PCB terminal blocks PCB terminal blocks, signals, and power ℹ Web code:#0391 Description Push-in spring connection, horizontal to the PCB for SMD applications Push-in spring connection, Push-in spring connection, Push-in spring connection, angled (45°) to the PCB horizontal to the PCB vertical to the PCB Productfamily PTSM0,5/..-HSMD SPTAF 1/..-LL Productexample Itemno. Numberofpositions Nominalcross-section Pitch VoltageIEC/UL1)2) CurrentIEC/UL1) Productinformation 1771059 2...8 0.5 mm² 2.5 mm 160 V / 150 V 6 A/5 A SMDsoldering 1864312 2...16 1.0 mm² 3.5 mm 160 V/300 V 13.5 A/7 A – PTS 1,5/.. 1792892 2...12 1.5 mm² 5mm 400V / 300V 16 A/10 A – SPT2,5/..-V 1991121 2...12 2.5 mm² 5.0 mm 400 V/300 V 24 A/20 A – Description Push-in spring connection, Push-in spring connection, Push-in spring connection, Push-in spring connection, horizontal to the PCB for angled (45°) to the PCB THR applications for THR applications vertical to the PCB for THR applications angled (45°) to the PCB for THR applications Productfamily SPT-THR 1,5/..-H SPTA-THR 1,5/.. SPT-THR2,5/..-V SPTA-THR 2,5/.. Productexample Itemno. Numberofpositions Nominalcross-section Pitch VoltageIEC/UL1)2) CurrentIEC/UL1) Productinformation 1822781 2...12 1.5 mm² 3.5/3.81 mm 160 V/300 V 17.5 A/10 A THRsoldering 1071205 2...12 1.5 mm² 5.08 mm 320 V/300 V 17.5 A/10 A THRsoldering 1135349 2...12 4 mm² 5.0 mm 400 V/300 V 32 A/20 A THRsoldering 1366007 2...12 4 mm² 5.0 mm 400 V/300 V 32 A/20 A THRsoldering 28 Phoenix Contact