Aurinkopaneelijärjestelmien pistoliittimet

Aurinkopaneelijärjestelmien pistoliittimet

Phoenix Contactin kentällä kalustettavat pistokkeet soveltuvat erinomaisesti aurinkopaneelijärjestelmien kaapelointiin. Olipa kyseessä vaihto- tai tasavirta, pyöreä tai suorakulmainen liitin, pistoliittimet sopivat moniin vaatimuksiin. Laitepistoliittimet, piirikorttiliitäntätekniikka ja lisätarvikkeet täydentävät kattavan tuotevalikoiman.

Go to Product Detail Page for item 1020775
PV-C4M-S 2,5-6 (-) - Connector
PV-C4M-S 2,5-6 (-) - Connector
1020775

Connector, Range of articles: SUNCLIX, color: black, number of positions: 1, min. conductor cross section: 2.5 mm2, max. conductor cross section: 6 mm2, rated voltage: 1500 V DC, rated current: 35 A, Connection method: Spring-cage, Contact connection type: Pin, min. cable diameter: 5 mm, max. cable diameter: 8 mm

Go to Product Detail Page for item 1020776
PV-C4F-S 2,5-6 (+) - Connector
PV-C4F-S 2,5-6 (+) - Connector
1020776

Connector, Range of articles: SUNCLIX, color: black, number of positions: 1, min. conductor cross section: 2.5 mm2, max. conductor cross section: 6 mm2, rated voltage: 1500 V DC, rated current: 35 A, Connection method: Spring-cage, Contact connection type: Socket, min. cable diameter: 5 mm, max. cable diameter: 8 mm

Go to Product Detail Page for item 1050771
PV-C1F-C-HSG - Photovoltaic connector
PV-C1F-C-HSG - Photovoltaic connector
1050771

Photovoltaic connector, Range of articles: SUNCLIX, color: black, number of positions: 1, min. conductor cross section: 2.5 mm2, max. conductor cross section: 6 mm2, rated voltage: 1500 V DC, rated current: 40 A, Connection method: Crimp, Contact connection type: Socket, min. cable diameter: 5 mm, max. cable diameter: 8 mm

Go to Product Detail Page for item 1050770
PV-C1M-C-HSG - Photovoltaic connector
PV-C1M-C-HSG - Photovoltaic connector
1050770

Photovoltaic connector, Range of articles: SUNCLIX, color: black, number of positions: 1, min. conductor cross section: 2.5 mm2, max. conductor cross section: 6 mm2, rated voltage: 1500 V DC, rated current: 40 A, Connection method: Crimp, Contact connection type: Pin, min. cable diameter: 5 mm, max. cable diameter: 8 mm

Go to Product Detail Page for item 1386384
PV-C3M-S 2,5-6 (-) - Photovoltaic connector
PV-C3M-S 2,5-6 (-) - Photovoltaic connector
1386384

Photovoltaic connector, Range of articles: SUNCLIX, color: black, number of positions: 1, min. conductor cross section: 2.5 mm2, max. conductor cross section: 6 mm2, rated voltage: 1100 V DC, rated current: 35 A, Connection method: Spring-cage, Contact connection type: Pin, min. cable diameter: 5.5 mm, max. cable diameter: 8 mm, Follow-up item to 1774687

Go to Product Detail Page for item 1386381
PV-C3F-S 2,5-6 (+) - Photovoltaic connector
PV-C3F-S 2,5-6 (+) - Photovoltaic connector
1386381

Photovoltaic connector, Range of articles: SUNCLIX, color: black, number of positions: 1, min. conductor cross section: 2.5 mm2, max. conductor cross section: 6 mm2, rated voltage: 1100 V DC, rated current: 35 A, Connection method: Spring-cage, Contact connection type: Socket, min. cable diameter: 5.5 mm, max. cable diameter: 8 mm, Follow-up item to 1774674

Go to Product Detail Page for item 1284632
PV-C4M-S 6-16 (-) - Connector
PV-C4M-S 6-16 (-) - Connector
1284632

Connector, Range of articles: SUNCLIX, color: black, number of positions: 1, min. conductor cross section: 6 mm2, max. conductor cross section: 16 mm2, rated voltage: 1500 V DC, rated current: 60 A, Connection method: Spring-cage, Contact connection type: Pin, min. cable diameter: 5.5 mm, max. cable diameter: 10 mm

Edut

  • Innovatiivinen pikaliitäntätekniikka mahdollistaa nopeammat ja helpommat johdinliitännät paikan päällä
  • Helppo kaapelointi: esivalmistelu ilman erikoistyökaluja
  • TÜV-testatut komponentit takaavat aina luotettavan liitännän
  • Erittäin joustava: liitäntäratkaisut sopivat eri kaapelipoikkipinnoille
  • Tulevaisuutta ennakoiva aurinkopaneelijärjestelmien kaapelointi yhtenäisten liitäntäratkaisujen ansiosta
AC-liitäntätekniikka

AC-liitäntätekniikka

PRC-sarjan AC-liitäntätekniikka

Aurinkopaneelijärjestelmien vaihtovirtapuolelle saatavana on laaja liitäntätekniikoiden valikoima jokaiselle teholuokalle. Se sisältää pyörö- ja suorakulmapistokkeita 1- ja 3-vaiheisille laitteille sekä läpivientiliittimiä ja sopivia tarvikkeita.

  • Jännitteet 690 V:iin asti
  • Virrat 70 A:iin asti
  • Johdinpoikkipinnat 1,5–16 mm²
  • Ruuvi- ja puristusliitäntä
  • PRC: IP66/IP68 (24 h / 2 m) / IP69K
DC-liitäntätekniikka

DC-liitäntätekniikka

DC-liitäntätekniikka

Seinämäläpiviennit, pistoliittimet ja kattavat lisätarvikkeet: innovatiivinen ja luotettava DC-liitäntätekniikka helpottaa aurinkopaneelimoduulien, laiteliitäntäkoteloiden ja inverttereiden kaapelointia.

  • Virrat jopa 65 A
  • Jännitteet jopa 1 500 V
  • Johdinpoikkipinnat 2,5 mm² - 16 mm²

SUNCLIX-pistoliittimet aurinkopaneelijärjestelmiin

SUNCLIX-pistoliittimet aurinkopaneelimoduulien liittämiseen
Kasvihuoneen aurinkopaneelien pistoliittimet
DC-jakajat aurinkopaneelijärjestelmässä
SUNCLIX-pistoliittimet aurinkopaneelimoduulien liittämiseen

Phoenix Contactin SUNCLIX-pistoliittimiä voidaan työstää automatisoidusti. Hopeoidut koskettimet takaavat pienen kosketinresistenssin pitkäaikaisessa käytössä.

Puristusliitäntäiset pistoliittimet on suunniteltu enintään 40 A:n (TÜV) / 50 A:n (UL) virroille ja 1 500 V:n (TÜV/UL) jännitteille.

Kasvihuoneen aurinkopaneelien pistoliittimet

DC-pistoliittimien innovatiivisen jousivoimaliitännän ansiosta 2,5–16 mm²:n johtimet voidaan liittää luotettavasti ja turvallisesti ilman erikoistyökaluja. Kalustus paikan päällä sujuu erityisen yksinkertaisesti ja nopeasti.

DC-jakajat aurinkopaneelijärjestelmässä

Y-jakajat ja lankasulakkeet tuovat lisää joustavuutta aurinkopaneelikaapelointiin. Vierekkäiset aurinkopaneelit voidaan viedä vain yhdellä johtimella helposti ja edullisesti kytkentäpisteeseen.

Suojaa laitteesi ulkopuolella olevilla lankasulakkeilla ja hyödynnä siten lämmönhallinnan ja pienemmän laitekoon edut.

Video: SUNCLIX-pistoliittimet - aurinkopaneelijärjestelmien kaapelointi
Kaapeloi aurinkopaneelijärjestelmät helposti ja luotettavasti YouTube

SUNCLIX: Helppo asennus, turvallinen käyttö

Luotettava kaapelointi aurinkopaneelista invertteriin saakka SUNCLIX-sarjan liittimillä. Videolla voit tutustua kaikkiin mustien aurinkopaneelipistokkeiden etuihin.

Video: PRC-sarjan käänteiset ja kulmamalliset pyöröpistoliittimet
PRC-sarjan käänteiset ja kulmamalliset pyöröpistoliittimet YouTube

PRC: Korkean kotelointiluokan vankat tehonsyöttöliittimet

PRC-asennusjärjestelmä mahdollistaa kaksisuuntaisen energiansiirron jopa 35 A äärimmäisissäkin ympäristöolosuhteissa.

E-julkaisu
Aurinkopaneelijärjestelmien tuotevalikoima yhdellä silmäyksellä

Etsitkö luotettavaa ja innovatiivista liitäntätekniikkaa aurinkopaneeleille, inverttereille tai koko aurinkopaneelijärjestelmälle? Silloin olet oikeassa paikassa.

Avaa e-julkaisu
Aurinkopaneelijärjestelmien pistoliittimien tuotevalikoima
Kaksi työntekijää tutkivat tuotenavigaattoria tabletilla, yläpuolella erilaisia tuotevälähdyksiä

Tuotenavigaattori Saat yleiskatsauksen kattavasta tuotevalikoimastamme

Tutustu nopealla yleissilmäyksellä laiteliitännän piirikorttiliittimiin, pistoliittimiin ja elektroniikkakoteloihin. Tuotenavigaattori auttaa siinä jakamalla valikoiman eri tuoteryhmiin.