Tuoteluettelo - aurinkosähkömoduulien liitäntätekniikka

Suodatin

12 osumaa

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

PCB terminal block - PTSPL-6/1-2X2 2,9 R32 - 1704837

PCB terminal block for tin-plated stranded cables, e.g., type PV 1-F, nominal current: 41 A, 1-pos., connection method: spring-cage connection, mounting: THT/THR, user information on through hole reflow technology can be found at: combicon.com

Hinta:
Save money: Best price starts from {0} pieces!

PCB terminal block - PTSPL-6/1-2X2 2,1 R32 - 1704836

PCB terminal block for tin-plated stranded cables, e.g., type PV 1-F, nominal current: 41 A, 1-pos., connection method: spring-cage connection, mounting: THT/THR, user information on through hole reflow technology can be found at: combicon.com

Hinta:
Save money: Best price starts from {0} pieces!

PCB terminal block - PTSPLO-6/1-2X2 2,1 R32 - 1705081

PCB terminal block for tin-plated stranded cables, e.g., type PV 1-F, nominal current: 41 A, 1-pos., connection method: spring-cage connection, mounting: THT/THR, user information on through hole reflow technology can be found at: combicon.com

Hinta:
Save money: Best price starts from {0} pieces!

PCB terminal block - PTSPLO-6/1-2X2 2,9 R32 - 1705085

PCB terminal block for tin-plated stranded cables, e.g., type PV 1-F, nominal current: 41 A, 1-pos., connection method: spring-cage connection, mounting: THT/THR, user information on through hole reflow technology can be found at: combicon.com

Hinta:
Save money: Best price starts from {0} pieces!

Single contact - PV-PTSPL-W/1R - 1705624

PCB terminal block, Range of articles: Sunclix, Single contact, type: Circular conductor connection, single-pos., Connection method: Push-in spring connection

Hinta:
Save money: Best price starts from {0} pieces!

Photovoltaic connector - PV-C1M-C-HSG - 1050770

Photovoltaic connector, Range of articles: Sunclix, Photovoltaic connector, housing material: PPE, color: black, number of positions: 1, min. conductor cross section: 2.5 mm², max. conductor cross section: 6 mm², rated voltage: 1500 V, rated current: 27 A, Connection method: Crimp, Type of contact: Pin, min. cable diameter: 5 mm, max. cable diameter: 8 mm

Hinta:
Save money: Best price starts from {0} pieces!

Single contact - PV-PTSPL-W/1L - 1705625

PCB terminal block, Range of articles: Sunclix, Single contact, type: Circular conductor connection, single-pos., Connection method: Push-in spring connection

Hinta:
Save money: Best price starts from {0} pieces!

Photovoltaic connector - PV-C1F-C-HSG - 1050771

Photovoltaic connector, Range of articles: Sunclix, Photovoltaic connector, housing material: PPE, color: black, number of positions: 1, min. conductor cross section: 2.5 mm², max. conductor cross section: 6 mm², rated voltage: 1500 V, rated current: 27 A, Connection method: Crimp, Type of contact: Socket, min. cable diameter: 5 mm, max. cable diameter: 8 mm

Hinta:
Save money: Best price starts from {0} pieces!

Crimp contact - PV-C3M-C-6-R3000 - 1050766

Photovoltaic connector, Range of articles: Sunclix, Crimp contact, color: black, number of positions: 1, min. conductor cross section: 6 mm², max. conductor cross section: 6 mm², Connection method: Crimp, Type of contact: Pin

Hinta:
Save money: Best price starts from {0} pieces!

Crimp contact - PV-C3F-C-6-R3000 - 1050767

Photovoltaic connector, Range of articles: Sunclix, Crimp contact, color: black, number of positions: 1, min. conductor cross section: 6 mm², max. conductor cross section: 6 mm², Connection method: Crimp, Type of contact: Socket

Hinta:
Save money: Best price starts from {0} pieces!
12 Osumat

PHOENIX CONTACT OY

Niittytie 11
FI-01300 Vantaa
Contact Center:
+358 (0)9 3509 0290

Tekninen asiakaspalvelu:
+358 (0)9 3509 0260