Tuoteluettelo - AC-liitäntätekniikka

Suodatin

53 osumaa

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • Muut mahdollisuudet
    Sulje

    Approval



facetDefinition[facetId=PIM_FAC_PRODUCT_FAMILY_STR, helpText=, helpImageUrl=]

Coupler connector - PRC 3-FC-FS6 16-21 - 1410659

Installation connector, Range of articles: PRC 35, Coupler connector, type: Can only be released with a tool, housing material: PPE, color: black, number of positions: 3, min. conductor cross section: 1.5 mm², max. conductor cross section: 6 mm², nom. voltage: 690 V AC, rated current: 35 A, Connection method: Screw connection, Type of contact: Socket, min. cable diameter: 16 mm, max. cable diameter: 21 mm. Variant for release with a tool

Hinta:
Save money: Best price starts from {0} pieces!

Device connector, rear mounting - PRC 3-FT25-MC - 1409218

Panel feed-through, Range of articles: PRC 35, Device connector, rear mounting, housing material: PPE, color: black, number of positions: 3, nom. voltage: 690 V AC, rated current: 35 A, Connection method: Crimp connection, Type of contact: Pin

Hinta:
Save money: Best price starts from {0} pieces!

Coupler connector - PRC 3-FC-FS6 12-16 - 1409217

Installation connector, Range of articles: PRC 35, Coupler connector, type: Can only be released with a tool, housing material: PPE, color: black, number of positions: 3, min. conductor cross section: 1.5 mm², max. conductor cross section: 6 mm², nom. voltage: 690 V AC, rated current: 35 A, Connection method: Screw connection, Type of contact: Socket, min. cable diameter: 12 mm, max. cable diameter: 16 mm. Variant for release with a tool

Hinta:
Save money: Best price starts from {0} pieces!

Coupler connector - PRC 3-FC-FS6 8-12 - 1410658

Installation connector, Range of articles: PRC 35, Coupler connector, type: Can only be released with a tool, housing material: PPE, color: black, number of positions: 3, min. conductor cross section: 1.5 mm², max. conductor cross section: 6 mm², nom. voltage: 690 V AC, rated current: 35 A, Connection method: Screw connection, Type of contact: Socket, min. cable diameter: 8 mm, max. cable diameter: 12 mm. Variant for release with a tool

Hinta:
Save money: Best price starts from {0} pieces!

Coupler connector - PRC 3-FC-FS6 8-21 - 1410661

Installation connector, Range of articles: PRC 35, Coupler connector, type: Can only be released with a tool, housing material: PPE, color: black, number of positions: 3, min. conductor cross section: 1.5 mm², max. conductor cross section: 6 mm², nom. voltage: 690 V AC, rated current: 35 A, Connection method: Screw connection, Type of contact: Socket, min. cable diameter: 8 mm, max. cable diameter: 21 mm. Variant for release with a tool

Hinta:
Save money: Best price starts from {0} pieces!

Protective cap - PRC COVER M - 1409237

Protective cap, Range of articles: PRC 35, Protective cap, housing material: PPE, color: black. Suitable for connectors (MS)

Hinta:
Save money: Best price starts from {0} pieces!

Coupler connector - PRC 5-FC-FS6 8-12 - 1410629

Installation connector, Range of articles: PRC 35, Coupler connector, type: Can only be released with a tool, housing material: PPE, color: black, number of positions: 5, min. conductor cross section: 1.5 mm², max. conductor cross section: 6 mm², nom. voltage: 690 V AC, rated current: 35 A, Connection method: Screw connection, Type of contact: Socket, min. cable diameter: 8 mm, max. cable diameter: 12 mm. Variant for release with a tool

Hinta:
Save money: Best price starts from {0} pieces!

Coupler connector - PRC 5-FC-FS6 12-16 - 1409205

Installation connector, Range of articles: PRC 35, Coupler connector, type: Can only be released with a tool, housing material: PPE, color: black, number of positions: 5, min. conductor cross section: 1.5 mm², max. conductor cross section: 6 mm², nom. voltage: 690 V AC, rated current: 35 A, Connection method: Screw connection, Type of contact: Socket, min. cable diameter: 12 mm, max. cable diameter: 16 mm. Variant for release with a tool

Hinta:
Save money: Best price starts from {0} pieces!

Coupler connector - PRC 5-FC-FS6 16-21 - 1410655

Installation connector, Range of articles: PRC 35, Coupler connector, type: Can only be released with a tool, housing material: PPE, color: black, number of positions: 5, min. conductor cross section: 1.5 mm², max. conductor cross section: 6 mm², nom. voltage: 690 V AC, rated current: 35 A, Connection method: Screw connection, Type of contact: Socket, min. cable diameter: 16 mm, max. cable diameter: 21 mm. Variant for release with a tool

Hinta:
Save money: Best price starts from {0} pieces!

Coupler connector - PRC 5-FC-FS6 8-21 - 1410656

Installation connector, Range of articles: PRC 35, Coupler connector, type: Can only be released with a tool, housing material: PPE, color: black, number of positions: 5, min. conductor cross section: 1.5 mm², max. conductor cross section: 6 mm², nom. voltage: 690 V AC, rated current: 35 A, Connection method: Screw connection, Type of contact: Socket, min. cable diameter: 8 mm, max. cable diameter: 21 mm. Variant for release with a tool

Hinta:
Save money: Best price starts from {0} pieces!
53 Osumat

PHOENIX CONTACT OY

Niittytie 11
FI-01300 Vantaa
Contact Center:
+358 (0)9 3509 0290

Tekninen asiakaspalvelu:
+358 (0)9 3509 0260