Connector housing, with securing pins, connection method: Crimp connection, depth: 31.7 mm, width: 5.2 mm, height: 31.6 mm, number of positions: 4, color: gray
Pistoliitettävät liittimet
Pistoliitettävät COMBI-riviliittimet ovat erityinen hybridiliittimien muoto. Liittimien toisella puolella on standardoitu pistoliitäntäalue ja toisella puolella push-in-, ruuvi-, jousi- tai pikaliitäntätekniikka. Kosketinärjestelmä kestää erityisen hyvin äärimmäisiä tärinöitä. Pistoliitettävät riviliittimet säästävät aikaa erityisesti signaalien ja tehon johdotuksessa.
Double-level terminal block, Current and voltage are determined by the plug used., nom. voltage: 500 V, nominal current: 22 A, connection method: Push-in / plug connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue
Plug, COMBI connectors are connectors without switching capacity in accordance with IEC 61984 and can be connected or disconnected without load or voltage when used as intended, nom. voltage: 800 V, nominal current: 32 A, number of positions: 7, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.2 mm2- 6 mm2, color: gray
Plug, COMBI connectors are connectors without switching capacity in accordance with IEC 61984 and can be connected or disconnected without load or voltage when used as intended, nom. voltage: 800 V, nominal current: 32 A, number of positions: 5, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.2 mm2- 6 mm2, color: gray
Plug, COMBI connectors are connectors without switching capacity in accordance with IEC 61984 and can be connected or disconnected without load or voltage when used as intended, nom. voltage: 800 V, nominal current: 32 A, number of positions: 14, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.2 mm2- 6 mm2, color: gray
Plug, COMBI connectors are connectors without switching capacity in accordance with IEC 61984 and can be connected or disconnected without load or voltage when used as intended, nom. voltage: 800 V, nominal current: 24 A, number of positions: 1, connection method: Lever Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2- 4 mm2, color: gray
Plug, nom. voltage: 800 V, nominal current: 32 A, number of connections: 1, number of positions: 1, connection method: Push-in connection, Rated cross section: 4 mm2, 1st level connection left, cross section: 0.2 mm2 - 6 mm2, color: orange
Double-level terminal block, Current and voltage are determined by the plug used., with equipotential bonder, nom. voltage: 500 V, nominal current: 22 A, connection method: Push-in / plug connection, 1st and 2nd level, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Feed-through terminal block, nom. voltage: 500 V, nominal current: 17.5 A, number of connections: 2, number of positions: 1, connection method: Push-in / plug connection, Rated cross section: 1.5 mm2, 1 level, cross section: 0.14 mm2 - 1.5 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue
Plug, COMBI connectors are connectors without switching capacity in accordance with IEC 61984 and can be connected or disconnected without load or voltage when used as intended, nom. voltage: 500 V, nominal current: 24 A, number of positions: 1, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, cross section: 0.08 mm2- 4 mm2, color: blue
clipx ENGINEER tehokkaaseen suunnitteluun
Suunnitteluohjelmisto kytkentäkaappiasennukseen
clipx ENGINEER -suunnitteluohjelmistoa käyttäen liitinkiskojen, kalustettujen asennuslevyjen ja liitinkoteloiden suunnittelu ja tilaaminen sekä tietojen saumaton siirtäminen valmistukseen on tehokkaampaa kuin milloinkaan aikaisemmin – jokaisella työpaikalla. Älykkäät liitännät ECAD-ohjelmaan sekä Phoenix Contact -sovelluksiin ja -konfiguraattoreihin nopeuttavat suunnittelua.
Edut
- Yhtenäinen COMBI-pistokevyöhyke mahdollistaa liitäntätekniikan vapaan valitsemisen
- 41 A:n nimellisvirta ja 1 000 V:n nimellisjännite voidaan toteuttaa käyttämällä laadukkaita pistokoskettimia
- Kosketussuojattu malli takaa turvallisuuden
- Yksilölliset koodausmahdollisuudet estävät virhekytkennät
- Itsekalustettavat pistokkeet tuovat täydellistä joustavuutta
Uudet tuotteet
Pistoliitettävät riviliittimet push-x-liitännällä
Helppo kytkentä COMBI-pistokkeilla ja push-x-liitännällä
COMBI-pistokealueella ja push-x-liitännällä varustetut pistoliitettävät riviliittimet mullistavat johdotuksen. Lisää tehokkuutta vaivattomalla johdotuksella kytkentäkaapissa push-x-liitännän avulla ja yhdistä kenttätaso esiasennetuilla COMBI-pistokkeilla.
Tärkeimmät ominaisuudet
- Liitäntätekniikka 1: push-x-liitäntä
- Liitäntätekniikka 2: COMBI-pistokealue
- Nimellispoikkipinta: 2,5 mm²
- Johdinpoikkipinnat: 0,5–4 mm²
- 20 AWG...12 AWG (muunnettu IEC:n mukaan)
- Virta: 24 A
- Jännite: 800 V
Edut
- Hyvä käyttömukavuus kaikille johdintyypeille suorapistotekniikan ansiosta, joka ei vaadi voimaa tai työkaluja
- Erittäin nopea pääteholkittomien taipuisien johtimien liitäntä
- Intuitiivinen liitäntä kytkentäpisteen visuaalisen ja tuntohavaintoon perustuvan palautteen ansiosta
- Johtimet on nopea irrottaa kytkentäpisteen lukitusmekanismin ansiosta
- Täysi joustavuus jopa 15-nastaisten konfiguroitavien ja vakiomuotoisten COMBI-pistokkeiden ansiosta
Pistoliitettävät COMBI-riviliittimet
COMBI-liitäntäjärjestelmä mahdollistaa sovelluksen aikaa säästävän ja modulaarisen kokoonpanon. Olennainen tunnusmerkki on yhtenäiseksi suunniteltu pistokevyöhyke, joka on vähintään yhdellä sivulla perusliittimiä. COMBI-pistokkeita on saatavana viputoimisella push-in-, push-in-, jousivoima-, pikaliitäntä- ja ruuviliitäntätekniikalla varustettuina. Liitäntäjärjestelmää, jonka nimellisarvot ovat jopa 41 A ja 1 000 V, voidaan käyttää signaali- ja tehojohdotukseen. Samalla järjestelmä kestää erittäin voimakasta tärinää. Sekä liittimet että pistokkeet on suunniteltu niin, että niitä on turvallista koskettaa.
Kaapelointivaihtoehdot COMBI-liitäntäjärjestelmällä
Pistoliitettävät ratkaisut ovat välttämättömiä nykysovelluksissa aina kytkentäkaapeista kokonaisiin järjestelmiin. Tässä COMBI-liitäntäjärjestelmä tarjoaa käyttäjälle rajatonta joustavuutta. COMBI-liitäntäjärjestelmä tarjoaa aina täydellisen ratkaisun kytkentäkaapin sekä teho- ja ohjauskomponenttien syötöstä aina hajautettujen järjestelmäosien nopeaan asennukseen saakka. Järjestelmällä on lukuisia etuja. Kytkentäkaapin sisäiset pistokeliitettävät komponentit voidaan asentaa ja myös irrottaa nopeasti ja helposti. Liitäntäjärjestelmä voidaan yhdistää myös kaapeleiden CES-läpivientijärjestelmään.
Pistoliitettävä COMBI-riviliitinjärjestelmä
Pistoliitettävät riviliittimet
Kytkentäkoteloista kokonaisiin järjestelmiin – pistoliitettävät ratkaisut ovat välttämättömiä nykysovelluksissa. Pistoliitettävä liitäntäteknikka on sisällytetty erilaisiin liitinversioihin. Niitä ovat mm. läpivientiliittimet, suojajohdinliittimet, monijohdinliittimet, monikerrosliittimet, miniliittimet sekä mittausmuuntimen erotusliittimet. Riviliittimet, joissa on pistoliitäntä, ovat osa CLIPLINE complete -riviliitinjärjestelmää, joten niissä on vakioidut siltaus-, testaus- ja merkintätarvikkeet.
Pistoliitettävät riviliittimet ja COMBI-pistokkeet
COMBI-pistokkeet
COMBI-pistokkeet tarjoavat maksimaalisen joustavuuden ja tehokkuuden. Jopa 15-napaiset ja erilaiset liitäntätekniikat, kuten puristus-, viputoiminen push-in-, push-in-, ruuvi- ja jousivoimaliitäntä, sopivat täydellisesti kaikkiin sovelluksiin. Yhdessä pistoliitettävien COMBI-liittimien kanssa pistokkeet mahdollistavat sekä standardoitujen että erilaisten liitäntätekniikoiden käytön samassa riviliittimessä.
Saatavilla on myös itse kokoonpantavia vaihtoehtoja, jotka voit koota helposti konfiguraattorin avulla.
Itsekalustettavat pistokkeet
COMBI-liittimien, -kytkimien ja -seinämäläpivientien konfiguraattori
Kokoa yksilöllinen ratkaisusi konfiguraattorin avulla. Konfiguraattorin avulla voidaan koota helposti ja intuitiivisesti erilaisista COMBI-liittimistä, -liittimistä ja -seinämäläpivienneistä koostuvia räätälöityjä ratkaisuja.
Konfiguraattorin avulla voit myös integroida sopivia lisätarvikkeita, kuten vedonpoistimia, salpoja tai merkintämateriaalia.
Pistoliitettävän COMBI-järjestelmän lisätarvikkeet
Pistoliitettävän COMBI-järjestelmän lisätarvikkeet
Vakiomuotoisten CLIPLINE complete -lisätarvikkeiden lisäksi COMBI-järjestelmään on saatavana myös valinnaisia lisätarvikkeita, jotta eri pistokkeet voidaan integroida optimaalisesti kulloiseenkin ratkaisuun. Tämä sisältää seuraavat lisätarvikkeet:
- Lukitukset tärinänkestävää liitäntää varten
- Johtimien vedonpoistajat
- Kaapelikotelot ja nurjahdussuojat, jotka estävät johtimien taittumisen
Joitakin lisätarvikkeita voidaan yhdistellä.
Jatkoliitin push-in-liitännällä
Jatkoliittimet
Jatkoliittimet (PPC...) mahdollistavat kaapeleiden helpon jatkamisen ja seinämäläpivientien helpon toteuttamisen. Lisäksi liittimet voidaan asentaa sekä NS 15- että NS 35 -DIN-kiskoihin integroidun duo-jalan ansiosta. Liittimiä on saatavana sekä yksittäisenä tuotteena että modulaarisena versiona. Kuten COMBI-pistokkeet, myös modulaariset versiot voidaan koota modulaarisesti erilaisista yksittäisistä levyistä. On kuitenkin huomattava, että modulaariset liittimet eivät koostu L-, M- ja R-pistokkeista, vaan ainoastaan tarvittavasta määrästä L-pistokkeita ja yhdestä päätysuojuksesta.
Seinämäläpivienti
Seinämäläpiviennit
Tehokkaat seinämäläpiviennit voidaan toteuttaa kiinnittämällä SSL-seinämäläpivienti vakioliittimeen. Seinämäläpivienti työnnetään aukkoon, ja se lukittuu automaattisesti. Jatkoliittimet SC 2,5 ja SC 4 voidaan kiinnittää turvallisesti seinämäaukkoihin seinämäläpivientien avulla. Seinämäläpivientejä voidaan käyttää 0,8–3 mm:n levypaksuuksille. COMBI-pistokkeiden tapaan myös seinämäläpiviennit voidaan koota modulaarisesti erilaisista yksittäisistä levyistä.
COMBI-perusosa
COMBI-perusosa piirikorttiin
COMBI-perusosa sisältää samaan linjaan kiskoasennettavan piirikorttiliitännän. Pistoliitettäviä ratkaisuja voidaan näin toteuttaa samalla pistokkeella yhtenäisesti DIN-kiskosta laitteeseen saakka.
Kolmiulotteiset signaalinjakajat
Kolmiulotteiset signaalinjakajat
PT 2,5-4L -nelikerrosliittimillä ohjausten ja järjestelmäosien signaaleja voidaan ristikytkeä ahtaassakin tilassa. Erilaiset siltausmahdollisuudet liitinkiskossa sekä ristikytkentämahdollisuudet vapaasti kalustettavissa, nelinapaisissa pistokkeissa mahdollistavat kompaktit, kolmiulotteiset signaalinjakajat.
Riviliittimien tuote-esitteet
Ladattavat tiedostot
Riviliitinesitteet
Haluatko saada esitemateriaalia pistoliitettävistä riviliittimistämme? Seuraavassa on tuote-esitteemme ja laatuesitteemme riviliittimistä.