Pistoliitettävät COMBI-liittimet

Pistoliitettävät liittimet

Pistoliitettävät COMBI-riviliittimet ovat erityinen hybridiliittimien muoto. Liittimien toisella puolella on standardoitu pistoliitäntäalue ja toisella puolella push-in-, ruuvi-, jousi- tai pikaliitäntätekniikka. Kosketinärjestelmä kestää erityisen hyvin äärimmäisiä tärinöitä. Pistoliitettävät riviliittimet säästävät aikaa erityisesti signaalien ja tehon johdotuksessa.

Go to Product Detail Page for item 3042272
SC 2,5/ 4 - COMBI coupling
SC 2,5/ 4 - COMBI coupling
3042272

COMBI coupling, nom. voltage: 500 V, nominal current: 24 A, number of connections: 1, number of positions: 4, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, cross section: 0.08 mm2 - 4 mm2, color: gray

Go to Product Detail Page for item 3212617
PP-H 1,5/S/12 - Plug
PP-H 1,5/S/12 - Plug
3212617

Plug, nom. voltage: 500 V, nominal current: 17.5 A, number of connections: 12, number of positions: 12, connection method: Push-in connection, Rated cross section: 1.5 mm2, 1 level, cross section: 0.14 mm2 - 1.5 mm2, color: gray

Go to Product Detail Page for item 3042308
SC 2,5/ 8 - COMBI coupling
SC 2,5/ 8 - COMBI coupling
3042308

COMBI coupling, nom. voltage: 500 V, nominal current: 24 A, number of connections: 1, number of positions: 8, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, cross section: 0.08 mm2 - 4 mm2, color: gray

Go to Product Detail Page for item 3042298
SC 2,5/ 6 - COMBI coupling
SC 2,5/ 6 - COMBI coupling
3042298

COMBI coupling, nom. voltage: 500 V, nominal current: 24 A, number of connections: 1, number of positions: 6, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, cross section: 0.08 mm2 - 4 mm2, color: gray

Go to Product Detail Page for item 3209895
PP-H 2,5/ 4 - Plug
PP-H 2,5/ 4 - Plug
3209895

Plug, nom. voltage: 500 V, nominal current: 24 A, number of connections: 4, number of positions: 4, connection method: Push-in connection, Rated cross section: 2.5 mm2, 1 level, cross section: 0.14 mm2 - 4 mm2, color: gray

Go to Product Detail Page for item 3210091
PP-H 2,5/1-M - Plug
PP-H 2,5/1-M - Plug
3210091

Plug, COMBI connectors are connectors without switching capacity in accordance with IEC 61984 and can be connected or disconnected without load or voltage when used as intended, nom. voltage: 500 V, nominal current: 24 A, number of positions: 1, connection method: Push-in connection, 1 level, Rated cross section: 2.5 mm2, cross section: 0.14 mm2- 4 mm2, color: gray

Go to Product Detail Page for item 3209882
PP-H 2,5/ 3 - Plug
PP-H 2,5/ 3 - Plug
3209882

Plug, nom. voltage: 500 V, nominal current: 24 A, number of connections: 3, number of positions: 3, connection method: Push-in connection, Rated cross section: 2.5 mm2, 1 level, cross section: 0.14 mm2 - 4 mm2, color: gray

Go to Product Detail Page for item 3042269
SC 2,5/ 3 - COMBI coupling
SC 2,5/ 3 - COMBI coupling
3042269

COMBI coupling, nom. voltage: 500 V, nominal current: 24 A, number of connections: 1, number of positions: 3, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, cross section: 0.08 mm2 - 4 mm2, color: gray

Go to Product Detail Page for item 3212523
PP-H 1,5/S/3 - Plug
PP-H 1,5/S/3 - Plug
3212523

Plug, nom. voltage: 500 V, nominal current: 17.5 A, number of connections: 3, number of positions: 3, connection method: Push-in connection, Rated cross section: 1.5 mm2, 1 level, cross section: 0.14 mm2 - 1.5 mm2, mounting type: Plug-in mounting, color: gray

clipx ENGINEER -suunnitteluohjelmiston käyttö tabletilla

clipx ENGINEER tehokkaaseen suunnitteluun

Suunnitteluohjelmisto kytkentäkaappiasennukseen

clipx ENGINEER -suunnitteluohjelmistoa käyttäen liitinkiskojen, kalustettujen asennuslevyjen ja liitinkoteloiden suunnittelu ja tilaaminen sekä tietojen saumaton siirtäminen valmistukseen on tehokkaampaa kuin milloinkaan aikaisemmin – jokaisella työpaikalla. Älykkäät liitännät ECAD-ohjelmaan sekä Phoenix Contact -sovelluksiin ja -konfiguraattoreihin nopeuttavat suunnittelua.

Edut

  • Yhtenäinen COMBI-pistokevyöhyke mahdollistaa liitäntätekniikan vapaan valitsemisen
  • 41 A:n nimellisvirta ja 1 000 V:n nimellisjännite voidaan toteuttaa käyttämällä laadukkaita pistokoskettimia
  • Kosketussuojattu malli takaa turvallisuuden
  • Yksilölliset koodausmahdollisuudet estävät virhekytkennät
  • Itsekalustettavat pistokkeet tuovat täydellistä joustavuutta

Uudet tuotteet

Push-x-tekniikalla varustetut pistoliitettävät riviliittimet DIN-kiskolla

Pistoliitettävät riviliittimet push-x-liitännällä

Helppo kytkentä COMBI-pistokkeilla ja push-x-liitännällä

COMBI-pistokealueella ja push-x-liitännällä varustetut pistoliitettävät riviliittimet mullistavat johdotuksen. Lisää tehokkuutta vaivattomalla johdotuksella kytkentäkaapissa push-x-liitännän avulla ja yhdistä kenttätaso esiasennetuilla COMBI-pistokkeilla.

Tärkeimmät ominaisuudet

  • Liitäntätekniikka 1: push-x-liitäntä
  • Liitäntätekniikka 2: COMBI-pistokealue
  • Nimellispoikkipinta: 2,5 mm²
  • Johdinpoikkipinnat: 0,5–4 mm²
  • 20 AWG...12 AWG (muunnettu IEC:n mukaan)
  • Virta: 24 A
  • Jännite: 800 V

Edut

  • Hyvä käyttömukavuus kaikille johdintyypeille suorapistotekniikan ansiosta, joka ei vaadi voimaa tai työkaluja
  • Erittäin nopea pääteholkittomien taipuisien johtimien liitäntä
  • Intuitiivinen liitäntä kytkentäpisteen visuaalisen ja tuntohavaintoon perustuvan palautteen ansiosta
  • Johtimet on nopea irrottaa kytkentäpisteen lukitusmekanismin ansiosta
  • Täysi joustavuus jopa 15-nastaisten konfiguroitavien ja vakiomuotoisten COMBI-pistokkeiden ansiosta

Pistoliitettävät COMBI-riviliittimet

COMBI-liitäntäjärjestelmä mahdollistaa sovelluksen aikaa säästävän ja modulaarisen kokoonpanon. Olennainen tunnusmerkki on yhtenäiseksi suunniteltu pistokevyöhyke, joka on vähintään yhdellä sivulla perusliittimiä. COMBI-pistokkeita on saatavana viputoimisella push-in-, push-in-, jousivoima-, pikaliitäntä- ja ruuviliitäntätekniikalla varustettuina. Liitäntäjärjestelmää, jonka nimellisarvot ovat jopa 41 A ja 1 000 V, voidaan käyttää signaali- ja tehojohdotukseen. Samalla järjestelmä kestää erittäin voimakasta tärinää. Sekä liittimet että pistokkeet on suunniteltu niin, että niitä on turvallista koskettaa.

Kaapelointivaihtoehdot COMBI-liitäntäjärjestelmällä

Pistoliitettävät ratkaisut ovat välttämättömiä nykysovelluksissa aina kytkentäkaapeista kokonaisiin järjestelmiin. Tässä COMBI-liitäntäjärjestelmä tarjoaa käyttäjälle rajatonta joustavuutta. COMBI-liitäntäjärjestelmä tarjoaa aina täydellisen ratkaisun kytkentäkaapin sekä teho- ja ohjauskomponenttien syötöstä aina hajautettujen järjestelmäosien nopeaan asennukseen saakka. Järjestelmällä on lukuisia etuja. Kytkentäkaapin sisäiset pistokeliitettävät komponentit voidaan asentaa ja myös irrottaa nopeasti ja helposti. Liitäntäjärjestelmä voidaan yhdistää myös kaapeleiden CES-läpivientijärjestelmään.

Pistoliitettävä COMBI-riviliitinjärjestelmä

Pistoliitettävä COMBI-riviliitinjärjestelmä

Pistoliitettävät riviliittimet

Kytkentäkoteloista kokonaisiin järjestelmiin – pistoliitettävät ratkaisut ovat välttämättömiä nykysovelluksissa. Pistoliitettävä liitäntäteknikka on sisällytetty erilaisiin liitinversioihin. Niitä ovat mm. läpivientiliittimet, suojajohdinliittimet, monijohdinliittimet, monikerrosliittimet, miniliittimet sekä mittausmuuntimen erotusliittimet. Riviliittimet, joissa on pistoliitäntä, ovat osa CLIPLINE complete -riviliitinjärjestelmää, joten niissä on vakioidut siltaus-, testaus- ja merkintätarvikkeet.

Pistoliitettäviä riviliittimiä ja erilaisia COMBI-pistokkeita

Pistoliitettävät riviliittimet ja COMBI-pistokkeet

COMBI-pistokkeet

COMBI-pistokkeet tarjoavat maksimaalisen joustavuuden ja tehokkuuden. Jopa 15-napaiset ja erilaiset liitäntätekniikat, kuten puristus-, viputoiminen push-in-, push-in-, ruuvi- ja jousivoimaliitäntä, sopivat täydellisesti kaikkiin sovelluksiin. Yhdessä pistoliitettävien COMBI-liittimien kanssa pistokkeet mahdollistavat sekä standardoitujen että erilaisten liitäntätekniikoiden käytön samassa riviliittimessä.

Saatavilla on myös itse kokoonpantavia vaihtoehtoja, jotka voit koota helposti konfiguraattorin avulla.

Itsekalustettavat pistokkeet

Itsekalustettavat pistokkeet

COMBI-liittimien, -kytkimien ja -seinämäläpivientien konfiguraattori

Kokoa yksilöllinen ratkaisusi konfiguraattorin avulla. Konfiguraattorin avulla voidaan koota helposti ja intuitiivisesti erilaisista COMBI-liittimistä, -liittimistä ja -seinämäläpivienneistä koostuvia räätälöityjä ratkaisuja.
Konfiguraattorin avulla voit myös integroida sopivia lisätarvikkeita, kuten vedonpoistimia, salpoja tai merkintämateriaalia.

COMBI-pistokkeilla varustetut pistoliitettävät liittimet ja niiden lisätarvikkeet

Pistoliitettävän COMBI-järjestelmän lisätarvikkeet

Pistoliitettävän COMBI-järjestelmän lisätarvikkeet

Vakiomuotoisten CLIPLINE complete -lisätarvikkeiden lisäksi COMBI-järjestelmään on saatavana myös valinnaisia lisätarvikkeita, jotta eri pistokkeet voidaan integroida optimaalisesti kulloiseenkin ratkaisuun. Tämä sisältää seuraavat lisätarvikkeet:

  • Lukitukset tärinänkestävää liitäntää varten
  • Johtimien vedonpoistajat
  • Kaapelikotelot ja nurjahdussuojat, jotka estävät johtimien taittumisen

Joitakin lisätarvikkeita voidaan yhdistellä.

Jatkoliitin push-in-liitännällä

Jatkoliitin push-in-liitännällä

Jatkoliittimet

Jatkoliittimet (PPC...) mahdollistavat kaapeleiden helpon jatkamisen ja seinämäläpivientien helpon toteuttamisen. Lisäksi liittimet voidaan asentaa sekä NS 15- että NS 35 -DIN-kiskoihin integroidun duo-jalan ansiosta. Liittimiä on saatavana sekä yksittäisenä tuotteena että modulaarisena versiona. Kuten COMBI-pistokkeet, myös modulaariset versiot voidaan koota modulaarisesti erilaisista yksittäisistä levyistä. On kuitenkin huomattava, että modulaariset liittimet eivät koostu L-, M- ja R-pistokkeista, vaan ainoastaan tarvittavasta määrästä L-pistokkeita ja yhdestä päätysuojuksesta.

COMBI-seinämäläpivienti

Seinämäläpivienti

Seinämäläpiviennit

Tehokkaat seinämäläpiviennit voidaan toteuttaa kiinnittämällä SSL-seinämäläpivienti vakioliittimeen. Seinämäläpivienti työnnetään aukkoon, ja se lukittuu automaattisesti. Jatkoliittimet SC 2,5 ja SC 4 voidaan kiinnittää turvallisesti seinämäaukkoihin seinämäläpivientien avulla. Seinämäläpivientejä voidaan käyttää 0,8–3 mm:n levypaksuuksille. COMBI-pistokkeiden tapaan myös seinämäläpiviennit voidaan koota modulaarisesti erilaisista yksittäisistä levyistä.

COMBI-perusosa kiinnitettynä piirikortille

COMBI-perusosa

COMBI-perusosa piirikorttiin

COMBI-perusosa sisältää samaan linjaan kiskoasennettavan piirikorttiliitännän. Pistoliitettäviä ratkaisuja voidaan näin toteuttaa samalla pistokkeella yhtenäisesti DIN-kiskosta laitteeseen saakka.

Kolmiulotteiset signaalinjakajat

Kolmiulotteiset signaalinjakajat

Kolmiulotteiset signaalinjakajat

PT 2,5-4L -nelikerrosliittimillä ohjausten ja järjestelmäosien signaaleja voidaan ristikytkeä ahtaassakin tilassa. Erilaiset siltausmahdollisuudet liitinkiskossa sekä ristikytkentämahdollisuudet vapaasti kalustettavissa, nelinapaisissa pistokkeissa mahdollistavat kompaktit, kolmiulotteiset signaalinjakajat.

Riviliittimien tuote-esitteet

Riviliittimien tuote-esitteet

Ladattavat tiedostot

Riviliitinesitteet
Haluatko saada esitemateriaalia pistoliitettävistä riviliittimistämme? Seuraavassa on tuote-esitteemme ja laatuesitteemme riviliittimistä.