ME-sarjan modulaariset elektroniikkakotelot

Modulaariset ME-elektroniikkakotelot helposti asennettavassa maljamuodossa

ME-sarjan modulaariset elektroniikkakotelot tekevät kalustetuista piirikorteista elektroniikkamoduuleja lyhyellä kokoonpanoajalla. Monipuolinen liitäntätekniikka, väyläliittimet ja modulaarisuus takaavat oikean laitesuunnittelun jokaiseen sovellukseen. Maljamuotoiset modulaariset kotelot mahdollistavat monenlaisia ratkaisuja signaalien, tehon ja datan siirtoon.

Go to Product Detail Page for item 2713645
ME 17,5 TBUS 1,5/ 5-ST-3,81 KMGY - DIN rail bus connector
ME 17,5 TBUS 1,5/ 5-ST-3,81 KMGY - DIN rail bus connector
2713645

DIN rail bus connector, color: light gray, nominal current: 8 A (parallel contacts), rated voltage (III/2): 125 V, number of positions: 5, product range: TBUS5-17,5.., pitch: 3.81 mm, mounting: DIN rail mounting, locking: without, mounting method: without, type of packaging: packed in cardboard, Item with gold-plated contacts, bus connectors for connecting with electronics housings, 5 parallel contacts

Go to Product Detail Page for item 2200329
MSTBO 2,5/ 3-G1PR GY7035 - PCB header
MSTBO 2,5/ 3-G1PR GY7035 - PCB header
2200329

PCB headers, nominal cross section: 2.5 mm2, color: light gray, nominal current: 16 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Pin, number of rows: 1, number of positions: 3, product range: MSTBO 2,5/..-G1PR, pitch: 5 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.5 mm, number of solder pins per potential: 1, plug-in system: COMBICON MSTB 2,5 advanced, Pin connector pattern alignment: Orthogonal, locking: without, type of packaging: packed in cardboard, Product with pin output on right side

Go to Product Detail Page for item 2713722
ME 22,5 TBUS 1,5/ 5-ST-3,81 KMGY - DIN rail bus connector
ME 22,5 TBUS 1,5/ 5-ST-3,81 KMGY - DIN rail bus connector
2713722

DIN rail bus connector, color: light gray, nominal current: 8 A (parallel contacts), rated voltage (III/2): 125 V, number of positions: 5, product range: TBUS5-22,5.., pitch: 3.81 mm, mounting: DIN rail mounting, locking: without, mounting method: without, type of packaging: packed in cardboard, Item with gold-plated contacts, bus connectors for connecting with electronics housings, 5 parallel contacts

Go to Product Detail Page for item 2907787
MSTBO 2,5/ 4-G1R KMGY - PCB header
MSTBO 2,5/ 4-G1R KMGY - PCB header
2907787

PCB headers, nominal cross section: 2.5 mm2, color: light gray, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Pin, number of rows: 1, number of positions: 4, product range: MSTBO 2,5/..-G1R, mounting: Wave soldering, number of solder pins per potential: 1, Pin connector pattern alignment: Orthogonal, locking: without, Product with pin output on right side

Go to Product Detail Page for item 2907774
MSTBO 2,5/ 4-G1L KMGY - PCB header
MSTBO 2,5/ 4-G1L KMGY - PCB header
2907774

PCB headers, nominal cross section: 2.5 mm2, color: light gray, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Pin, number of potentials: 4, number of rows: 1, number of positions: 4, number of connections: 4, product range: MSTBO 2,5/..-G1L, pitch: 5 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.5 mm, number of solder pins per potential: 1, Pin connector pattern alignment: Orthogonal, locking: without, type of packaging: packed in cardboard, Product with pin output on left side

Edut

  • Laaja tuotevalikoima signaalien, datan ja tehon siirtoon
  • Lyhyet asennusajat maljaperiaatteen ansiosta
  • Valinnaiset asennusväyläliittimet viidellä tai neljällä rinnakkaisella koskettimella sekä sarjakoskettimella tehokkaaseen moduulien väliseen tietoliikenteeseen
  • Kotelossa integroitu maakosketin ja väyläliitin jopa 12 navalla
  • Kotelo voidaan avata vaivattomasti, kun lukitussalpaa painetaan esim. ruuvitaltalla.
Maksuton näyte
Testaa ME-sarjan modulaarisia koteloita

Haluatko testata ME-sarjan elektroniikkakoteloita helposti koottavassa maljamuodossa? – Tilaa heti oma näytepakettisi. Annamme asiantuntevaa neuvontaa koteloiden valinnassa ja design-in-vaiheessa haluttuun sovellukseen. Vakuutu Phoenix Contactin ratkaisujen eduista.

Maksuttoman näytteen tilaus
ME-sarjan elektroniikkakotelot
Helposti asennettavassa maljamuodossa olevien ME-elektroniikkakoteloiden konfiguraattori

Helposti asennettavassa maljamuodossa olevien elektroniikkakoteloiden konfiguraattori

Haluatko liittää jopa 120 napaa yhteen moduuliin? – Valitse itsellesi sopiva ME-kotelokokoonpano erikokoisten koteloiden ja koteloiden yläosien valikoimasta. Voit myös käyttää väyläliitintä tiedonsiirtoyhteyden luomiseen muiden DIN-kiskossa olevien moduulien kanssa.

Phoenix Contactin laiteliitäntätekniikan uutuudet

Laiteliitäntätekniikan uutuudet

Johtavana pistoliittimien ja elektroniikkakoteloiden valmistajana Phoenix Contact pyrkii jatkuvasti kehittämään uusia ratkaisuja teollisuus- ja infrastruktuurisovellusten kasvaviin vaatimuksiin.

Tutustu uuteen signaalien, datan ja tehon siirtämiseen tarkoitettuun laiteliitäntätekniikkaan sekä monipuolisiin elektroniikkakoteloihimme.

ME-sarjan kotelot yhdellä silmäyksellä

ME-sarjan modulaariset sarjat helposti asennettavassa maljamuodossa
Tehokas moduulitiedonsiirto
Valinnaiset väyläliittimet mahdollistavat tehokkaan moduulitiedonsiirtoon.
Tehokas moduulitiedonsiirto
Erilaiset liitäntätekniikat
Liitäntätekniikka 3,5...7,5 mm:n rastereissa antaa laajan kirjon käyttömahdollisuuksia.
Erilaiset liitäntätekniikat
Pistoliittimet
PSPT-sarjan piirikorttipistoliittimet helpottavat ja nopeuttavat push-in-liitäntää.
Pistoliittimet
Useita liitäntätasoja
Jopa kolme liitäntätasoa eri rastereissa.
Useita liitäntätasoja
Lisävarusteiden integrointi
Näyttöjen integrointi on mahdollista erityisten suurikokoisten kotelon kansien ansiosta.
Lisävarusteiden integrointi

ME ja ME-MAX: Kotelojärjestelmien joustava modulaarinen rakenne

ME- ja ME-MAX-sarjojen elektroniikkakotelot vähentävät johdotuksen tarvetta integroitujen väyläliittimien ja modulaarisen rakenteen avulla. Kattavat lisätarvikkeet ja monipuoliset sovitusmahdollisuudet, myös kotelon leveyden suhteen, laajentavat yksilöllisten koteloratkaisujen valikoimaa.

Helposti asennettavan moduulijärjestelmän kotelo

Kotelot kalustetuille piirikorteille
Kotelon lukitussalvan painaminen ruuvitaltalla
Väyläliittimet
ME-väyläkotelo, johon on integroitu maadoituskosketin
HS LC -valojohtimet elektroniikkakoteloille
Kotelot kalustetuille piirikorteille

Kalustetut piirikortit ja sopiva liitäntätekniikka voidaan kalustaa ja juottaa yhdessä työvaiheessa. Käytä sovellukseesi ruuvi- tai push-in-liitäntäisiä piirikorttiliittimiä jopa kahdella liitäntätasolla sekä pistoliitettäviä liittimiä jopa kolmella liitäntätasolla. DIN-kiskokotelon asennus on nopeaa lukituksen avulla.

Kotelon lukitussalvan painaminen ruuvitaltalla

Kotelo voidaan avata vaivattomasti huolto- ja korjaustoimia varten painamalla lukitussalpaa esim. ruuvitaltalla.

Väyläliittimet

5-napaista väyläliitintä käytetään energiansyöttöön sekä sarja- ja rinnakkaismuotoiseen tiedonsiirtoon. Se on asennettu DIN-kiskoon, ja sen viisi rinnakkaista tai neljä rinnakkaista ja yksi sarjakosketin mahdollistavat tehokkaan moduulien välisen tiedonsiirron. Sen avulla yhdistetään toisiinsa useita koottuja moduuleja. Jonkin laitteen irrottaminen liitoksesta ei katkaise rinnakkaisten koskettimien liitäntäketjua. Viidellä kullatulla koskettimella voidaan siirtää jopa 8 A:n virtaa ja 125 V:n jännitettä.

ME-väyläkotelo, johon on integroitu maadoituskosketin

ME-väyläkotelot ovat modulaarisen ME-elektroniikkakotelon versioita, joissa on integroitu poikittaisliitin. 5- tai 10-napaisilla rinnakkaiskoskettimilla ja lisäksi kahdella sarjakoskettimella varustetut mallit tarjoavat kattavia käyttömahdollisuuksia. Kotelon pohjaan integroidulla maadoituskoskettimella varustettujen mallien avulla paikalleen työnnetty piirikortti voidaan liittää suoraan maadoitettuun DIN-kiskoon.

HS LC -valojohtimet elektroniikkakoteloille

Elektroniikkakoteloille tarkoitettuja ja niihin optimaalisesti sovitettuja HS LC -valojohtimia on saatavana eri malleina. Lisäksi valojohtimet kestävät sähköstaattisia purkauksia. Puristusnastat helpottavat asentamista piirikortille. Pyynnöstä työstämme palveluna elektroniikkakotelon vaadittavassa kokoonpanolaajuudessa.

Helposti asennettava ME-sarjan elektroniikkakotelo

ME-sarjan DIN-kiskokotelon asennukseen tarvitaan vain muutama vaihe. Kokoonpano on helppoa maljamenetelmän ansiosta. Kalustetuista piirikorteista tulee hetkessä helposti laitesovellukseen asennettavia elektroniikkamoduuleja.

ME-MAX-sarjan modulaarisia koteloita asennettuina DIN-kiskolle

Voidaan yhdistää ME-MAX-sarjan elektroniikkakoteloihin

Samaan sovellukseen voidaan yhdistää ME- ja ME-MAX-kotelosarjoja väyläliittimien kautta ja hyötyä siten kummankin järjestelmän vahvuuksista.

Sopii erinomaisesti näille aloille

Erilaisten sovellusten lisäksi ME-kotelo sopii käytettäväksi muun muassa seuraavilla aloilla.

E-julkaisu
Elektroniikkakotelovalikoiman yleisnäkymä

Tutustu kiskoasennettaviin ja ulkokäyttöön sopiviin koteloihin ja selvitä, kuinka monipuolisesti voit sovittaa elektroniikkakotelot omiin tarpeisiisi.

Avaa e-julkaisu
Asennuskiskokotelot ja kenttäkotelot
Elektroniikkakotelot DIN-kiskoon

Elektroniikkakoteloiden tekniset perusteet Ratkaisut DIN-kiskokäyttöä varten

Elektroniikkakotelot ovat olennainen osa laitetta. Ne määrittävät laitteen ulkoasun ja suojaavat elektroniikkaa ulkopuolisilta vaikutuksilta. Lisäksi ne mahdollistavat asennuksen ylemmän tason yksiköihin. Siksi laitevalmistajien on otettava huomioon monia yksityiskohtia - ei ainoastaan suunnittelussa, vaan myös kotelon valinnassa materiaalien tai laaduntarkastusten osalta. Löydät kaikki tiedot tästä esitteestä.