Preassembled relay module with Push-in connection, consisting of: relay base, power contact relay, plug-in display/interference suppression module, retaining bracket. Contact switching type: 1 N/O contact, max. inrush current up to 130 A peak, 80 A (20 ms), 24 V DC input voltage
Sistem universal de relee industriale
Cu ajutorul releelor universale RIFLINE complete, puteţi realiza toate aplicaţiile cu relee standard. Indiferent dacă doriţi să separaţi, să multiplicaţi sau să amplificaţi semnalele: domeniul de utilizare variază de la relee de cuplare şi de timp până la schimbarea contactoarelor în miniatură. Sistemul de relee permanent conectabil vă permite o manevrare rapidă, simplă şi fără erori.
Preassembled relay module with Push-in connection, consisting of: relay base, relay retaining bracket, plug-in interference suppression module, and power contact relay with test button and integrated status LED. Contact switching type: 1 changeover contact. Input voltage: 120 V AC
Preassembled relay module with Push-in connection, consisting of: relay base with ejector and multi-layer gold contact relay. Contact switching type: 1 changeover contact. Input voltage: 12 V DC
Preassembled relay module with Push-in connection, consisting of: relay base, power contact relay, plug-in display/interference suppression module, retaining bracket. Contact switching type: 1 N/O contact, max. inrush current up to 800 A, 24 V DC input voltage
Pre-assembled relay module consisting of: relay base, function plug-in module, power contact relay, and retaining bracket, approval in accordance with ATEX/IECEx (Zone 2) and Ex Zone Class I, Div. 2, Push-in connection, 4 changeover contacts, Varistor, Input voltage: 120 V AC
Pre-assembled relay module consisting of: relay base, function plug-in module, power contact relay, and retaining bracket, approval in accordance with ATEX/IECEx (Zone 2) and Ex Zone Class I, Div. 2, Push-in connection, 4 changeover contacts, Varistor, Input voltage: 230 V AC
RIF-0 relay base, for miniature power relay with 1 changeover contact, Push-in connection, polarity: A1-, A2+, for mounting on NS 35/7,5
Pre-assembled solid-state relay module with push-in connection, consisting of: relay base with ejector and plug-in miniature solid-state relay. Input voltage: 24 V DC. Output: 24 - 253 V AC/0.75 A
Preassembled relay module with Push-in connection, consisting of: relay base, power contact relay, plug-in display/interference suppression module, and retaining bracket. Contact switching type: 4 changeover contacts. Input voltage: 120 V AC
Plug-in module, for mounting on RIF-1, RIF-2, RIF-3, and RIF-4, with bridge rectifier, input voltage: 12 V AC ... 230 V AC
Avantaje
- Gama completă de produse acoperă toate aplicațiile standard pentru relee
- Manipulare simplă, prin conceptul modern de cablare și distribuție a potențialului
- Posibilitate de extindere rapidă la relee de timp prin modulele funcționale debroșabile
- Sistem de relee eficient, care asigură disponibilitate ridicată pentru utilaje și instalații
- Sistem modular flexibil, cu module complete sau configurabile individual
Relee de cuplare ghidate forțat
Releele de cuplare ghidate forțat de la Phoenix Contact permit comutarea unui feedback sigur. Acestea sunt utilizate la separarea galvanică, îmbunătățirea performanței și multiplicarea contactelor. Modulele noastre releu de cuplare cu mai multe canale sunt proiectate în conformitate cu DIN EN 61810-3 tip A și oferă o siguranță și o eficiență maximă. Acest standard asigură faptul că măsurile speciale de design și de construcție sunt aplicate pentru a garanta faptul că nu se pot afla niciodată simultan în aceeași stare contactul normal deschis și contactul normal-închis.
Datorită acestor contacte cu ghidaj forțat, releele noastre sunt ideale pentru a fi utilizate în cadrul sistemelor cu automonitorizare, cum ar fi sistemele de control cu tehnologie de siguranță. Bazează-te pe tehnologia noastră pentru a maximiza siguranța și eficiența aplicațiilor tale industriale.
Modul de timp multifuncțional
Extindere simplă pentru modulele tale releu: Modulul de timp multifuncțional, debroșabil în mod simplu, pentru 24 V CC servește la extinderea unui modul releu la un releu de timp. Poți echipa soclurile RIF-1 până la RIF-4 cu acest modul.
Poți alege dintre trei funcții de timp într-un interval de timp de la 0,5 s până la 100 min.:
- Întârziere la pornire
- Contact de anclanșare
- Ceas