Carcase modulare pentru echipamente electronice ME

Carcase modulare pentru echipamente electronice ME în formă de cupă ușor de asamblat

Carcasele modulare pentru echipamente electronice din seria ME transformă circuitele imprimate asamblate în module electronice cu timpi scurți de montare. Tehnologia de conectare variabilă, conectorii de magistrală și caracterul modular asigură un design al dispozitivului potrivit pentru fiecare aplicație. Carcasele modulare în formă de cupă permit o gamă largă de soluții pentru transmiterea semnalelor, a puterii și a datelor.

Go to Product Detail Page for item 2278377
MCO 1,5/ 4-G1R-3,5 KMGY - PCB header
MCO 1,5/ 4-G1R-3,5 KMGY - PCB header
2278377

PCB headers, nominal cross section: 1.5 mm2, color: light gray, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of potentials: 4, number of rows: 1, number of positions: 4, number of connections: 4, product range: MCO 1,5/..-G1R, pitch: 3.5 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 2.75 mm, number of solder pins per potential: 1, plug-in system: COMBICON MC 1,5, Pin connector pattern alignment: Orthogonal, locking: without, Product with pin output on right side

Go to Product Detail Page for item 1077612
MSTBO 2,5/ 3 G1R THRR44 BK AU - PCB header
MSTBO 2,5/ 3 G1R THRR44 BK AU - PCB header
1077612

PCB headers, nominal cross section: 2.5 mm2, color: black, nominal current: 16 A, rated voltage (III/2): 320 V, contact surface: Au, contact connection type: Pin, number of rows: 1, number of positions: 3, product range: MSTBO 2,5/..-G1R THR Au, pitch: 5 mm, mounting: THR soldering, pin layout: Linear pinning, solder pin [P]: 2.5 mm, number of solder pins per potential: 1, Pin connector pattern alignment: Orthogonal, locking: without, type of packaging: 44 mm wide tape, Product with pin output on right side

Go to Product Detail Page for item 2199867
GMSTBO 2,5 HV/ 2-GL-7,25 THR - PCB header
GMSTBO 2,5 HV/ 2-GL-7,25 THR - PCB header
2199867

PCB headers, nominal cross section: 2.5 mm2, color: black, nominal current: 16 A, rated voltage (III/2): 630 V, contact surface: Sn, contact connection type: Pin, number of potentials: 2, number of rows: 1, number of positions: 2, number of connections: 2, product range: GMSTBO 2,5 HV, pitch: 7.25 mm, mounting: THR soldering, pin layout: Linear pinning, solder pin [P]: 2.1 mm, number of solder pins per potential: 1, plug-in system: COMBICON MSTB 2,5 advanced, Pin connector pattern alignment: Orthogonal, locking: without, mounting method: without, type of packaging: packed in cardboard, Product with pin output on left side

Go to Product Detail Page for item 2200334
MSTBT 2,5 HC/ 2-STP GY7035 - PCB connector
MSTBT 2,5 HC/ 2-STP GY7035 - PCB connector
2200334

PCB connector, nominal cross section: 2.5 mm2, color: light gray, nominal current: 16 A (see derating curve), rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Socket, number of potentials: 2, number of rows: 1, number of positions: 2, number of connections: 2, product range: MSTBT 2,5 HC/..-STP, pitch: 5 mm, connection method: Screw connection with tension sleeve, conductor/PCB connection direction: 0 °, locking clip: - Locking clip, plug-in system: COMBICON MSTB 2,5 advanced, locking: without, mounting method: without, type of packaging: packed in cardboard

Go to Product Detail Page for item 2199760
GMSTBO 2,5 HV/ 2-GR-7,25 THR - PCB header
GMSTBO 2,5 HV/ 2-GR-7,25 THR - PCB header
2199760

PCB headers, nominal cross section: 2.5 mm2, color: black, nominal current: 16 A, rated voltage (III/2): 630 V, contact surface: Sn, contact connection type: Pin, number of potentials: 2, number of rows: 1, number of positions: 2, number of connections: 2, product range: GMSTBO 2,5 HV, pitch: 7.25 mm, mounting: THR soldering, pin layout: Linear pinning, solder pin [P]: 2.1 mm, number of solder pins per potential: 1, plug-in system: COMBICON MSTB 2,5 advanced, Pin connector pattern alignment: Orthogonal, locking: without, mounting method: without, type of packaging: packed in cardboard, Product with pin output on right side

Avantajele dumneavoastră

  • Portofoliu larg de conectivitate pentru transmiterea semnalelor, a datelor și a puterii
  • Principiul cupelor pentru timpi de montaj reduși
  • Conectori de magistrală cu instalare pe șină DIN opționali cu cinci sau patru contacte paralele, precum și un contact în serie pentru o comunicație eficientă de la modul la modul
  • Contact funcțional de legare la pământ integrat în carcasă și conector de magistrală cu până la 12 poli
  • Prin presiunea aplicată pe cârligele de blocare, de exemplu, prin intermediul șurubelniței, puteți deschide carcasa în mod confortabil.
Mostră gratuită
Testează carcasele modulare din seria ME

Dorești să testezi carcasele pentru echipamente electronice din seria ME într-o formă de cupă ușor de asamblat? – Comandă acum un set de mostre. Oferim consultanță competentă în ceea ce privește alegerea și proiectarea carcasei în aplicația dorită. Convinge-te de avantajele soluțiilor de la Phoenix Contact.

Comandă o mostră gratuită
Carcase pentru echipamente electronice din seria ME
Configurator de carcase pentru echipamente electronice ME în formă de cupă ușor de asamblat

Configurator de carcase pentru echipamente electronice în formă de cupă ușor de asamblat

Dorești să conectezi până la 120 de poli la un singur modul? – Alege configurația de carcasă ME potrivită pentru tine din diferite dimensiuni de carcasă și părți superioare ale carcasei. De asemenea, poți utiliza un conector de magistrală pentru a stabili comunicarea cu alte module de pe șina DIN.

Noutăți în tehnologia pentru conectarea dispozitivelor de la Phoenix Contact

Noutăți în tehnologia pentru conectarea dispozitivelor

În calitate de lider în producția de conectori și carcase pentru echipamente electronice, Phoenix Contact se străduiește întotdeauna să dezvolte noi soluții pentru cerințele în creștere ale aplicațiilor industriale și de infrastructură.

Descoperă noua noastră tehnologie pentru conectarea dispozitivelor, transmiterea semnalelor, a datelor și a puterii, precum și carcase versatile pentru echipamente electronice.

Prezentare generală a carcasei din seria ME

Carcase modulare ME în formă de cupă, simplu de montat
Comunicație eficientă a modulelor
Conectorii opționali de magistrală cu instalare pe șină DIN permit o comunicație eficientă a modulelor.
Comunicație eficientă a modulelor
Tehnologie de conectare variabilă
Tehnologie de conectare în pași de la 3,5 până la 7,5 mm pentru un spectru larg de posibilități de utilizare.
Tehnologie de conectare variabilă
Conectori
Conectori pentru circuit imprimat din seria PSPT pentru o conexiune de tip push-in simplă și rapidă.
Conectori
Mai multe niveluri de conectare
Până la trei niveluri de conectare în diverși pași.
Mai multe niveluri de conectare
Integrarea accesoriilor
Integrarea ecranelor este posibilă datorită capacelor speciale, de dimensiuni mari, ale carcasei.
Integrarea accesoriilor

ME și ME-MAX: Sisteme de carcase în design modular flexibil

Carcasele pentru echipamente electronice ME și ME MAX reduc efortul de cablare datorită magistralei pe șină DIN integrate și designului modular. Accesoriile cuprinzătoare și numeroasele soluții de adaptare, inclusiv în lățimea carcasei, extind paleta de soluții personalizate de carcase.

Carcasă realizată dintr-un sistem modular ușor de montat

Carcase pentru circuite imprimate echipate
Presiune aplicată pe cârligele de blocare pe o carcasă prin intermediul șurubelniței
Conectori de magistrală cu instalare pe șină DIN
Carcase de magistrală ME cu contact funcțional de legare la pământ integrat
Ghiduri de lumină HS LC pentru carcase pentru echipamente electronice
Carcase pentru circuite imprimate echipate

Circuitele imprimate echipate și tehnologia de conectare adecvată pot fi echipate și cositorite într-o singură fază de lucru. Utilizați blocuri terminale pentru circuite imprimate cu conexiune cu șurub sau de tip push-in pe maximum două niveluri de conectare și blocuri terminale conectabile pe maximum trei niveluri de conectare pentru aplicația dumneavoastră. Puteți monta rapid carcasa pe șină DIN prin fixare.

Presiune aplicată pe cârligele de blocare pe o carcasă prin intermediul șurubelniței

Prin presiunea aplicată pe cârligele de blocare, de exemplu, prin intermediul șurubelniței, puteți deschide carcasa în mod confortabil în timpul lucrărilor de întreținere sau de service.

Conectori de magistrală cu instalare pe șină DIN

Conectorul de magistrală cu instalare pe șină DIN cu 5 poli este utilizat pentru alimentarea cu energie și pentru transmiterea de date în serie și paralelă. Este instalat pe șina DIN și permite comunicația eficientă a modulelor cu cinci, respectiv patru contacte paralele și un contact în serie. Astfel vor fi conectate mai multe module asamblate. La îndepărtarea unui dispozitiv din conexiune, lanțul de contact nu este întrerupt dacă există contacte paralele. Cu cinci contacte aurite, sunt posibile transferuri de până la 8 A și 125 V.

Carcase de magistrală ME cu contact funcțional de legare la pământ integrat

Carcasele de magistrală ME sunt variante ale carcasei modulare pentru echipament electronic ME cu o conexiune transversală integrată. Variantele cu contacte paralele cu 5 sau 10 poli, precum și cu două contacte în serie suplimentare oferă posibilități extinse de utilizare. Variantele cu un contact funcțional de legare la pământ integrat în partea inferioară a carcasei vă permit să conectați circuitul imprimat introdus direct la șina DIN împământată.

Ghiduri de lumină HS LC pentru carcase pentru echipamente electronice

Ghidurile de lumină HS LC pentru carcase pentru echipamente electronice sunt disponibile în diferite variante de design și adaptate optim la acestea. De asemenea, ghidul de lumină dispune de rezistență FSD. Cepurile de presare facilitează montarea simplă pe circuitul imprimat. La cerere, vă putem oferi servicii de prelucrare a carcasei pentru echipament electronic, adaptate necesităților dumneavoastră.

Montare simplă a carcasei pentru echipament electronic din seria ME

Montați carcasa pe șină DIN din seria ME în doar câțiva pași. Datorită principiului cupelor, asamblarea este ușoară. În scurt timp, circuitele imprimate echipate devin module de sisteme electronice ușor de montat pentru aplicația dispozitivului dumneavoastră.

Carcase modulare din seria ME-MAX montate pe o șină DIN

Pot fi combinate cu carcasele pentru echipamente electronice din seria ME-MAX

Cele două serii de carcase ME și ME-MAX, cu punctele lor forte, pot fi combinate într-o singură aplicație utilizând conectorul de magistrală cu instalare pe șină DIN.

Ideal pentru aceste domenii

Pe lângă utilizarea pentru diferite aplicații, carcasa ME este adecvată și pentru utilizarea în următoarele domenii.

Document în format electronic
Prezentare generală a portofoliului de carcase pentru echipamente electronice

Descoperiți carcase pentru șină DIN și pentru utilizare în exterior, și aflați cum puteți adapta carcasele pentru echipamente electronice în funcție de necesitățile dumneavoastră individuale.

Deschideți documentul în format electronic
Carcase pe șină DIN și carcase de câmp
Carcase pentru echipamente electronice pentru șina DIN

Principiile tehnice de bază ale carcaselor pentru echipamente electronice Soluții pentru utilizarea pe șină DIN

Carcasele pentru echipamente electronice sunt o parte elementară a unui dispozitiv. Ele determină aspectul acestuia și protejează sistemele electronice împotriva influențelor externe. În plus, permit montarea în unități supraordonate. Prin urmare, producătorii de dispozitive trebuie să aibă în vedere multe detalii nu numai la construcția, ci și la alegerea carcasei atunci când vine vorba de materiale sau verificări de calitate. Găsiți toate detaliile în această broșură.