Conectori fotovoltaici

Conectori fotovoltaici

Fișele asamblabile pe teren de la Phoenix Contact sunt ideale pentru cablarea sistemelor fotovoltaice. Conectorii solari acoperă o gamă largă de cerințe: conectori pentru curent alternativ sau curent continuu, conectori circulari sau dreptunghiulari. Conectorii de dispozitive, tehnologia de conectare a circuitului imprimat și accesoriile completează portofoliul.

Go to Product Detail Page for item 1220829
PV-PRO/OE-200/F-1000/3.5 - Fuse plug
PV-PRO/OE-200/F-1000/3.5 - Fuse plug
1220829

Fuse plug, Range of articles: SUNCLIX, color: black, min. conductor cross-section: 6 mm2, max. conductor cross-section: 6 mm2, rated voltage: 1000 V DC (bis 4000m ü. NN), rated current: 3.5 A, Connection method: open cable end, min. cable diameter: 5.8 mm, max. cable diameter: 6.4 mm, SUNCLIX fuse element for protecting panels and devices in photovoltaic systems

Go to Product Detail Page for item 1220825
PV-PRO/OE-200/F-1000/11 - Fuse plug
PV-PRO/OE-200/F-1000/11 - Fuse plug
1220825

Fuse plug, Range of articles: SUNCLIX, color: black, min. conductor cross-section: 6 mm2, max. conductor cross-section: 6 mm2, rated voltage: 1000 V DC (bis 4000m ü. NN), rated current: 11 A, Connection method: open cable end, min. cable diameter: 5.8 mm, max. cable diameter: 6.4 mm, SUNCLIX fuse element for protecting panels and devices in photovoltaic systems

Go to Product Detail Page for item 1220824
PV-PRO/OE-200/F-1000/23 - Fuse plug
PV-PRO/OE-200/F-1000/23 - Fuse plug
1220824

Fuse plug, Range of articles: SUNCLIX, color: black, min. conductor cross-section: 6 mm2, max. conductor cross-section: 6 mm2, rated voltage: 1000 V DC (bis 4000m ü. NN), rated current: 23 A, Connection method: open cable end, min. cable diameter: 5.8 mm, max. cable diameter: 6.4 mm, SUNCLIX fuse element for protecting panels and devices in photovoltaic systems

Go to Product Detail Page for item 1214616
PV-PRO/OE-200/F-1500/13 - Fuse plug
PV-PRO/OE-200/F-1500/13 - Fuse plug
1214616

Fuse plug, Range of articles: SUNCLIX, color: black, rated voltage: 1500 V DC (bis 4000m ü. NN), rated current: 13 A, Connection method: open cable end, min. cable diameter: 5.8 mm, max. cable diameter: 6.4 mm, SUNCLIX fuse element for protecting panels and devices in photovoltaic systems

Go to Product Detail Page for item 1214613
PV-PRO/OE-200/F-1000/14 - Fuse plug
PV-PRO/OE-200/F-1000/14 - Fuse plug
1214613

Fuse plug, Range of articles: SUNCLIX, color: black, min. conductor cross-section: 6 mm2, max. conductor cross-section: 6 mm2, rated voltage: 1000 V DC (bis 4000m ü. NN), rated current: 14 A, Connection method: open cable end, min. cable diameter: 5.8 mm, max. cable diameter: 6.4 mm, SUNCLIX fuse element for protecting panels and devices in photovoltaic systems

Go to Product Detail Page for item 1220820
PV-PRO/OE-200/F-1500/7 - Fuse plug
PV-PRO/OE-200/F-1500/7 - Fuse plug
1220820

Fuse plug, Range of articles: SUNCLIX, color: black, rated voltage: 1500 V DC (bis 4000m ü. NN), rated current: 7 A, Connection method: open cable end, min. cable diameter: 5.8 mm, max. cable diameter: 6.4 mm, SUNCLIX fuse element for protecting panels and devices in photovoltaic systems

Avantajele dumneavoastră

  • Conexiune mai rapidă și mai simplă a conductorului, la fața locului, datorită tehnologiei inovatoare de conectare rapidă
  • Cablare simplă: configurare fără scule speciale
  • Conexiune durabilă și fiabilă prin intermediul componentelor testate și certificate TÜV
  • Flexibilitate mare datorită soluțiilor de conectare pentru diferite secțiuni transversale de cablu
  • Cablare orientată spre viitor a sistemelor fotovoltaice, datorită unor soluții de conectare universale
Tehnologie de conectare cu curent alternativ

Tehnologie de conectare cu curent alternativ

Tehnologie de conectare cu curent alternativ din seria PRC

Pentru partea de curent alternativ a sistemelor fotovoltaice, îți punem la dispoziție o gamă largă de conectori pentru toate clasele de performanță. Portofoliul cuprinde fișe rotunde și pătrate pentru dispozitive monofazate și trifazate, precum și blocuri terminale de trecere prin panou și accesoriile corespunzătoare.

  • Tensiuni de până la 690 V
  • Curenți de până la 70 A
  • Secțiuni conductor de la 1,5 până la 16 mm²
  • Conexiune cu șurub și prin sertizare
  • PRC: IP66/IP68 (24 h/2 m)/IP69K
Tehnologie de conectare cu curent continuu

Tehnologie de conectare cu curent continuu

Tehnologie de conectare cu curent continuu

Treceri prin panou, conectori și o gamă largă de accesorii: cu tehnologia de conectare cu curent continuu inovatoare și fiabilă, realizați mai ușor cablarea modulelor fotovoltaice, a cutiilor de joncțiune de la nivelul aparatelor și a invertoarelor.

  • Curenți până la 65 A
  • Tensiuni până la 1500 V
  • Secțiuni transversale ale conductorilor între 2,5 mm² și 16 mm²

Conector SUNCLIX pentru sisteme fotovoltaice

Conectori SUNCLIX pentru conectarea modulelor fotovoltaice
Conector pentru sistemul fotovoltaic într-o seră
Distribuitor de curent continuu pentru un sistem fotovoltaic
Conectori SUNCLIX pentru conectarea modulelor fotovoltaice

Conectorii SUNCLIX de la Phoenix Contact pot fi procesați automat. Contactele placate cu argint asigură o rezistență de contact mai mică la utilizare continuă.

Conectorii cu conexiune prin sertizare sunt proiectați pentru curenți de până la 40 A (TÜV) / 50 A (UL) și tensiuni de până la 1500 V (TÜV/UL).

Conector pentru sistemul fotovoltaic într-o seră

Cu conexiunea inovatoare cu arc a conectorilor c.c., poți conecta cablurile de la 2,5 la 16 mm² în mod sigur și eficient, fără unelte speciale. Aceasta permite o asamblare deosebit de simplă și rapidă la fața locului.

Distribuitor de curent continuu pentru un sistem fotovoltaic

Distribuitoarele noastre în Y și siguranțele pentru string-uri oferă și mai multă flexibilitate în cablarea sistemelor fotovoltaice. Rutează șirurile adiacente la punctul de conectare cu ușurință și în mod rentabil cu o singură linie de șiruri.

Protejează-ți dispozitivele cu siguranțe externe pentru string-uri și beneficiezi, astfel, de avantajele managementului termic și de dimensiunile reduse ale dispozitivelor.

Video: Conectori Sunclix - cablarea sistemelor fotovoltaice
Cablarea simplă și fiabilă a sistemelor fotovoltaice YouTube

SUNCLIX: montare simplă, operare sigură

Cu SUNCLIX puteți realiza o cablare sigură a modulului fotovoltaic până la invertor. În videoclip puteți vedea toate avantajele conectorilor solari de culoare neagră.

Video: Conectori circulari inversați și în unghi din seria PRC
Conectori circulari inversați și în unghi din seria PRC YouTube

PRC: conectori de putere robuști dintr-o clasă de protecție superioară

Sistemul de instalare PRC facilitează transferul de energie bidirecțional până la 35 A chiar și în condiții de mediu extreme.

Document în format electronic
Portofoliul pentru instalații fotovoltaice dintr-o privire

Căutați o tehnologie de conectare fiabilă și inovatoare pentru modulele dumneavoastră fotovoltaice, invertoarele sau întregul dumneavoastră sistem fotovoltaic? Atunci vă aflați în locul potrivit.

Deschideți documentul în format electronic
Portofoliu de conectori fotovoltaici
Doi angajați privesc navigatorul pentru produse pe o tabletă pe care sunt afișate diferite produse

Navigator produse Obțineți o privire de ansamblu asupra portofoliului nostru cuprinzător

Obțineți rapid o prezentare generală asupra blocurilor terminale pentru circuite imprimate, conectorilor și carcaselor de echipamente electronice pentru conectarea dispozitivelor. Utilizați navigatorul de produse, care vă ajută să vă familiarizați cu gama noastră prin clasificarea în diverse grupuri de produse.