Sisällöt, joita tarkastelet, on räätälöity kohteelle Suomi. Tarkastele sisältöjä kohteesta Yhdysvallat | Valitse toinen maa

Valvontareleet – kustannustehokas ratkaisu tärkeiden järjestelmäparametrien valvontaan

Valvontareleet

Valvontareleet ovat kustannustehokas ratkaisu tärkeiden sähköisten ja fyysisten järjestelmäparametrien valvontaan. EMD-valvontareleiden avulla voit valvoa yli- ja alijännitettä, yli- ja alivirtaa, vaihevikaa, vaihejärjestystä, vaiheiden epäsymmetriaa, tehokerrointa, pätötehoa, moottorin käämityksen lämpötilaa ja täyttöastetta.

Go to Product Detail Page for item 1336408
MACX-MR-PH-690-PT - Monitoring relay
MACX-MR-PH-690-PT - Monitoring relay
1336408

3-phase voltage monitoring relay, 24 V AC/DC … 240 V AC/DC wide range power supply, monitoring for phase sequence, phase failure and asymmetry (with adjustable asymmetry and response delay). It can be configured using smart phone app via NFC wireless communication function, 1x2 PDT dry contact outputs, closed circuit principle, auto reset, optional screw connection and plug-in connection.

Go to Product Detail Page for item 1336412
MACX-MR-3V-690-PT - Monitoring relay
MACX-MR-3V-690-PT - Monitoring relay
1336412

3-phase voltage monitoring relay, with overvoltage, undervoltage, window monitoring as well as phase sequence, phase loss failure, asymmetry (adjustable asymmetry) and neutral monitoring functions. 24 V AC/DC … 240 V AC/DC wide range power supply, with adjustable threshold values, response delay, and supporting failure record storage and NFC communication. True RMS value test.

Go to Product Detail Page for item 1336404
MACX-MR-PH-690 - Monitoring relay
MACX-MR-PH-690 - Monitoring relay
1336404

3-phase voltage monitoring relay, 24 V AC/DC … 240 V AC/DC wide range power supply, monitoring for phase sequence, phase failure and asymmetry (with adjustable asymmetry and response delay). It can be configured using smart phone app via NFC wireless communication function, 1x2 PDT dry contact outputs, closed circuit principle, auto reset, optional screw connection and plug-in connection.

Go to Product Detail Page for item 1336527
MACX-MR-PTC-PT - Monitoring relay
MACX-MR-PTC-PT - Monitoring relay
1336527

Temperature monitoring relay of the motor winding (max. 2x3 PTCs) for temperature sensors according to DIN 44081 and DIN 44082 with short-circuit monitoring of the PTC thermistor circuit, dynamic line break monitoring, 2-channel detection circuit.
It can be read using smart phone app via NFC wireless communication function, 1x2 PDT dry contact outputs, closed circuit principle, manual reset, optional screw connection and plug-in connection.

Go to Product Detail Page for item 1487448
MACX-MR-3V-690-R-PT - Monitoring relay
MACX-MR-3V-690-R-PT - Monitoring relay
1487448

3-phase voltage monitoring relay with RS-485 interface(160…690V AC), with overvoltage, undervoltage, window monitoring as well as phase sequence, phase loss failure, asymmetry (adjustable asymmetry) monitoring functions. 24…240VAC/DC wide range power supply, with adjustable threshold values and response delay. Supports failure record storage. Supports NFC communication and Modbus/RTU communication, with two configuration possibilities. 1 PDT dry contact output, plug-in connection.

Go to Product Detail Page for item 1336547
MACX-MR-3V-900-PT - Monitoring relay
MACX-MR-3V-900-PT - Monitoring relay
1336547

3-phase voltage monitoring relay, with overvoltage, undervoltage, window monitoring as well as phase sequence, phase loss failure, asymmetry (adjustable asymmetry) and neutral monitoring functions. 24 V AC/DC … 240 V AC/DC wide range power supply, with adjustable threshold values, response delay, and supporting failure record storage and NFC communication. True RMS value test.

Edut

  • Parempi järjestelmäkäytettävyys ja lyhyemmät seisokkiajat
  • Helppo konfigurointi helppokäyttöisellä käyttöliittymällä
  • Kohdennettu ohjaus tai virrankatkaisu raja-arvon ylittyessä tai alittuessa
Näytöllä ja painikkeilla varustetut valvontareleet

Monipuoliset valvontatoiminnot ja intuitiivinen käyttö

Älykkäät valvontareleet

Älykkään MACX-MR-valvontareleen laajennetut säätömahdollisuudet, suuret mittausalueet ja laaja syöttöjännitealue takaavat monipuoliset valvontatoiminnot.

Älykkään valvontareleen edut:

  • Kontrastiltaan hyvä OLED-näyttö konfigurointiin paikan päällä sekä mittausarvojen näyttöön
  • Älykäs konfigurointi ja määritysten helppo siirto MACX-MR-sovelluksella NFC-tiedonsiirron kautta
  • Laaja syöttöjännitealue mittauspiirin galvaanisella eristyksellä
  • Laajennetut mittausalueet ja hyvä mittaustarkkuus True-RMS-mittauksella
  • PIN-suojaus luvattomilta muutoksilta
  • Tarkka raja-arvon asetus ilman potentiometriasetusten tarkastusta ja laskentaa

MACX-MR-valvontareleet yksityiskohtaisesti

Älykkäät valvontareleet, konfigurointi näytön ja painikkeiden avulla
MACX-TR-valvontarele, häiriöiden arviointi älypuhelinsovelluksella
Älykkäät valvontareleet, yleiskatsaus tuotevalikoimasta
Älypuhelin, jossa valvontareleiden konfigurointisovellus
Älykkäät valvontareleet, konfigurointi näytön ja painikkeiden avulla

Aloita tarkka laitteen konfigurointi intuitiivisella valikko-ohjauksella ilman pitkiä testauksia tai laskelmia. Käytä siihen joko selkeää OLED-näyttöä ja laitteen painikkeita tai älypuhellinsovellusta, jossa on lisätoimintoja.

MACX-TR-valvontarele, häiriöiden arviointi älypuhelinsovelluksella

Pidä itse silmällä pieniä poikkeamia normaalista toiminnasta. Vian aiheuttajaa voidaan analysoida ja se voidaan poistaa nopeasti kattavan vikakoodien, virhearvojen, arvojen poikkeaman ja virheen ilmenemisajan listauksen avulla. Vikalähtökoskettimet voidaan määrittää niin, että erilaiset viat erotellaan toisistaan.

Älykkäät valvontareleet, yleiskatsaus tuotevalikoimasta

Koe MACX-MR-valvontareleen monipuolisuus laajennetuilla säätömahdollisuuksilla, suurella mittausalueella ja laajalla syöttöjännitealueella. Mittaus- ja tehonsyöttöpiirin galvaaninen erotus takaa suuren turvallisuuden ja tarkkuuden.

Älypuhelin, jossa valvontareleiden konfigurointisovellus

Hyödynnä älypuhelimen tarjoamia monia mahdollisuuksia valvontareleen intuitiiviseen konfigurointiin. Laajennettuihin toimintoihin kuuluu tallennettujen asetusten luku ja siirto muille valvontareleille sekä laitetietojen saatavuus. Asetusten tekoa selkeyttävät sovellukseen integroitu toimintokaavio, kuvaus sekä muistutus asetusvirheistä. MACX-MR-sovelluksella suoritetaan tarkka parametrien määritys, joka ladataan laitteelle erissä. Valvontareleen määritykset suojataan luvattomalta pääsyltä PIN-koodilla.

Neljä kompaktia valvontarelettä DIN-kiskossa

Kompaktit valvontareleet – nopea johdotus ilman työkaluja

Kompaktit valvontareleet

Kompaktit EMD-BL-valvontareleet ovat optimaalisia selkeisiin valvontatehtäviin, erityisesti asennuksiin rakennusautomaatiossa ja sarjatuotannossa.

Kompaktien valvontareleiden tuomat edut:

  • Tilaa säästävä kompaktin asennuskotelon ansiosta
  • Helppo käyttää – parametrit voidaan asettaa kotelon etupaneelissa olevilla kiertokytkimillä
  • Selkeä diagnostiikka tila-LED-valoilla
  • Täydellinen sarjatuotantoon hintaoptimoidun ratkaisun ansiosta lukuisille valvontatoiminnoille

EMD-BL-valvontareleet yksityiskohtaisesti

Neljä valvontarelettä vierekkäin sekä käsi koon vertailua varten
Kaksi valvontarelettä ja push-in-suorapistotekniikalla asennettava johto
Valvontarele ja ruuvimeisseli parametrien asetukseen kiertokytkimellä
Rullakuljettimen käyttölaite, jossa moottori, pistoliitin ja liitäntä valvontareleeseen
Neljä valvontarelettä vierekkäin sekä käsi koon vertailua varten

EMD-BL-sarjan laitteet ovat rakenteeltaan kapeita, ja ne kuuluvat tuoteperheen kompakteihin valvontareleihin. Kytkentäkaapin elektroniikan lisääntyessä jatkuvana haasteena on tilanpuute. Tilaa säästävän rakenteen ansiosta valvontareleemme sopivat optimaalisesti asennuksiin rakennusautomaatiossa ja sarjatuotannossa.

Kaksi valvontarelettä ja push-in-suorapistotekniikalla asennettava johto

Johdotukseen kuluu moninkertaisesti vähemmän aikaa luotettavalla push-in-suorapistotekniikalla. Ilman työkalua tapahtuva johdotus ja jopa 50 % vähäisempi pistovoima säästävät aikaa ja vähentävät lisäksi myös prosessikustannuksia. Sekä jännite- että vaiheenvalvontareleiden asennus on nopeaa mittauspiiristä tapahtuvan syötön ansiosta.

Valvontarele ja ruuvimeisseli parametrien asetukseen kiertokytkimellä

Halutut parametrit, kuten valvonta-alueet ja aktivointiviive, on helppo asettaa laitteen etupuolella olevalla kiertokytkimellä. Lisäksi selkeät LEDit nopeuttavat analysointia paikan päällä.

Rullakuljettimen käyttölaite, jossa moottori, pistoliitin ja liitäntä valvontareleeseen

Virran valvonta: Alivirran valvonnalla seurataan sähkölaitteiden toimivuutta ja mahdollisia johdinrikkoja. Ylivirran valvonnalla voidaan välttää ylikuormitustilanteita tai jumiutumisia.

Vaiheiden valvonta: 3-vaiheverkossa voidaan valvoa kaikkia vaiheparametreja (vaihevika, vaihejärjestys ja asymmetria)

Lämpötilanvalvonta: Lämpötilasta riippuvat vastukset tunnistavat moottorin kuumenemisen ja aktivoivat releen ilmoituksen.

Jännitteenvalvonta: Koneiden ja järjestelmien suojaus yli- tai alijännitteiden aiheuttamilta haittavaikutuksilta.

E-julkaisu
Koko tuotevalikoima yhdellä silmäyksellä

Tässä voit tutustua osaamiseemme kytkemisen, erottamisen ja vahvistamisen alalla. Valitse käyttötarkoitukseesi sopiva rele solid-state-releistä, sähkömekaanisista releistä, kytkentäreleistä, optokoplereista, valvontareleistä tai aikareleistä aina logiikkamoduuliin saakka.

Avaa e-julkaisu
Releiden, optokoplereiden, valvontareleiden ja virranrajoittimien tuoteperhe