MACX-MR-PH-690-PT - Monitoring relay
1336408

Is being prepared to meet the requirements of the CRA

3-phase voltage monitoring relay, 24 V AC/DC … 240 V AC/DC wide range power supply, monitoring for phase sequence, phase failure and asymmetry (with adjustable asymmetry and response delay). It can be configured using smart phone app via NFC wireless communication function, 1x2 PDT dry contact outputs, closed circuit principle, auto reset, optional screw connection and plug-in connection.

Maksuton lataus saatavilla. Ladattavat tiedostot

Tuotetiedot









Yhteensopivat tuotteet