Approval
Solder base element for PCB mounting for accommodating CB TM... or CB E... device circuit breakers
Bridge plug for bridging contacts 1 to 2 for CB base elements
Bridge plug for bridging contacts 11 to 14 for CB base elements
Modular socket element, 2-position, for holding two circuit breakers, each with a single position
End cover, width: 6 mm, Color: black
Signal bridge, pluggable, for bridging group signaling when there is a free slot on the TMCP SOCKET M socket
Spring lock, for mechanical locking in the case of overhead mounting, 1-pos.
Continuous plug-in bridge, length: 21 mm, width: 11.3 mm, color: gray
Plug-in bridge, Color: silver
Continuous plug-in bridge, mounting type: Plug-in mounting, Color: gray
"$pageName"