Sisällöt, joita tarkastelet, on räätälöity kohteelle Suomi. Tarkastele sisältöjä kohteesta Yhdysvallat | Valitse toinen maa

PT 2,5-QUATTRO - Feed-through terminal block
3209578

Feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 4, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray

Tuotetiedot









Yhteensopivat tuotteet



Edut

In addition to the testing option in the double function shaft, all terminal blocks provide an additional test pick-off
The compact design and front connection enable wiring in a confined space
The Push-in connection terminal blocks are characterized by the system features of the CLIPLINE complete system and by easy and tool-free wiring of conductors with ferrules or solid conductors
Tested for railway applications