CRIMPFOX 6T - Crimping pliers
1212037

Crimping pliers, for ferrules without insulating collar according to DIN 46228 Part 1 and ferrules with insulating collar according to DIN 46228 Part 4, 0.25 mm2 ... 6 mm2, lateral entry, trapezoidal crimp

Tuotetiedot









Yhteensopivat tuotteet



Edut

All ferrules can be optimally crimped with a minimum amount of effort even in the case of large conductor cross-sections
Unlockable pressure lock
Comprehensive range of crimping pliers
Consistently high crimping quality
Marked die stations for precise processing of corresponding cross sections