CRIMPFOX 6-M
-
Crimping pliers
1212720
Crimping pliers, for ferrules without insulating collar according to DIN 46228 Part 1 and ferrules with insulating collar according to DIN 46228 Part 4, 0.25 mm2 ... 6.0 mm2, lateral entry, trapezoidal crimp
Tuotetiedot
Yhteensopivat tuotteet
Edut
Unlockable pressure lock
Marked die stations for precise processing of corresponding cross sections
All ferrules can be optimally crimped with a minimum amount of effort even in the case of large conductor cross-sections
Consistently high crimping quality