Crimping pliers - CRIMPFOX 6
1212034

Crimping pliers, for ferrules without insulating collar according to DIN 46228 Part 1 and ferrules with insulating collar according to DIN 46228 Part 4, 0.25 mm2 ... 6.0 mm2, lateral entry, trapezoidal crimp


Tuotetiedot




Environmental Product Compliance
California Proposition 65 Further information on California's prop. 65 is available under "Downloads" in the manufacturer's declaration

Product type Crimping tool
Compression Trapezoidal crimp
Crimping position 1
Min. cross section 0.25 mm²
Max. cross section 0.75 mm²
AWG min 24
AWG max 20
Crimping position 1
Min. cross section 1 mm²
Max. cross section 1.5 mm²
AWG min 18
AWG max 16
Crimping position 1
Max. cross section 2.5 mm²
AWG max 14
Crimping position 1
Max. cross section 4 mm²
AWG max 12
Crimping position 1
Max. cross section 6 mm²
AWG max 10

Conductor connection
Cross section range, metric 0.25 mm² ... 6 mm²
Cross section range AWG 24 ... 10

Width 18 mm
Height 59 mm
Length 198 mm

Color black

Tuotenumero 1212034
Pakkausyksikkö 1 Kappaletta
Vähimmäistilausmäärä 1 Kappaletta
Tuoteavain BH3131
Tuotekoodi BH3131
Luettelosivu Sivu 417 (C-3-2019)
GTIN 4046356453813
Paino kappaletta kohti (sis. pakkauksen) 444,2 g
Paino kappaletta kohti (ilman pakkausta) 444,2 g
Tullitariffinumero 82032000
Alkuperämaa SE


ECLASS

ECLASS-9.0 21043811
ECLASS-11.0 21043811
ECLASS-10.0.1 21043811

ETIM

ETIM 8.0 EC000168

UNSPSC

UNSPSC 21.0 27111500

EAC

Approval ID: RU x-DE.xx08.B.02974


Yhteensopivat tuotteet

Edut

All ferrules can be optimally crimped with a minimum amount of effort even in the case of large conductor cross sections
Unlockable pressure lock
Comprehensive range of crimping pliers
Consistently high crimping quality
Marked die stations for precise processing of corresponding cross sections