P-CO 2-5 R47K - Component connector
3032447

Component connector, with 47 kOhm resistance for wire-break monitoring, pitch: 5.2 mm, depth: 34.8 mm, width: 4.1 mm, height: 8.9 mm, number of positions: 2, color: black

Tuotetiedot








Yhteensopivat tuotteet


Edut

The component connector can easily plug into the bridge shaft of two adjacent CLIPLINE complete terminal blocks with a 5.1 mm pitch.