PLC-OSC- 60DC/ 24DC/ 2 - Solid-state relay module
2967468

PLC-INTERFACE, consisting of PLC-BSC.../21 basic terminal block with screw connection and plug-in miniature solid-state relay, for mounting on DIN rail NS 35/7,5, 1 N/O contact, input: 60 V DC, output: 3 - 33 V DC/3 A

Tuotetiedot









Yhteensopivat tuotteet



Edut

Slim design
Efficient connection to system cabling using V8 adapter
RT III sealed solid-state relay
High switching power
Zero voltage switch at AC output
Functional plug-in bridges
Integrated input circuit