Our MCR AC current measuring transducers measure AC currents and convert them into an analog standard signal. The hinged Rogowski sensor is ideal for easy installation and retrofitting.
MCR-SL-S-100-U
-
電流変換器
2813457
MCR電流測定用変換器、正弦波および非正弦波交流を測定、入力電流は0~100 A、出力電圧は0...(5) 10 V
製品の詳細
cULus Listed
認証ID: E123528-20110617互換性のある製品
特長
開放型Rogowskiコイルを使って改修可能
30 ... 6000 Hzの実効値を測定
スライドスイッチで測定範囲を指定