Marshalling panel, without actuating push button, nom. voltage: 250 V, nominal current: 10 A, connection method: Push-in connection, 1st, 2nd, 3rd and 4th level, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Liityntämoduulit potentiaalinjakoa varten
Liityntämoduulit mahdollistavat signaalien kompaktin ja selkeän ristikytkennän automaatioympäristössä. Liityntämoduuleja ja kytkentälevyjä on saatavana eri napaluvuilla. Johtimen ja kytkentäpisteen värikoodaus sekä suurikokoinen merkintä takaavat energianjakoliittimien intuitiivisen ja turvallisen asennuksen.
Marshalling panel, without actuating push button, nom. voltage: 250 V, nominal current: 10 A, connection method: Push-in connection, 1st, 2nd, 3rd and 4th level, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Marshalling panel, without actuating push button, nom. voltage: 250 V, nominal current: 8 A, connection method: Push-in connection, 1st, 2nd, 3rd, 4th, 5th, 6th, 7th and 8th level, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Potential distributors, without actuating push button, nom. voltage: 250 V, nominal current: 17.5 A, connection method: Push-in connection, 1st, 2nd, 3rd and 4th level, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: NS 35/7,5, NS 35/15, color: gray, color of connection elements: yellow, black
Potential collective terminal, In the end application, the applicable safety regulations for overload and short-circuit protection on the connected conductors must be considered., nom. voltage: 1000 V, nominal current: 57 A, Load contact, connection method: Push-in connection, Rated cross section: 10 mm2, cross section: 0.5 mm2 - 16 mm2, Line contact, connection method: Screw connection, Rated cross section: 35 mm2, cross section: 1.5 mm2 - 50 mm2, mounting: NS 35/7,5, NS 35/15, color: yellow
Potential distributors, without actuating push button, nom. voltage: 250 V, nominal current: 17.5 A, connection method: Push-in connection, 1st, 2nd, 3rd, 4th, 5th, 6th, 7th and 8th level, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: NS 35/7,5, NS 35/15, color: blue, color of connection elements: black
Potential distributors, without actuating push button, nom. voltage: 250 V, nominal current: 17.5 A, connection method: Push-in connection, 1st, 2nd, 3rd and 4th level, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: NS 35/7,5, NS 35/15, color: gray, color of connection elements: black, yellow
Marshalling panel, without actuating push button, nom. voltage: 250 V, nominal current: 8 A, connection method: Push-in connection, 1st, 2nd, 3rd, 4th, 5th, 6th, 7th and 8th level, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Marshalling panel, without actuating push button, nom. voltage: 250 V, nominal current: 10 A, connection method: Push-in connection, 1st, 2nd, 3rd and 4th level, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Marshalling panel, without actuating push button, nom. voltage: 250 V, nominal current: 8 A, connection method: Push-in connection, 1st, 2nd, 3rd, 4th, 5th, 6th, 7th and 8th level, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: NS 35/7,5, NS 35/15, color: gray, color of connection elements: red, white
Edut
- Kompakti rakenne lisää signaalitiheyttä jopa 20 %
- Johtimien ja kytkentäpaikkojen vapaasti konfiguroitava kohdistus värien mukaan varmistaa intuitiivisen ja turvallisen asennuksen
- Helppopääsyiset 2,3 mm:n koestuspaikat vaivattomaan koestukseen
- Suuri, yhtenäinen merkintäpinta
- Yhtenäiset CLIPLINE complete -järjestelmätarvikkeet vähentävät logistiikkakuluja
Liityntämoduulit
PTRV 8 -riviliittimet ristikytkentään
Liityntämoduulit kompaktiin signaalinjakoon
Liityntämoduulit tarjoavat maksimaalista signaalitiheyttä, ja kompaktin kerrosrakenteensa ansiosta niiden tilantarve on jopa 20 % vähäisempi. Ristikytkentään tarkoitetut riviliittimet on helppo asentaa lukitsemalla ne vaivattomasti NS 35 -kiskoon. Yksittäisten liitäntäkohtien koestaminen on vaivatonta liityntämoduulin helposti käsiksi päästävien 2,3 mm:n koestuspaikkojen ansiosta. Yhtenäiset CLIPLINE complete -lisätarvikkeet pienentävät varastointi- ja logistiikkakustannuksia.
Liityntämoduuleja on saatavana kalustettuna versiona erilaisina, standardoituina värikokoonpanoina esim. standardin DIN VDE 0815 mukaisesti sekä vapaasti kalustettavana versiona.
Potentiaalinjakoliittimet syötöllä ja ilman
Potentiaalinjakoliittimet selkeään potentiaalinjakoon
Potentiaalinjakoliittimet johtavat, toisin kuin liityntämoduulit, yhtä ainoaa potentiaalia. Niitä on saatavana syötöllä tai ilman, ja niiden laajentaminen on nopeaa ja helppoa standardoitujen FBS-siltojen avulla. Potentiaalinjakoliittimet tarjoavat, kuten myös liityntämoduulit, maksimaalisen signaalitiheyden, ja ne on myös helppo kiinnittää DIN-kiskoon NS 35.
Riviliittimet
PTRV-riviliittimien konfiguraattori
Konfiguroi yksilölliset riviliittimet selkeään signaalien ristikytkentään automaatioympäristössä.
Tuote-esite Liityntämoduulit ja kytkentälevyt
Lataa
Haluatko painettuja materiaaleja liityntämoduuleista ja potentiaalinjakoliittimistä? Seuraavassa on tuote-esitteemme ja laatuesitteemme.