Potential distributors, with option to supply up to 6 mm2, nom. voltage: 250 V, nominal current: 17.5 A, connection method: Push-in connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, Feed-in stage, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: gray, color of connection elements: gray
Liityntämoduulit potentiaalinjakoa varten
Liityntämoduulit mahdollistavat signaalien kompaktin ja selkeän ristikytkennän automaatioympäristössä. Liityntämoduuleja ja kytkentälevyjä on saatavana eri napaluvuilla. Johtimen ja kytkentäpisteen värikoodaus sekä suurikokoinen merkintä takaavat energianjakoliittimien intuitiivisen ja turvallisen asennuksen.
Potential collective terminal, nom. voltage: 1000 V, nominal current: 105 A, 1st level connection left, connection method: Screw connection, cross section: 1.5 mm2 - 50 mm2, First level connection, interior, connection method: Push-in connection, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 10 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Potential collective terminal, nom. voltage: 1000 V, nominal current: 57 A, Line contact, connection method: Push-in connection, Rated cross section: 10 mm2, cross section: 0.5 mm2 - 16 mm2, Load contact, connection method: Push-in connection, Rated cross section: 4 mm2, cross section: 0.5 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Potential distributors, with option to supply up to 6 mm2, nom. voltage: 250 V, nominal current: 17.5 A, connection method: Push-in connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, Feed-in stage, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: gray, color of connection elements: black
Potential distributors, with option to supply up to 6 mm2, nom. voltage: 250 V, nominal current: 17.5 A, connection method: Push-in connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, Feed-in stage, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: gray, color of connection elements: blue
Potential collective terminal, nom. voltage: 1000 V, nominal current: 57 A, Load contact, connection method: Push-in connection, Rated cross section: 10 mm2, cross section: 0.5 mm2 - 16 mm2, Line contact, connection method: Screw connection, Rated cross section: 35 mm2, cross section: 1.5 mm2 - 50 mm2, mounting: NS 35/7,5, NS 35/15, color: blue
Potential collective terminal, nom. voltage: 1000 V, nominal current: 57 A, Load contact, connection method: Push-in connection, Rated cross section: 10 mm2, cross section: 0.5 mm2 - 16 mm2, Line contact, connection method: Screw connection, Rated cross section: 35 mm2, cross section: 1.5 mm2 - 50 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Potential distributors, nom. voltage: 250 V, nominal current: 17.5 A, connection method: Push-in connection, 1st, 2nd, 3rd and 4th level, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: NS 35/7,5, NS 35/15, color: gray, color of connection elements: black
Potential collective terminal, nom. voltage: 1000 V, nominal current: 57 A, Line contact, connection method: Push-in connection, Rated cross section: 10 mm2, cross section: 0.5 mm2 - 16 mm2, Load contact, connection method: Push-in connection, Rated cross section: 4 mm2, cross section: 0.5 mm2 - 6 mm2, mounting: NS 35/7,5, color: blue
Potential distributors, nom. voltage: 250 V, nominal current: 17.5 A, connection method: Push-in connection, 1st, 2nd, 3rd, 4th, 5th, 6th, 7th and 8th level, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: NS 35/7,5, NS 35/15, color: gray, color of connection elements: black
Edut
- Kompakti rakenne lisää signaalitiheyttä jopa 20 %
- Johtimien ja kytkentäpaikkojen vapaasti konfiguroitava kohdistus värien mukaan varmistaa intuitiivisen ja turvallisen asennuksen
- Helppopääsyiset 2,3 mm:n koestuspaikat vaivattomaan koestukseen
- Suuri, yhtenäinen merkintäpinta
- Yhtenäiset CLIPLINE complete -järjestelmätarvikkeet vähentävät logistiikkakuluja
Liityntämoduulit
PTRV 8 -riviliittimet ristikytkentään
Liityntämoduulit kompaktiin signaalinjakoon
Liityntämoduulit tarjoavat maksimaalista signaalitiheyttä, ja kompaktin kerrosrakenteensa ansiosta niiden tilantarve on jopa 20 % vähäisempi. Ristikytkentään tarkoitetut riviliittimet on helppo asentaa lukitsemalla ne vaivattomasti NS 35 -kiskoon. Yksittäisten liitäntäkohtien koestaminen on vaivatonta liityntämoduulin helposti käsiksi päästävien 2,3 mm:n koestuspaikkojen ansiosta. Yhtenäiset CLIPLINE complete -lisätarvikkeet pienentävät varastointi- ja logistiikkakustannuksia.
Liityntämoduuleja on saatavana kalustettuna versiona erilaisina, standardoituina värikokoonpanoina esim. standardin DIN VDE 0815 mukaisesti sekä vapaasti kalustettavana versiona.
Potentiaalinjakoliittimet syötöllä ja ilman
Potentiaalinjakoliittimet selkeään potentiaalinjakoon
Potentiaalinjakoliittimet johtavat, toisin kuin liityntämoduulit, yhtä ainoaa potentiaalia. Niitä on saatavana syötöllä tai ilman, ja niiden laajentaminen on nopeaa ja helppoa standardoitujen FBS-siltojen avulla. Potentiaalinjakoliittimet tarjoavat, kuten myös liityntämoduulit, maksimaalisen signaalitiheyden, ja ne on myös helppo kiinnittää DIN-kiskoon NS 35.
Riviliittimet
PTRV-riviliittimien konfiguraattori
Konfiguroi yksilölliset riviliittimet selkeään signaalien ristikytkentään automaatioympäristössä.
Tuote-esite Liityntämoduulit ja kytkentälevyt
Lataa
Haluatko painettuja materiaaleja liityntämoduuleista ja potentiaalinjakoliittimistä? Seuraavassa on tuote-esitteemme ja laatuesitteemme.