String combiner box (SCB); MPP voltage: 1500 V DC; number of strings: 20; number of supported MPP trackers: 1; surge protection: T1 / T2; equipment: Fuse holder (string fuse 10.3 x 85 mm configurable), DC switch disconnector, String monitoring; conductor cross-section (DC output): max. 300 mm2; communication: Trusted Wireless; orientation: Portrait; type of cable entry: Cable gland; scope of supply: Antenna, Accessory kit with mounting material
Aurinkopaneelien liitäntäkotelot
Jotta aurinkopaneelijärjestelmät voidaan suojata parhaalla mahdollisella tavalla salamaniskuilta ja ylijännitteiltä, on välttämätöntä käyttää aurinkopaneelien liitäntäkoteloita. Asennusvalmiit ja heti liitettävät aurinkopaneelien liitäntäkotelot ovat luotettavia järjestelmäratkaisuja, jotka suojaavat invertteriä välittömästi ennen tasa- tai vaihtojännitetuloja. Ylijännitteet johdetaan suoraan maahan.
String combiner box (SCB); MPP voltage: 1000 V DC; number of strings: 2; String entry from above; number of supported MPP trackers: 3; surge protection: T1 / T2; equipment: DC switch disconnector; type of cable entry: SUNCLIX; scope of supply: DC connector for connecting the SCB
String combiner box (SCB); MPP voltage: 1000 V DC; number of strings: 6; number of supported MPP trackers: 1; surge protection: T1 / T2; equipment: Fuse holder (string fuse Midget / 10.3 x 38 Not included in the scope of supply); type of cable entry: Cable gland
String combiner box (SCB); MPP voltage: 1500 V DC; number of strings: 16; number of supported MPP trackers: 1; surge protection: T2; equipment: Fuse holder (string fuse 10.3 x 85 mm configurable), DC switch disconnector, String monitoring; conductor cross-section (DC output): max. 300 mm2; communication: Trusted Wireless; orientation: Portrait; type of cable entry: Cable gland; scope of supply: Antenna, Accessory kit with mounting material
String combiner box (SCB); MPP voltage: 1000 V DC; number of strings: 2; number of supported MPP trackers: 1; surge protection: T1 / T2; equipment: DC switch disconnector; type of cable entry: Cable gland
String combiner box (SCB); MPP voltage: 1000 V DC; number of strings: 1; number of supported MPP trackers: 1; surge protection: T1 / T2; type of cable entry: MC4-Evo 2; scope of supply: without DC connector for connecting the SCB
String combiner box (SCB); MPP voltage: 1000 V DC; number of strings: 2; number of supported MPP trackers: 2; surge protection: T1 / T2; equipment: DC switch disconnector; type of cable entry: Cable gland
String combiner box (SCB); MPP voltage: 1000 V DC; number of strings: 2; number of supported MPP trackers: 2; surge protection: T1 / T2; equipment: DC switch disconnector; type of cable entry: SUNCLIX; scope of supply: DC connector for connecting the SCB
String combiner box (SCB); MPP voltage: 1000 V DC; number of strings: 1; number of supported MPP trackers: 6; surge protection: T1 / T2; type of cable entry: Cable gland
String combiner box (SCB); MPP voltage: 1000 V DC; number of strings: 3; Identical number of input and output strings; number of supported MPP trackers: 2; surge protection: T1 / T2; equipment: without special equipment; type of cable entry: Cable gland
Monipuoliset ratkaisut ylijännitesuojaukseen aurinkoenergiahankkeissasi
Tarjoamme sinulle oikeat ylijännitesuojatoimenpiteet riippumatta siitä, asennatko aurinkopaneelijärjestelmän katolle vai operoitko suurta aurinkopuistoa. Täältä saat tietoa erityishaasteista ja innovatiivisista tuotteistamme, jotka suojaavat järjestelmiäsi tehokkaasti. Lue lisää yksilöllisestä sovelluksestasi ja ehdotuksestamme sopivaan ylijännitesuojaukseen:
Edut
- Kaikki pakkaukset toimitetaan pöly- ja suihkuvesisuojatuissa koteloissa (IP65)
- Aurinkopaneelien liitäntäkotelot toimitetaan esikalustettuina, joten asennus ja käyttöönotto on nopeaa
- Aurinkopaneelien liitäntäkotelon riittävät kytkentämahdollisuudet helpottavat suojapotentiaalijohtimen kytkentää
- Asiakaskohtaiset ratkaisut toteutetaan nopeasti
- Huoltovapaat aurinkopaneelien liitännät SUNCLIX- tai push-in-liitäntätekniikalla
- Tarvittavat pistoliittimet kuuluvat jo kaikkien SUNCLIX-liitäntätekniikalla varustettujen aurinkopaneelijärjestelmien valmissettien toimitukseen
- DIN EN 61439 -standardin mukainen kytkentälaiteyhdistelmä
Uudet tuotteet
Aurinkopaneelijärjestelmien liitäntäkotelot
Turvallinen erottaminen tulipalon sattuessa
Palontorjuntajärjestöt ja vakuutusyhtiöt suosittelevat yhä useammin niin sanottuja palomiehen kytkimiä. Jotta pelastuspalveluille aiheutuvat riskit voitaisiin minimoida ja varmistaa turvallinen palontorjunta, tarkoituksena on kytkeä aurinkopaneelimoduulien lähellä olevat aurinkopaneelit automaattisesti kuormattomiksi hätätilanteessa.
Tärkeimmät ominaisuudet
- Moottoroitu kuormanerotin
- Integroitu ylijännitesuoja (tyyppi T1/2)
- Jopa 12 MPP tracker -seurantalaitteen suojaus
- Jopa 2 paneelia MPP trackeria kohti ja 20 A paneelia kohti
- Huoltovapaa liitäntä SUNCLIX- tai push-in-liitäntätekniikalla
- Standardin DIN EN 61439 vaatimusten mukainen
Edut
- Aurinkopaneelimoduulien lähellä olevien aurinkopaneelien "automaattinen" katkaisu
- Aurinkopaneelien liitäntäkotelot toimitetaan esikalustettuina, joten asennus ja käyttöönotto on nopeaa
- Kompakti rakenne säästää asennustilaa
- Yksinkertaistettu ukkossuojauksen potentiaalintasausjohtimen liitäntä riittävien kytkentämahdollisuuksien ansiosta
- Asennustyön vähentäminen yhdistämällä aurinkopaneelit
Esiasennetut aurinkopaneelien liitäntäkotelot suojaavat kattojärjestelmiä luotettavasti
Aurinkopaneelien liitäntäkotelot
Phoenix Contactin esiasennetut aurinkopaneelien liitäntäkotelot ovat luotettavia järjestelmäratkaisuja, jotka suojaavat invertteriä välittömästi ennen tasajännitetuloja.
Ylijännitteet johdetaan suoraan maahan. Määritetyn tehon laajuuden perusteella voidaan tarjota sopivia ratkaisuja lyhyessäkin ajassa.
Turvallisuus huolto- ja vaaratilanteessa
Hätäkatkaisu palokuntaa varten ja kuormanerotuskytkin
Hätäkatkaisu palokuntaa varten tai kuormanerotuskytkin sekä ylijännitesuoja yhdessä laitteessa. Hätäpysäytyskytkimen avulla voidaan etäkatkaista jännitteensyöttö aurinkopaneelijärjestelmään. Näin voidaan varmistaa paras mahdollinen turvallisuus huolto- ja vaaratilanteissa.
Helppo kaapelointi: aurinkopaneelien pistoliittimien esivalmistelu ilman erikoistyökaluja
Aurinkopaneelijärjestelmien pistoliittimet
Aurinkopaneelien liitäntöjä varten liitäntäkotelot varustetaan joko SUNCLIX-seinämäläpivienneillä tai holkkitiivisteet sisältävillä push-in-liittimillä. Phoenix Contactin SUNCLIX-pistoliittimissä ja push-in-liittimissä yhdistyvät helpon asennuksen ja luotettavan ja huoltoa kaipaamattoman liitännän edut.