License for using “WebIQ Runtime” and “WebIQ Designer” for AXC F 1152 (1151412) and AXC F 2152 (2404267). The software and further information can be found in the PLCnext Store at https://www.plcnextstore.com/permalinks/apps/latest/60002172000748
Visualisointiohjelmisto
Niin valvomossa, tuotantoalueella kuin suoraan koneellakin: tehokas automaatio tarvitsee sopivaa visualisointia, joka perustuu visualisointiohjelmistoon. Valitse monipuolinen visualisointiohjelmistomme Visu+, jossa on SCADA-toiminnallisuus. Ohjelmisto sopii kaikkiin sovelluksiin kompaktista kosketuspaneelista teollisuus-PC:hen.
Runtime license for Visu+ including networking function, with I/O data and variables in the scripting limited to 128 bytes. In addition, 2 direct driver connections are possible.
Runtime license for Visu+ including networking function where the I/O data and variables in scripting are limited to 1024 bytes.
Runtime license for Visu+ including the alarm dispatcher function and three web clients in which the I/O data and variables in the scripting are limited to 1024 bytes.
Runtime license for Visu+ where the I/O data and variables in scripting are limited to 64 bytes.
Runtime license for Visu+ including 2 web clients where the I/O data and variables in scripting are limited to 1024 bytes.
Runtime license for Visu+ including 10 web clients and the OPC server (DA and UA) function where the I/O data and variables in the scripting are not limited. In addition, 16 direct driver connections are possible.
Runtime license for Visu+ where the I/O data and variables in scripting are limited to 512 bytes. 2 direct driver connections are also supported.
Runtime license for Visu+ where the I/O data and variables in scripting are limited to 2048 bytes. 2 direct driver connections are also supported.
Runtime license for Visu+ including alarm dispatcher function and 5 web clients where the I/O data and variables in the scripting are limited to 4096 bytes.