Runtime license for Visu+ where the I/O data and variables in scripting are limited to 128 bytes. 2 direct driver connections are also supported.
Visualisointiohjelmisto
Niin valvomossa, tuotantoalueella kuin suoraan koneellakin: tehokas automaatio tarvitsee sopivaa visualisointia, joka perustuu visualisointiohjelmistoon. Valitse monipuolinen visualisointiohjelmistomme Visu+, jossa on SCADA-toiminnallisuus. Ohjelmisto sopii kaikkiin sovelluksiin kompaktista kosketuspaneelista teollisuus-PC:hen.
Runtime license for Visu+ including alarm statistics, alarm dispatcher, networking, redundancy, and OPC server functions where the I/O data and variables in scripting are not limited. 2 direct driver connections are also supported.
Runtime license for Visu+ including 2 web clients where the I/O data and variables in scripting are limited to 256 bytes.
Runtime license for Visu+ including redundancy, networking, and alarm dispatcher functions where the I/O data and variables in the scripting are limited to 1024 bytes.
Driver license for BACNET. Only in conjunction with a valid Visu+ runtime license including driver connection (Visu+ RT-D).
Runtime license for Visu+ including 5 web clients and the OPC server (DA and UA) and redundancy functions where the I/O data and variables in the scripting are limited to 2048 bytes. In addition, 2 direct driver connections are possible.
Runtime license for Visu+ including redundancy and networking functions where the I/O data and variables in scripting are not limited.
WebVisit 6 is the engineering tool used to create web visualizations for all controllers with integrated web server. The Pro version includes functions such as alarm lists, trends, a user management feature, URL jumps, and other popular functions.
Runtime license for Visu+ where the I/O data and variables in scripting are limited to 1024 bytes.
Runtime license for Visu+ including the functions alarm statistics, alarm dispatcher, networking, redundancy, and 2 web clients with unlimited I/O data and variables in the scripting. In addition, 2 direct driver connections are possible.