Runtime license for Visu+ including 1 web client where the I/O data and variables in scripting are limited to 512 bytes. 2 direct driver connections are also supported.
Visualisointiohjelmisto
Niin valvomossa, tuotantoalueella kuin suoraan koneellakin: tehokas automaatio tarvitsee sopivaa visualisointia, joka perustuu visualisointiohjelmistoon. Valitse monipuolinen visualisointiohjelmistomme Visu+, jossa on SCADA-toiminnallisuus. Ohjelmisto sopii kaikkiin sovelluksiin kompaktista kosketuspaneelista teollisuus-PC:hen.
Runtime license for Visu+ including 3 web clients and alarm dispatcher and alarm statistics functions where the I/O data and variables in scripting are not limited. 2 direct driver connections are also supported.
Runtime license for Visu+ including the OPC server (DA & UA) function, where the I/O data and variables in the scripting are limited to 4096 bytes. In addition, two direct driver connections are also possible.
VISU+ 2 Update is a variant article from Visu+ 1.x to 2 x for the development license and the runtime licenses.
Runtime license for Visu+ including 3 web clients and alarm dispatcher function where the I/O data and variables in scripting are limited to 512 bytes.
License for updating WebVisit 5 Basic to WebVisit 6 Basic