Runtime license for Visu+ including networking function where the I/O data and variables in the scripting are limited to 64 bytes.
Visualisointiohjelmisto
Niin valvomossa, tuotantoalueella kuin suoraan koneellakin: tehokas automaatio tarvitsee sopivaa visualisointia, joka perustuu visualisointiohjelmistoon. Valitse monipuolinen visualisointiohjelmistomme Visu+, jossa on SCADA-toiminnallisuus. Ohjelmisto sopii kaikkiin sovelluksiin kompaktista kosketuspaneelista teollisuus-PC:hen.
Driver license for IEC 61850 MMS Client. Only in conjunction with a valid Visu+ runtime license including driver connection (Visu+ RT-D).
Runtime license for Visu+ including redundancy function and networking and 3 web clients where the I/O data and variables in scripting are limited to 2048 bytes.
Runtime license for Visu+ including alarm statistics, alarm dispatcher, and networking functions where the I/O data and variables in scripting are not limited. 2 direct driver connections are also supported.
Runtime license for Visu+ where the I/O data and variables in scripting are limited to 2048 bytes.
Runtime license for Visu+ including alarm statistics and alarm dispatcher functions where the I/O data and variables in scripting are not limited. 2 direct driver connections are also supported.
Runtime license for Visu+ where the I/O data and variables in scripting are limited to 512 bytes.
Runtime license for Visu+ including the redundancy and networking functions, in which the I/O data and variables in the scripting are limited to 2048 bytes.
Runtime license for Visu+ including 3 web clients, with I/O data and variables in the scripting limited to 512 bytes.
Runtime license for Visu+ including 20 web clients where the I/O data and variables in the scripting are limited to 2048 bytes. In addition, 2 direct driver connections are possible.