Runtime license for Visu+ including 2 web clients where the I/O data and variables in the scripting are limited to 64 bytes.
Visualisointiohjelmisto
Niin valvomossa, tuotantoalueella kuin suoraan koneellakin: tehokas automaatio tarvitsee sopivaa visualisointia, joka perustuu visualisointiohjelmistoon. Valitse monipuolinen visualisointiohjelmistomme Visu+, jossa on SCADA-toiminnallisuus. Ohjelmisto sopii kaikkiin sovelluksiin kompaktista kosketuspaneelista teollisuus-PC:hen.
Runtime license for Visu+ including alarm dispatcher function where the I/O data and variables in scripting are limited to 4096 bytes.
Runtime license for Visu+ including 10 web clients and alarm statistics, alarm dispatcher, networking, and redundancy functions without limitation of the I/O data and variables in the scripting. In addition, 2 direct driver connections are possible.
Runtime license for Visu+ including the functions alarm statistics, alarm dispatcher, OPC server (DA and UA), networking, and 3 web clients with unlimited I/O data and variables in the scripting.
Runtime license for Visu+ where the I/O data and variables in scripting are not limited. 2 direct driver connections are also supported.
Runtime license for Visu+ where the I/O data and variables in scripting are limited to 128 bytes.
Development environment for all touch panels with integrated runtime of the Visu+ visualization software.
Runtime license for Visu+ including alarm dispatcher, OPC server (DA and UA), and alarm statistics functions, with the I/O data and variables in the scripting limited to 1024 bytes. In addition, 2 direct driver connections are possible.
Runtime license for Visu+ including the alarm dispatcher function and two web clients without limitation of the I/O data and variables in the scripting.
Runtime license for Visu+ where the I/O data and variables in scripting are limited to 1024 bytes. 2 direct driver connections are also supported.