Runtime license for Visu+ including alarm dispatcher functions with unlimited I/O data and variables in scripting. In addition, two direct driver connections are also possible.
Visualisointiohjelmisto
Niin valvomossa, tuotantoalueella kuin suoraan koneellakin: tehokas automaatio tarvitsee sopivaa visualisointia, joka perustuu visualisointiohjelmistoon. Valitse monipuolinen visualisointiohjelmistomme Visu+, jossa on SCADA-toiminnallisuus. Ohjelmisto sopii kaikkiin sovelluksiin kompaktista kosketuspaneelista teollisuus-PC:hen.
Runtime license for Visu+ including 3 web clients and alarm dispatcher function, with the I/O data and variables in the scripting limited to 256 bytes.
Runtime license for Visu+ including the functions alarm statistics, alarm dispatcher, and 5 web clients with unlimited I/O data and variables in the scripting. In addition, 2 direct driver connections are possible.
Runtime license for Visu+ where the I/O data and variables in scripting are limited to 8192 bytes.
Runtime license for Visu+ including the alarm dispatcher function and one web client in which the I/O data and variables in the scripting are limited to 1024 bytes. In addition, two direct driver connections are also possible.
Runtime license for Visu+ including 3 web clients and alarm dispatcher and alarm statistics functions where the I/O data and variables in scripting are limited to 4096 bytes. 2 direct driver connections are also supported.
Runtime license for Visu+ including networking function where the I/O data and variables in scripting are limited to 128 bytes.
Upgrade license for upgrading from WebVisit 6 Basic to WebVisit 6 Pro
Runtime license for Visu+ including the function alarm statistics, with the I/O data and variables in the scripting limited to 4096 bytes. In addition, 2 direct driver connections are possible.
WebVisit 6 is the engineering tool used to create web visualizations for all controllers with integrated web server. The user interface has a functional design and even the basic version offers numerous graphic basic elements and functions.