Coupling relay for electrical isolation and power adaptation for SIL 3 F&G applications, low demand, load diagnostics in the Off and On state for wire break and short circuit, 1 enabling current path, test pulse filter, plug-in Push-in terminal block, width: 17.5 mm
Turvalliset kytkentäreleet
TÜV-sertifioidut SIL-kytkentäreleemme turvallista kytkemistä ja katkaisemista varten mahdollistavat signaalien galvaanisen erotuksen jopa SIL 3 -tasoon asti. Diagnostiikkatoimintojen, kuten integroidun kelpuutustestauksen ja linjan kuormituksen valvonnan avulla voidaan minimoida järjestelmän seisokkiajat. SIL 3 -kytkentäreleet, joissa on ATEX, G3-pinnoite ja jopa 70 asteen lämpötila-alue, soveltuvat prosessiteollisuuden erityissovelluksiin.
Coupling relay for electrical isolation and power adaptation for SIL 3 F&G applications, low demand, load diagnostics in the Off and On state for wire break and short circuit, 1 enabling current path, test pulse filter, plug-in screw terminal block, width: 17.5 mm
Coupling relay for SIL 3 low-demand applications, couples digital output signals to the I/O, 1 undelayed enabling current path, safe state off applications, test pulse filter, plug-in screw terminal block
Coupling relay for SIL 3 low-demand applications, couples digital output signals to the I/O, 1 enabling current path, module for F&G applications, test pulse filter, width: 17.5 mm, pluggable Push-in terminal block
Coupling relay for SIL 3 high- and low-demand applications, couples digital output signals to the periphery, 1 enabling current path, 1 confirmation current path, 1 digital signal output, safe state off applications, test pulse filter, TBUS connection, pluggable Push-in terminal block
Coupling relay for electrical isolation and power adaptation for SIL 3 F&G applications, low demand, load diagnostics in the Off and On state for wire break and short circuit, 1 enabling current path, test pulse filter, plug-in Push-in terminal block, width: 17.5 mm
Coupling relay for electrical isolation and power adaptation for SIL 3 F&G applications, low demand, load diagnostics in the Off and On state for wire break and short circuit, 1 enabling current path, test pulse filter, plug-in screw terminal block, width: 17.5 mm
Coupling relay for SIL 3 low demand applications, couples digital output signals to the periphery, 1 enabling current path, module for F&G applications, test pulse filter, plug-in screw connection, 17.5 mm width
Set of 60 coupling relays for SIL 3 low-demand applications, couples digital output signals to the I/O, 1 undelayed enabling current path, safe state off applications, test pulse filter, plug-in screw terminal block
Set of 60 coupling relays for SIL 3 high-demand and low-demand applications, couples digital output signals to the I/O, 3 enabling current paths, safe state off and safe state on applications, test pulse filter, plug-in screw terminal block
Turvalliset kytkentäreleet prosessitekniikkaan
Mitä turvallinen kytkentärele tekee?
Prosessiteollisuuden sovellukset eroavat olennaisesti valmistusteollisuuden sovelluksista. Siten turvatekniikalle asetetaan myös muita vaatimuksia.
Turvallisia kytkentäreleitä käytetään usein prosessiteknisissä laitteistoissa ja galvaaniseen erotukseen sekä sähköisten signaalien tehon vahvistukseen toiminnallista turvallisuutta varten. Prosessiteknisten sovellusten erilaisten vaatimusten täyttämiseen Phoenix Contact on kehittänyt SIL-sertifioituja kytkentäreleitä.
Miksi SIL-sertifioituja kytkentäreleitä tarvitaan?
Phoenix Contactin valikoimaan kuuluu pakko-ohjattuja kytkentäreleitä ja pakko-ohjattuja turvakytkentäreleitä. Pakkotoiminen ohjaus estää mekaanisesti sulkeutuvan koskettimen ja avautuvan koskettimen samanaikaisen suljettuna olemisen. Siten tämä tekniikka tarjoaa parhaan mahdollisen toiminnallisen turvallisuuden.
Turvakytkentäreleet ovat lisäksi SIL-sertifioituja. SIL tarkoittaa turvallisuuden eheystasoa, ja se on järjestelmän luotettavuuden arviointimenetelmä. Tasoja SIL 1, SIL 2 ja SIL 3 tarkastellaan aina vaarasta riippuvina.
Hankkiessasi SIL-sertifioidun kytkentäreleemme tätä arviointia ei tarvitse tehdä. SIL-kytkentäreleet ovat riippumattoman laitoksen tarkastamia ja hyväksymiä. Kaikki turvatekniset parametrit ovat siten saatavilla. Lisäksi integroidun testipulssisuodattimen avulla voidaan suorittaa kattavaa diagnostiikkaa.
PSR-kytkentäreleen ominaisuudet
Phoenix Contactin tuotevalikoimassa on SIL-sertifioituja kytkentäreleitä turvalliseen päällekytkentään (käytetään myös nimityksiä Fire-and-Gas tai Energized to Safe) ja turvalliseen poiskytkentään (käytetään myös nimityksiä Emergency Shutdown tai De-energized). Turvalliset kytkentäreleet täyttävät prosessiteollisuuden erityisvaatimukset, ne esimerkiksi soveltuvat käytettäviksi räjähdysvaarallisilla alueilla.
- Pakko-ohjatuilla koskettimilla varustetut SIL-kytkentäreleet
- Riippumattomien tarkastuslaitosten (esim. TÜV-Rheinland) tarkastamia ja hyväksymiä
- Laaja tuloalue jänniteversioilla 24 V DC, 115 V AC...230 V AC
- Asennettu reletekniikka on G3-yhteensopiva standardin ISA S71.04-1985 mukaan, ja se mahdollistaa siten käytön erityisen syövyttävissä ympäristöissä
- Kelpuutus on helppo toteuttaa
- Kattavat diagnostiikkamahdollisuudet testipulssisuodattimen ansiosta
- Soveltuu Low-Demand- ja High-Demand-tilaan
- SIL 3 -sertifioitu standardien IEC 61508, IEC 61511, EN 50156-1 ja EN 746-2 mukaan
- ATEX-hyväksynnät
Tuoteperheet
Voit valita erittäin kompaktin PSRmini-tuoteperheen tai perinteisen, rakenteeltaan yleisen PSRclassic-tuoteperheen välillä.
PSRmini-kytkentäreleet säästävät tilaa jopa 70 %
Erittäin kompaktit, turvalliset PSRmini-kytkentäreleet
PSRmini-kytkentäreleet ovat markkinoiden kapeimpia SIL-kytkentäreleitä - niiden leveys on alkaen 6 mm.
- Leveydet 6,8 mm, 12,5 mm ja 17,5 mm
- Turvalliseen päälle- ja poiskytkentään
- LEDit mahdollistavat SIL-hyväksytyn diagnostiikan suoraan moduulissa
- 1 - 3 lähtökosketinta
- Aktiivinen vikapalaute DCS-testipulssisuodattimen kautta suoraan ohjaukseen lyhentää seisokkiaikoja suunniteltujen huoltovaiheiden aikana
Perinteiset PSRclassic-kytkentäreleet turvalliseen poiskytkentään
Perinteiset, turvalliset PSRclassic-kytkentäreleet
PSRclassic-sarja sisältää SIL-kytkentäreleitä turvalliseen poiskytkentään. Perinteisissä kytkentäreleissä on runsaasti toimintoja, ja releistä on saatavana eri versioita. Kotelon leveys vastaa markkinoilla yleisesti olevaa standardia.
- Leveys 17,5 mm:stä alkaen
- SIL-kytkentäreleet turvalliseen poiskytkentään
- 3 turvallista relekosketinta ja kosketinlaajennus
Yhteensopivia yleisten turvallisten järjestelmien kanssa
Turvalliset kytkentäreleet on räätälöity prosessiteollisuuden ohjausjärjestelmiin.
Sellaisia ovat turvainstrumentointijärjestelmät (Safety Instrumented Systems, SIS):
- Schneider Electric (Triconex® System)
- HIMA (HIMAx/HIQUAD)
- Emerson (DeltaV)
- Honeywell (Safety Manager / Universal Safe I/O)
- Siemens (ET200S / ET200SP)
- Yokogawa (ProSafe)
Helppo ja nopea kelpuutus
Pakko-ohjatut koskettimet mahdollistavat helpon ja nopean diagnostiikan. Tämä lyhentää seisokkiaikoja suunniteltujen huoltovaiheiden aikana.
Yksinkertainen kelpuutus
- Aktiivinen virhepalaute näkyy liittimen A1 kautta laitteessa
- Pakko-ohjatun avautuvan koskettimen (DO) arviointi
Johdon valvonta
- Diagnostiikka DO-koskettimessa
Termination Carrier ja PSRmini: ainutlaatuinen liitäntätiheys kytkentäkaapissa
Järjestelmäkaapelointi Termination Carrier -alustan avulla
Termination Carrier -alusta sopii PSRmini- ja PSRclassic-releisiin. Moduulialustat vähentävät johdotustöitä ja nopeuttavat asennusta.
Termination Carrier -alustojen yhtenäinen konsepti ja erityinen järjestelmätekniikka estävät johdotusvirheet, jolloin vältytään kalliilta ja aikaa vievältä vianetsinnältä. Mukautamme Termination Carrier -alustan vastaamaan tarpeitasi.
Phoenix Contactin joustava I/O-ristikytkentäjärjestelmä
Joustava I/O-ristikytkentäjärjestelmä
Älykkään IO:n eli yleiskäyttöisten IO-moduulien ansiosta käyttäjille avautuu prosessiteollisuudessa täysin uusia mahdollisuuksia, joita he voivat hyödyntää niin uusissa laitteistoissa kuin jälkiasennuksissakin.
Phoenix Contactin joustava I/O-ristikytkentäjärjestelmä auttaa tekemään yleisestä I/O:sta entistä yleiskäyttöisemmän liityntä- ja kytkentätasolla. Järjestelmä koostuu
standardoidusta perusmoduulista ja vaihdettavista I/O-lisätarvikkeista, joilla on erilaisia sähköisiä toimintoja.
Tärkeimmät ominaisuudet
- Joustava kanavakonfigurointi erityisiin toimintoihin vaihdettavilla IO-lisätarvikkeilla
- Pistoliitettävien I/O-lisätarvikkeiden helppo käsittely ja nopea vaihto
- Koodaukset estävät johdotusvirheet
- Integroitu suojaus perusosassa suojaa signaalit luotettavasti
- SIL 3 standardin IEC 61508 mukaisesti