PSR-PE20-1NO-24DC-SC - Coupling relay
1119573

Coupling relay for SIL 3 low-demand applications, couples digital output signals to the I/O, 1 undelayed enabling current path, safe state off applications, test pulse filter, plug-in screw terminal block

Tuotetiedot









Yhteensopivat tuotteet



Edut

Up to SIL 3 in accordance with IEC 61508, IEC 61511, and IEC 50156
Low housing width of just 12.5 mm
Long service life thanks to filtering of controller test pulses
1 enabling current path