Hybrid motor starter as an alternative to a conventional protective circuit. Starts 3~ AC motors up to 3 A, provides motor protection and emergency stop up to SIL 3/PL e. Group shut-down, supply, and relay extension possible via DIN rail connector.
Hybridimoottorinkäynnistimet
Hybridimoottorikäynnistimemme korvaavat perinteisen suunnanvaihtokontaktoripiirin ja moottorin suojauksen yhdellä laitteella. Hybridimoottorinkäynnistimien avulla kytket moottorit turvallisesti ja luotettavasti. Laitteita voidaan käyttää tilanteissa, joissa edellytetään kolmivaiheisten oikosulkumoottoreiden suunnanvaihtoa ja suojaamista. Hybridimoottorinkäynnistimien tuotevalikoima koostuu suora- ja suunnanvaihtokäynnistimistä, joita on saatavana erilaisilla toiminnoilla, kuten hätäpysäytysvalmiudella.
Gateway for the connection of up to 32 Interface system devices to a higher-level controller via CANopen®. The Interface system devices are connected to the gateway via DIN rail connectors. The DIN rail connectors are provided.
Hybrid motor starter as an alternative to a conventional protective circuit. Starts 3~ AC motors up to 9 A, provides motor protection and emergency stop up to SIL 3/PL e. Group shut-down, supply, and relay extension possible via DIN rail connector.
Hybrid motor starter as an alternative to a conventional protective circuit. Starts 3~ AC motors up to 9 A, provides motor protection, ATEX, and emergency stop up to SIL 3. Group shut-down, supply, and relay extension possible via DIN rail connector.
Hybrid motor starter as an alternative to a conventional protective circuit. Starts 3~ AC motors up to 3 A, provides motor protection, ATEX, and emergency stop up to SIL 3. Group shut-down, supply, and relay extension possible via DIN rail connector.
Hybrid motor starter, for reversing 3~ AC motors up to 550 V AC/2.4 A, 24 V DC input, class 10 tripping characteristic, overload function, without symmetry monitoring, and without phase failure and underload detection. 1-phase motors can be switched.
Hybrid motor starter as an alternative to a conventional reversing contactor. Reverses 3~ AC motors up to 3 A, provides motor protection, ATEX, and emergency stop up to SIL 3. Group shut-down, supply, and relay extension possible via DIN rail connector.
Networkable hybrid motor starter for starting 3~ AC motors up to 500 V AC and 9 A output current, with adjustable overload shutdown, emergency stop function up to SIL 3/PL e, and Push-in connection. Connection to IO-Link.
Networkable hybrid motor starter for reversing 3~ AC motors up to 500 V AC and 3 A output current, with adjustable overload shutdown, emergency stop function up to SIL 3/PL e, and Push-in connection. Connection to IO-Link.
Hybrid motor starter as an alternative to a conventional contactor circuit. Starts 3~ AC motors up to 3 A and offers motor protection. Possible supply and relay extension via DIN rail connector.
Hybridimoottorinkäynnistimien tuomat edut
- Nopea johdottaa integroidulla lukituskytkennällä ja kuorman johdotuksella
- Säädettävä moottorinsuojaus bimetallitoiminnolla, maks. 9 A
- Joustava ja yksinkertainen kenttäväyläliityntä sopivalla yhdyskäytävällä
- Helppo ryhmäkatkaisu asennusväyläliittimen kautta hätäpysäytyksen jälkeen eteen kytketyn turvareleen ansiosta
- Moottorinkäynnistimet ovat osa COMPLETE line -järjestelmää
Uudet tuotteet
IFS PROFIsafe -yhdyskäytävä
Turvallinen verkko moottorikäynnistimiä varten
IFS PROFIsafe -yhdyskäytävä mahdollistaa jopa 15 moottorikäynnistimen vaivattoman verkkointegroinnin. Kytke moottorikäynnistimien enable-tulot turvallisesti: säästä arvokkaita I/O:ita ohjaustasolla ja käytä taloudellista ratkaisua interface-tasolla.
Tärkeimmät ominaisuudet
- IFS-laitteiden integrointi PROFIsafeen
- Turvalliset digitaaliset tulot ja lähdöt
- Digitaaliset lisätulot ja -lähdöt
- Toiminnallinen turvallisuus yksittäiselle ja ryhmän poiskytkennälle vaihtovirtamoottoreissa
- Taloudellinen ratkaisu
- Leveys vain 45 mm
Edut
- Moottorikäynnistimien turvallinen poiskytkentä turvallisten lähtöjen avulla
- Tilaa säästyy kytkentäkaapissa kompaktin rakenteen ansiosta, sillä sen leveys on vain 45 mm
- Helposti laajennettavissa lisä-I/O:illa
- Nopea konfigurointi, tilan seuranta ja diagnostiikka automaatio-ohjelmiston tai clipx ENGINEER -parametrointityökalun avulla
- Säästä verkko-osoitteita Interface System (IFS) -väyläliitännän ansiosta
CONTACTRON-hybriditeknologia
CONTACTRON-hybriditeknologia - moottorinkäynnistimen 10-kertainen käyttöikä
10 kertaa pitempi käyttöikä CONTACTRON-hybriditeknologian avulla: hyvä järjestelmäkäytettävyys kulumattoman puolijohdetekniikan ja kestävän reletekniikan yhdistelmän ansiosta.
Modulaariset hybridimoottorinkäynnistimet lisäävät järjestelmäkäytettävyyttä
Modulaariset hybridimoottorinkäynnistimet
Phoenix Contactin uuden CONTACTRON pro -tuotesarjan tuotteet sallivat yksinkertaisen turvallisuusintegraation ja ovat modulaarisesti laajennettavissa. Koska kaikki perustuu hybriditeknologiaan, toiminnallisesta turvallisuudesta tulee yksinkertaisempaa, järjestelmäkäytettävyys paranee ja käsittely helpottuu
Hybridimoottorinkäynnistimien tuomat edut
- Helppo ryhmäkatkaisu asennusväyläliittimen kautta hätäpysäytyksen jälkeen eteen kytketyn turvareleen ansiosta
- Korkea järjestelmäkäytettävyys CONTACTRON-hybriditeknologian avulla saavutetun 10 kertaa pitemmän käyttöiän ansiosta
- Helppo käyttää: asennuskiskoväyläliittimen avulla säästät kustannuksissa, koska johdottamiseen kuluu vähemmän aikaa
- Luotettava moottorin tilan kuittausilmoitus valinnaisen relemoduulin ansiosta.
Hybridimoottorinkäynnistimien helppo verkottaminen IO-Linkin avulla
Verkotettavat moottorinkäynnistimet
Yhteys kenttäväyläjärjestelmiin toteutetaan INTERFACE-järjestelmäliitännän kautta. Sopivia yhdyskäytäviä on saatavana yleisille kenttäväyläjärjestelmille. Siirrä prosessitietoja helposti ja verkota laitteita nopeasti sekä liityntäjärjestelmään että käytettävissä oleviin IO-Link-versioihin. Sen lisäksi, että säästät tilan- ja johdotustarpeessa, voit hyödyntää diagnostiikkatoimintojen tarjoamat edut. Yksittäinen prosessitietojen yhdistäminen tukee asiakkaan sovellusvaatimuksiin liittyvien – myös digitalisointiin ja Industry 4.0:aan – liittyvien vaatimusten täyttymistä.
Hybridimoottorinkäynnistimien tuomat edut
- Joustava ja yksinkertainen kenttäväyläliityntä sopivalla yhdyskäytävällä
- Yksinkertainen IFS-käyttäjälaitteiden 24 V:n jännitteensyöttö ilman lisäjohdotustarvetta
- Muiden IFS-käyttäjälaitteiden liittäminen on nopeaa asennuskiskoväyläliittimen ruudukkokonseptin ansiosta
- I/O-kortteja (ohjaus) säästyy, koska yhdyskäytävässä on 8 digitaalista tuloa ja 4 digitaalista lähtöä
Itsenäiset moottorinkäynnistimet: kustannustehokkaita, koska toiminnot voidaan valita tarpeen mukaan
Itsenäiset moottorinkäynnistimet
Kompakteilla hybridimoottorinkäynnistimillä kytket moottorit turvallisesti ja luotettavasti. Laitteita voidaan käyttää tilanteissa, joissa edellytetään kolmivaiheisten 50 W:n – 3 kW:n asynkronisten moottoreiden suunnanvaihtoa ja suojaamista. Hybridimoottorinkäynnistimien tuotevalikoima koostuu suora- ja suunnanvaihtokäynnistimistä, joita on saatavana erilaisilla toiminnoilla, kuten hätäpysäytyksellä ja moottorinsuojauksella.
Itsenäisten moottorinkäynnistimien tuomat edut
- Pienempi tilantarve kapealla muotoilulla: leveys 22,5 mm
- Helppo johdottaa integroidulla lukituskytkennällä ja kuorman johdotuksella
- Jopa 10-kertainen käyttöikä CONTACTRON-hybridimoottorinkäynnistinteknologian säästävällä kytkennällä
- Säädettävä moottorinsuojaus bimetallitoiminnolla, maks. 9 A
- Turvallinen katkaisu integroidun turvatoiminnon ansiosta, joka on tasojen SIL 3 ja PL e mukainen