ICS-sarjan modulaariset elektroniikkakotelot

ICS-sarjan modulaariset elektroniikkakotelot IoT-sovelluksiin

ICS-sarjan modulaarinen kotelojärjestelmä sisältää ratkaisuja, jotka vastaavat tulevaisuuden automaatiolaitteiden vaatimuksia. Käytä hyödyksesi kotelojärjestelmä, joka sisältää porrastetut koot, monipuolisen liitäntätekniikan ja valinnaiset väyläliittimet.

Go to Product Detail Page for item 1380317
ICC25-TS1,5/5R3,5-5015 - PCB terminal block
ICC25-TS1,5/5R3,5-5015 - PCB terminal block
1380317

PCB terminal block, nominal current: 16 A, rated voltage (III/2): 150 V, nominal cross section: 1.5 mm2, number of potentials: 5, number of rows: 1, number of positions per row: 5, product range: ICC..-TS1,5/..R3,5, pitch: 3.5 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: blue, Pin layout: Linear pinning, Solder pin [P]: 2.8 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. Product with pin output on right side

Go to Product Detail Page for item 1380313
ICC20-TS1,5/4R3,5-5015 - PCB terminal block
ICC20-TS1,5/4R3,5-5015 - PCB terminal block
1380313

PCB terminal block, nominal current: 16 A, rated voltage (III/2): 150 V, nominal cross section: 1.5 mm2, number of potentials: 4, number of rows: 1, number of positions per row: 4, product range: ICC..-TS1,5/..R3,5, pitch: 3.5 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: blue, Pin layout: Linear pinning, Solder pin [P]: 3.55 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. Product with pin output on right side

Go to Product Detail Page for item 1380300
ICC20-TS2,5/3R5,0-9005 - PCB terminal block
ICC20-TS2,5/3R5,0-9005 - PCB terminal block
1380300

PCB terminal block, nominal current: 24 A, rated voltage (III/2): 300 V, nominal cross section: 2.5 mm2, number of potentials: 3, number of rows: 1, number of positions per row: 3, product range: ICC..-TS2,5/..R5,0, pitch: 5 mm, connection method: Screw connection with tension sleeve, screw head form: H1L Slotted Phillips recess, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: black, Pin layout: Linear pinning, Solder pin [P]: 3.15 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. Product with pin output on right side

Go to Product Detail Page for item 1380322
ICC20-TS1,5/4R3,5-1018 - PCB terminal block
ICC20-TS1,5/4R3,5-1018 - PCB terminal block
1380322

PCB terminal block, nominal current: 16 A, rated voltage (III/2): 150 V, nominal cross section: 1.5 mm2, number of potentials: 4, number of rows: 1, number of positions per row: 4, product range: ICC..-TS1,5/..R3,5, pitch: 3.5 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: yellow, Pin layout: Linear pinning, Solder pin [P]: 3.55 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. Product with pin output on right side

Go to Product Detail Page for item 1380305
ICC25-TS2,5/4L5,0-9005 - PCB terminal block
ICC25-TS2,5/4L5,0-9005 - PCB terminal block
1380305

PCB terminal block, nominal current: 24 A, rated voltage (III/2): 300 V, nominal cross section: 2.5 mm2, number of potentials: 4, number of rows: 1, number of positions per row: 4, product range: ICC..-TS2,5/..L5,0, pitch: 5 mm, connection method: Screw connection with tension sleeve, screw head form: H1L Slotted Phillips recess, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: black, Pin layout: Linear pinning, Solder pin [P]: 3.15 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. Product with pin output on left side

Go to Product Detail Page for item 1380308
ICC25-TS1,5/5L3,5-9005 - PCB terminal block
ICC25-TS1,5/5L3,5-9005 - PCB terminal block
1380308

PCB terminal block, nominal current: 16 A, rated voltage (III/2): 150 V, nominal cross section: 1.5 mm2, number of potentials: 5, number of rows: 1, number of positions per row: 5, product range: ICC..-TS1,5/..L3,5, pitch: 3.5 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: black, Pin layout: Linear pinning, Solder pin [P]: 2.8 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. Product with pin output on left side

Go to Product Detail Page for item 1380310
ICC20-TS2,5/3L5,0-5015 - PCB terminal block
ICC20-TS2,5/3L5,0-5015 - PCB terminal block
1380310

PCB terminal block, nominal current: 24 A, rated voltage (III/2): 300 V, nominal cross section: 2.5 mm2, number of potentials: 3, number of rows: 1, number of positions per row: 3, product range: ICC..-TS2,5/..L5,0, pitch: 5 mm, connection method: Screw connection with tension sleeve, screw head form: H1L Slotted Phillips recess, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: blue, Pin layout: Linear pinning, Solder pin [P]: 3.15 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. Product with pin output on left side

Go to Product Detail Page for item 1477218
ICC20-TP2,5/3R5,0-9005 - PCB terminal block
ICC20-TP2,5/3R5,0-9005 - PCB terminal block
1477218

PCB terminal block, nominal current: 18 A, rated voltage (III/2): 300 V, nominal cross section: 2.5 mm2, number of potentials: 3, number of rows: 1, number of positions per row: 3, product range: ICC..-TP2,5/..R5,0, pitch: 5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: black, Pin layout: Linear pinning, Solder pin [P]: 3.15 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. Product with pin output on right side

Maksuton näyte
Testaa ICS-sarjan modulaarisia koteloita

Haluatko testata ICS-sarjan elektroniikkakoteloita IoT-sovelluksiin? – Tilaa heti oma näytepakettisi. Annamme asiantuntevaa neuvontaa koteloiden valinnassa ja design-in-vaiheessa haluttuun sovellukseen. Vakuutu Phoenix Contactin ratkaisujen eduista.

Maksuttoman näytteen tilaus
ICS-sarjan elektroniikkakotelot

Uudet tuotteet

Kotelon alaosa ICS

Kotelon alaosa uudessa koossa

ICS-sarjan elektroniikkakoteloille

50 mm leveä kotelon alaosa tarjoaa ICS-sarjan suurimman mahdollisen piirikorttipinta-alan ja antaa siten enemmän tilaa sen päällä olevalle elektroniikalle. Koteloon voidaan asentaa yhteensä enintään neljä piirikorttia ja 20 pistoliitintä, joissa on enintään 100 nastaa.

Tärkeimmät ominaisuudet

  • Leveys: 50 mm
  • Korkeus: 122 mm
  • Syvyys: 130,9 mm
  • Jopa 20 liitäntäaukkoa

Edut

  • Suuremman piirikorttipinta-alan ansiosta enemmän tilaa elektroniikkakomponenteille
  • Täysi yhteensopivuus ICS-tuotevalikoiman kanssa nykyisten mittojen uuden yhdistelmän ansiosta
  • Pistoliittimien integrointi viidellä liitäntätasolla 112 mm:n asennussyvyyden ansiosta

IoT-sovellusten ICS-koteloiden konfiguraattori

IoT-sovellusten elektroniikkakoteloiden konfiguraattori

Konfiguroi ICS-kotelo. Valittavana on push-in- ja ruuviliitäntätekniikoita. Antenni-, USB- tai RJ45-liitännät voidaan integroida helposti lisätarvikkeiden avulla. Valmiiden näyttöjen, näppäimistöjen sekä jäähdytyslevyjen avulla voidaan toteuttaa vaativia sovelluksia. Käytä lisäksi PROTIQ-3D-tulostusta prototyypin valmistamiseen. Kun konfigurointi on valmis, voit hyödyntää online-lämpösimulointia ja toteuttaa suunnittelun sarjana.

ICS-sarjan kotelot IoT-sovelluksiin yhdellä silmäyksellä


Interaktiivinen kuvakartta: ICS-sarjan modulaariset elektroniikkakotelot IoT-laitteisiin teollisuus 4.0 -sovelluksissa
Väyläliitin
Kahdeksannapainen väyläliitin, jossa on rinnakkais- ja sarjamuotoiset koskettimet, mahdollistaa helpon moduulienvälisen tiedonsiirron.
Tuotteet
Väyläliitin
Valojohtimet
Valojohtimet takaavat luotettavan tilanäytön.
Tuotteet
Valojohtimet
Jäähdytyslevyt
Jäähdytyslevyt luotettavaan jäähdytykseen.
Tuotteet
Jäähdytyslevyt
Näyttömoduulit ja kalvonäppäimistöt
Integroitu näyttö tekee käytöstä miellyttävää.
Tuotteet
Näyttömoduulit ja kalvonäppäimistöt
Liitäntätekniikka
Vapaasti sijoiteltava liitäntätekniikka.
Tuotteet
Liitäntätekniikka
Yksilölliset etuosan kannet
Yksilöllinen kannen muotoilu
ICS-sarjan yksilölliset kotelon kannet
Yksilölliset etuosan kannet

Perusta huomisen IoT-laitteille

Hyödynnä laajaa moduulivalikoimaa ja liitäntätekniikan erinomaista joustavuutta IoT-sovelluksille: ICS-sarjan DIN-kiskokotelossa voidaan käyttää modulaarisesti standardoitua liitäntätekniikkaa, kuten RJ45-, USB- tai D-SUB-liitäntöjä. Lisäksi kahdeksannapainen TBUS yksinkertaistaa moduulienvälistä tiedonsiirtoa.

Edut

  • Joustava käytettävyys kotelojärjestelmän ja liitäntätekniikan ainutlaatuisen modulaarisuuden ansiosta
  • Integroivina rakenneosina standardoidut liitännät, kuten RJ45, USB, D-SUB ja antennipistukat
  • Optimaalinen tilankäyttö sekä muodon, värien ja painatusten mukautettavuus
  • 8-napaiset väyläliittimet, joissa on rinnakkais- ja sarjamuotoiset liitännät, mahdollistavat vaivattoman moduulienvälisen tiedonsiirron
  • Valinnaiset passiiviset jäähdytyslevyt ja lämpösimulointi optimaalista jäähdytystä varten

Modulaariset kotelot erilaisilla liitäntätekniikoilla

Kahdeksannapainen väyläliitin
Modulaarinen liitäntätekniikka ICS-koteloille
ICS-kotelon leveys, korkeus ja syvyys valittavissa
ICS-kotelo suurella liitäntätiheydellä
Näyttömoduulit ja kalvonäppäimistöt ICS-koteloon
Valojohtimet eri malleina
Kahdeksannapainen väyläliitin

Yhdistä yksittäisiä ICS-koteloita helposti keskenään. Kahdeksannapaiset TBUS 8 -väyläliittimet, joissa on rinnakkais- ja sarjamuotoiset koskettimet, mahdollistavat helpon moduulien välisen tiedonsiirron kytkentäkaapissa.

Modulaarinen liitäntätekniikka ICS-koteloille

DIN-kiskoon tarkoitettu ICS-sarja tuo markkinoille ainutlaatuisen modulaarisen liitäntäjärjestelmän RJ45-, D-SUB-, USB- tai antenniliitännöille. Piirikortin perusosat mahdollistavat ICS-kotelosarjan pistoliitäntäteniikan. Kolmi- ja nelinapaiset, ruuvi- tai push-in-tekniikalla varustetut liitäntäpistokkeet, joiden rasteri on 5,0 mm, tuovat lisää joustavuutta.

ICS-kotelon leveys, korkeus ja syvyys valittavissa

ICS-koteloiden moduulijärjestelmä on helposti skaalattava ja juuri sinun tarpeidesi mukainen. Mahdollisia leveyksiä ovat 20 mm, 25 mm ja 50 mm, korkeuksia 77,5 mm, 100 mm ja 122,5 mm sekä syvyyksiä 87,5 mm, 110 mm ja 132,5 mm.

ICS-kotelo suurella liitäntätiheydellä

ICS-kotelo mahdollistaa joustavuutensa ansiosta vaativien ratkaisujen toteuttamisen pienessä tilassa kytkentäkaapissa. Hyödynnä optimaalisesti tila jopa kahdelle 25 mm leveälle piirikortille ja jopa neljälle 50 mm leveälle piirikortille – ja asennukseen kuluu aikaa vain muutama sekunti. Näin saat enemmän tilaa ja pinta-alaa releille ja elektrolyyttikondensaattoreille. Muoto, värit ja painatus ovat mukautettavissa.

Näyttömoduulit ja kalvonäppäimistöt ICS-koteloon

Prosessien ja parametrien visualisointi ja sovitus sormen napautuksella on yhä tärkeämpää. Kosketusnäytöt ja suuriresoluutioiset, kalvonäppäimistöillä varustetut näytöt laajentavat ICS-sarjan modulaarisen järjestelmän varustelua.

Valojohtimet eri malleina

Valojohtimia on saatavana eri malleina tila- ja diagnostiikkanäyttöihin. Puristusnastat helpottavat asennusta. Tilauksesta toimitamme valokuitujohtimet DIN-kiskokoteloon sovitettuina.

3D-näkymä

Näytöt ja näppäimistöt ICS-sarjan elektroniikkakoteloille 360 asteen näkymässä

2,4 tuuman kosketusnäytöt ja 0,96 tuuman näytöt konfiguroitavilla kalvonäppäimistöillä täydentävät ICS-sarjan elektroniikkakoteloiden valikoimaa.

Vakuutu itse viereisen 3D-näkymän avulla ICS-koteloiden tarjoamasta korkeasta käyttömukavuudesta.

Passiiviset jäähdytyslevyt ICS-sarjan elektroniikkakoteloihin

Passiivisten jäähdytyslevyjen ansiosta laitteita voidaan käyttää myös termisesti vaativissa sovelluksissa. Kattavat lämpösimuloinnit tukevat piirikortin komponenttien asettelua optimaalisesti.

ME-IO-sarjan elektroniikkakotelot

Voidaan yhdistää ME-IO-sarjan koteloihin

Hyödynnä kahden koteloperheen vahvuudet sovelluksesi toteutuksessa: ME-IO- ja ICS-tuoteperheet voidaan yhdistää joustavasti keskenään T-BUS-väyläliittimen avulla – juuri käyttökohteesi vaatimalla tavalla.