HC-HV06-I-CT-F - Contact insert
1405263

Contact insert, number of positions: 6+2+PE, size: B16, power contacts: 6, control contacts: 2, number of connections per position: 1, Socket, Crimp connection, 690 V, 16 A, 0.5 mm2 ... 4 mm2

Tuotetiedot









Yhteensopivat tuotteet



Edut

Shock and vibration-resistant in accordance with DIN EN 61373