CHARX control modular – AC-latauskontrollerit latausasemiin ja wallboxeihin

AC-latauskontrollerit latausasemiin ja wallboxeihin

Skaalautuvat mode 3 -lataukseen tarkoitetut CHARX control modular -latausohjaimet muodostavat älykkään latausinfran ytimen. Avoin Linux-alusta mahdollistaa sektorikytkennän, asiakaskohtaiset IoT-sovellukset ja älykkäät palvelut. Säännölliset, ilmaiset päivitykset varmistavat kyberturvallisuuden ja tarjoavat uusia toimintoja, kuten kaksisuuntaisen latauksen ja plug-and-charge-toiminnon. Saksan kalibrointilakien mukaisuus ja ammattitaitoiset tukipalvelut täydentävät tarjontaa.

Go to Product Detail Page for item 1139034
CHARX SEC-1000 - AC charging controller
CHARX SEC-1000 - AC charging controller
1139034

CHARX control modular, AC charging controller, IEC 61851-1, operating mode: Stand-Alone, Client, interface: CHARX control modular system bus, Connectable peripheral devices: Energy meter, RFID, DC residual current detection, DIN rail mounting, The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 1139018
CHARX SEC-3050 - AC charging controller
CHARX SEC-3050 - AC charging controller
1139018

CHARX control modular, AC charging controller, with Embedded Linux system, IEC 61851-1, ISO/IEC 15118, operating mode: Stand-Alone, Client, Server, interface: Ethernet (2x), CHARX control modular system bus, MICRO-USB type C, communication protocol: OCPP 1.6J, Modbus/TCP, MQTT, Connectable peripheral devices: Energy meter, RFID, DC residual current detection, DIN rail mounting, The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 1139022
CHARX SEC-3000 - AC charging controller
CHARX SEC-3000 - AC charging controller
1139022

CHARX control modular, AC charging controller, with Embedded Linux system, IEC 61851-1, operating mode: Stand-Alone, Client, Server, interface: Ethernet (2x), CHARX control modular system bus, MICRO-USB type C, communication protocol: OCPP 1.6J, Modbus/TCP, MQTT, Connectable peripheral devices: Energy meter, RFID, DC residual current detection, DIN rail mounting, The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 1138965
CHARX SEC-3150 - AC charging controller
CHARX SEC-3150 - AC charging controller
1138965

CHARX control modular, AC charging controller, with Embedded Linux system, IEC 61851-1, ISO/IEC 15118, operating mode: Stand-Alone, Client, Server, interface: Ethernet (2x), Cellular communication (4G/2G), CHARX control modular system bus, MICRO-USB type C, communication protocol: OCPP 1.6J, Modbus/TCP, MQTT, Connectable peripheral devices: Energy meter, RFID, DC residual current detection, DIN rail mounting, The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 1139012
CHARX SEC-3100 - AC charging controller
CHARX SEC-3100 - AC charging controller
1139012

CHARX control modular, AC charging controller, with Embedded Linux system, IEC 61851-1, operating mode: Stand-Alone, Client, Server, interface: Ethernet (2x), Cellular communication (4G/2G), CHARX control modular system bus, MICRO-USB type C, communication protocol: OCPP 1.6J, Modbus/TCP, MQTT, Connectable peripheral devices: Energy meter, RFID, DC residual current detection, DIN rail mounting, The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 1360462
CHARX SEC JST-RCM-CBL - Cable set
CHARX SEC JST-RCM-CBL - Cable set
1360462

CHARX control modular, Cable set, 4-pos., length: 0.4 m, with plug-in contact at one end, For connecting the EV-RCM-6DC-WAT residual current monitor, item no.: 1309697 and CHARX RFID/NFC-PCB, item no.: 1391227 to the modules of the CHARX control modular charging controller family

Edut:

  • Oikeusvarmuus ja maksimaalinen suoja kyberriskejä vastaan
  • Tulevaisuuden kestävä liitettävyys laskutukseen, kuormanhallintaan ja älykkääseen verkkoon
  • Kustannustehokas skaalautuvuus ilman monimutkaisia muunnoksia
  • Pitkän aikavälin yhteensopivuus ja investointisuoja päivitysmahdollisuuden ansiosta
  • Maksimaalinen joustavuus brändin läsnäoloa ja asiakaskokemusta varten

Liitännät, ominaisuudet ja skaalautuvuus

AC-latauskontrollerien CHARX control modular mobiilisovellus

Nopea käyttöönotto älypuhelimen avulla Suoraan paikan päällä ja ilman edeltävää perehtymistä

CHARX control modularin konfigurointisovelluksen avulla wallboxien, latausasemien tai kokonaisten latauspuistojen käyttöönotto ja alkukonfigurointi ei ole koskaan ollut helpompaa: sähköasentajaa ohjataan älypuhelimella askel askeleelta EVSE-ohjaimen erityisen tärkeiden asetusten tekemisessä, eikä tämä vaadi edeltävää perehtymistä.

  • Virheetön käyttöönotto: askel askeleelta, ilman erikoisosaamista, ilman koulutusta
  • Useiden latauspisteiden käyttöönotto: keskitetysti ja aikaa säästäen palvelinohjaimen kautta
  • Käytännön apu: automaattinen latauspisteiden nimeäminen ja kuormanhallinta-asetukset
  • Erityisen korkea tietoturva: salasanalla kirjautuminen suojaa arkaluonteisia tietoja ja asetuksia
  • Lisäarvosi: yksinkertainen ja nopea käyttöönotto paikan päällä ja parempi tuottavuus
CHARX control modular on valmis plug-and-charge- ja kalibrointiin soveltuvaa laskutusta varten

Plug-and-charge ja kalibrointilaki Uusimmat ominaisuudet säännöllisten, ilmaisten ohjelmistopäivitysten ansiosta

Plug-and-charge Hubject-sertifioinnilla

  • Ajansäästöä ja enemmän mukavuutta latauksessa – ilman sovelluksia ja latauskortteja
  • Hubject-sertifikaatti takaa yhteentoimivuuden – ei tarvetta itsesertifioinnille
  • AFIR-vaatimustenmukaisuus ISO 15118-2 -tuen avulla helpottaa käyttöönottoa koko EU:n alueella
  • Standardin ISO 15118-2 mukainen salaus suojaa manipuloinnilta ja väärinkäytöltä
  • Sisältyy ohjelmistoversioon 1.9

Yksinkertaistettu Saksan kalibrointilakien mukaisuus

  • Merkittävästi lyhentynyt latausratkaisusi sertifiointiprosessi
  • Valittavissasi on useita energiamittareita joustavaa kalibrointilakiratkaisua varten
  • Sertifikaattia ei menetetä tulevissa päivityksissä – kallista uudelleensertifiointia ei tarvita
  • Sisältyy ohjelmistoversioon 1.8
CHARX control modular -latauskontrolleri mahdollistaa sektorikytkennän

Latauskontrolleri älykkääseen ja kestävään latausinfraan Valmiina IoT-sovelluksiin, älykkäisiin palveluihin ja sektorikytkentään

Eri sektorien ja toimijoiden, kuten energiaverkkojen, rakennusten, paikallisten tuottajien, latausasemien ja sähköajoneuvojen, yhdistämisellä on yhä tärkeämpi merkitys sähköisen liikenteen tulevaisuudessa.

Tiedonsiirto onkin ratkaisevassa asemassa, kun halutaan edistää vastuullista ja integroitua sähköistä liikennettä, joka perustuu uusiutuvaan energiaan. Tähän kuuluvat sähköajoneuvojen integroiminen älyverkkoon tai älykotiin, tehokkaat ja käyttäjäystävälliset liiketoimintaprosessit sekä latauspaikkojen ylläpitäjien mahdollisuus hallita laitteita ja korjauksia.

Kaikki nämä toiminnot edellyttävät suojattua tiedonsiirtoa eri protokollien avulla. Uuden modulaarisen CHARX control modular -ohjaussukupolven, sen avoimen Linux-alustan ja Phoenix Contactin sovellusosaamisen avulla olet ihanteellisesti valmistautunut tähän haasteeseen.

Ohjauslaiteluokat vertailussa Kaikki ominaisuudet ja toiminnot yhdellä silmäyksellä

Kompakti 1000-sarja
Älykäs 3000-luokka
Kompakti 1000-sarja

Älykäs 3000-luokka

Leveys 18,8 mm 37,6 mm
Mahdolliset käyttötavat Standalone, Client Standalone, Client, Palvelin (jopa 48 latauspisteen hallintaan)
Liitännät socket-liittimelle/latauskaapelille, kontaktorille, RFID-lukijalle, energiamittarille, jäännösvirran valvonnalle, lukituksen avaamiselle verkkovian sattuessa, konfiguroitavat I/O:t
Kalibrointilainsäädännön mukainen lataus OCMFtuella ¹⁾
Linux-alusta, Web Based Management, dynaaminen kuormanhallinta, Ethernet, USB-C, OCPP 1.6J, Modbus/TCP, MQTT, REST, OpenVPN
ISO 15118 plug-and-charge- ja tulevaisuudessa vehicle-to-grid-järjestelmiä varten (valinnainen artikkelivaihtoehtoina)
4G/2G langaton yhteys (lisävarusteena artikkelivaihtoehtoina)
WLAN (valinnaisesti jälkiasennettavissa USB-sovittimella)
Katso tuotetiedot Näytä tuoteluettelo

¹⁾ Tuetaan 1000-luokassa vain yhdessä 3000-luokan kanssa.

3D-näkymä

Katso nyt 3D:nä

Tutustu CHARX control modular 3150 -AC-latauskontrolleriin erityisen yksityiskohtaisesti. Voit tarkastella tuotetta kaikista kulmista zoomaamalla ja kiertämällä.

Sopivat lisätarvikkeet Lisää lisätoimintoja tarpeidesi mukaan

Energiamittarit
RFID-lukija
Jäännösvirran valvonta
Teholähde
Energiamittarit

RFID-lukija

Jäännösvirran valvonta

Teholähde

Näytä tuoteluettelo Näytä tuoteluettelo Näytä tuoteluettelo Näytä tuoteluettelo

Skaalautuva jokaiseen sovellukseen Yksittäisestä wallboxista 48 latauspisteen pysäköintitaloon

Esimerkki CHARX control modular 1000 -latauskontrollerin integroinnista yksittäiseen wallboxiin, jossa ei ole tietoliikenneyhteyttä
Esimerkki 1: Autokatos, jossa on yksittäinen wallbox ilman tietoliikenneyhteyttä. 1000-sarjan kontrollerissa on jo kaikki yksinkertaisiin latauspisteisiin tarvittavat toiminnot, kuten vikavirran tunnistus tai latausliittimen lukituksen avaaminen sähkökatkon aikana. Käyttäjille voidaan myöntää käyttöoikeudet lisäämällä heidät RFID-käyttäjälistalle.
Esimerkkinä CHARX control modular 3150 -latauskontrollerin integrointi yksittäiseen latauspisteeseen, jossa on langaton backend-yhteys Smart City -ympäristössä
Esimerkki 2: Yksittäinen latauspiste langattomalla backend-yhteydellä Smart City -ympäristössä. 3150-sarjan kontrollerin avulla latauspisteet voidaan yhdistää langattomasti laskutusjärjestelmään integroidun 4G-modeemin ja OCPP-protokollan kautta. Kompaktin rakenteen ansiosta latausasemat voidaan esimerkiksi yhdistää katuvaloihin.
Esimerkkinä CHARX control modular 3100- ja 1000-latauskontrollereiden integrointi kolmeen kaksoislatauspisteeseen, joissa on backend-liitäntä ja käyttöpääte yrityksen pysäköintialueella
Esimerkki 3: Yrityksen pysäköintialue, jossa on kolme kaksoislatauspistettä ja käyttöpääte, jossa on yhteys backend-järjestelmään. Kaksoislatausasemalla, jossa on 3100- ja 1000-sarjan kontrollereita, hallitaan kahta alemman tason tuplalaturia, joissa on kussakin 3000- ja 1000-sarjan kontrolleri. 3100-sarjan kontrollerin avulla yhdistetään kosketusnäytöllinen käyttöpääte ja backend-järjestelmä.
Esimerkkinä CHARX control modular 3000- ja 1000-sarjojen latauskontrollereiden integrointi pysäköintitaloon, jossa on 48 latauspistettä ja keskuskytkentäkaappi, jossa on backend-yhteys
Esimerkki 4: Pysäköintitalo, jossa on 48 latauspistettä ja keskuskytkentäkaappi, jossa on backend-yhteys. Yksi 3000-sarjan latauskontrolleri ja yksitoista 1000-sarjan latauskontrolleria yhdistetään väyläliittimellä 12 latauspistettä sisältäväksi ryhmäksi. 3000-sarjan kontrollerilla voidaan hallita kolmea rakenteeltaan samanlaista ryhmää eli yhdellä kontrollerilla yhteensä jopa 48 latauspistettä.

Oma yhteyshenkilösi

Kaikkiin tuotteisiimme ja ratkaisuihimme liittyviin kysymyksiin

Neuvon sinua mielelläni latausinfrahankkeessasi.

Uudet tuotteet

Ohjelmistopäivitys CHARX control modularin -AC-latauskontrollereille
CHARX control modular AC-latauskontrollerin käyttöönotto älypuhelinsovelluksen avulla
Ohjelmistopäivitys AC-latauskontrollereille CHARX control modular

AC-latauskontrollerit ovat nyt OCPP 2.0.1 -yhteensopivia

Kytkentäkaappiasennus

CHARX control modular -tuoteperheen AC-latauskontrollerit ovat älykkään latausinfran ydin. Ohjelmistoversion 1.10 myötä 3000-sarjan kontrollerit, joissa on OCPP 2.0.1, tukevat alan tavoitestandardia tulevien vaatimusten perustana.

Tärkeimmät ominaisuudet

  • Ohjelmistoversio: 1.10
  • OCPP-versio: 2.0.1
  • Kohdennettu toiminnallisuus, jota laajennetaan tulevissa versioissa
  • Parannettu skaalautuvuus ja ylläpidettävyys
  • Tietoturvakorjauksia
  • Lataa päivitystiedosto tuotesivulta

Edut

  • Valmistele AC-latausinfrasi tulevaisuutta varten tukemalla tulevia vaatimuksia
  • Laajennettavissa, pitkäaikaisessa käytössä ja helppo huollettava modernin OCPP-arkkitehtuurin ansiosta
  • Entistä turvallisempi kyberturvallisuusvaatimusten ja sääntelyvaatimusten tukemisen ansiosta
  • Saumaton integrointi taustajärjestelmiin korkean yhteentoimivuuden ansiosta

Mobiilisovellus AC-latauskontrollereille

CHARX control modularin helppo konfigurointi

CHARX control modular -AC-latauskontrollereiden uusi sovellus tekee latauspisteiden käyttöönotosta ja alkukonfiguroinnista entistä helpompaa: sähköasentajia ohjataan älypuhelimella askel askeleelta asetusten läpi, eikä niiden teko edellytä erityistä asiantuntemusta.

Tärkeimmät ominaisuudet

  • Saatavana Androidille ja Apple iOS:lle
  • Todentamisen ja kuormanhallinnan asetukset
  • Salasanalla suojattu kirjautuminen
  • Yhteys latauskontrolleriin tilapäisen WLAN-yhteyden tai olemassa olevan verkon kautta
  • Yhteensopiva USB-sovitin tilapäistä WLAN-yhteyttä varten: SparkLAN WUBT-239ACN(BT)

Edut

  • Intuitiivinen käyttö modernin ja mukautuvan suunnittelun ansiosta nopeuttaa käyttöönottoa paikan päällä
  • Virheetön käyttöönotto, opastus asetuksiin askel askeleelta – myös ilman erikoisosaamista
  • Erityisen korkea suojaus arkaluonteisille tiedoille ja asetuksille salasanasuojatun kirjautumisen ansiosta
  • Yksinkertaistettu käyttöönotto ja lisääntynyt tuottavuus lisäarvona asentajille ja valmistajille

AC-latauskontrollerit nyt Plug-and-charge-ominaisuudella

Päivitys tekee lataamisesta entistä helpompaa

CHARX control modular -tuoteperheen AC-latauskontrollerit ovat älykkään ja kestävän latausinfran ydin. Ohjelmistoversion 1.9 myötä CHARX SEC-3050 ja SEC-3150 tukevat nyt Plug and charge (PnC) -toimintoa, joka mahdollistaa latauksen automaattisen todentamisen ja maksamisen.

Tärkeimmät ominaisuudet

  • Ohjelmistoversio: 1.9
  • Hubject-sertifiointi
  • ISO-15118-2-tuki
  • OCPP-versio: 1.6J
  • Tietoturvakorjaukset
  • Lataa päivitystiedosto tuotesivulta

Edut

  • Automaattinen käynnistys säästä aikaa ja lisää mukavuutta – et tarvitse sovelluksia ja latauskortteja
  • Hubject-sertifikaatti takaa yhteentoimivuuden ajoneuvojen ja taustajärjestelmien kanssa – ei tarvetta itsesertifiointiin
  • AFIR-vaatimustenmukaisuus standardin ISO 15118-2 tuella helpottaa latausinfran käyttöönottoa koko EU:n alueella
  • Standardin ISO 15118-2 mukainen salaus suojaa manipuloinnilta, väärinkäytöltä ja luvattomalta käytöltä

Tekniset usein kysytyt kysymykset Usein kysytyt tekniset kysymykset ja vastaukset CHARX control modularista

Mitä liitäntöjä ja protokollia tuetaan?
CHARX control modular tarjoaa useita eri liitäntöjä, kuten Ethernet, WLAN (USB-sovittimen kautta), Modbus/TCP, OCPP 1.6J, MQTT ja REST-API. Tämän ansiosta ohjausjärjestelmä voidaan integroida joustavasti monenlaisiin taustajärjestelmiin, energianhallintajärjestelmiin ja IoT-järjestelmiin.

Kuinka helppoa asennus ja käyttöönotto on?
Plug & Play-moduulien, push-in-liitäntätekniikan ja verkkopohjaisen konfiguroinnin ansiosta asennus on erityisen nopeaa ja mutkatonta. WLAN-toiminto mahdollistaa myös langattoman käyttöönoton ja huollon - ilman monimutkaista kaapelointia.

Miten varmistetaan yhteensopivuus oheislaitteiden kanssa?
Ohjausyksikkö tukee lukuisia energiamittareita (MID, kalibrointilainsäädännön mukainen) ja muita oheislaitteita, kuten RFID/NFC-moduuleja ja DC-vikavirran valvontaa. Modulaarisen järjestelmäarkkitehtuurin ansiosta eri komponentit voidaan helposti integroida ja vaihtaa.

Mitä skaalausvaihtoehtoja on käytettävissä?
CHARX control modularin avulla jopa 48 latauspiste voidaan ohjata ja hallita älykkäästi. Järjestelmän arkkitehtuuri on suunniteltu siten, että sitä voidaan joustavasti laajentaa yhdestä wallboxista suureksi latauspuistoksi.

Miten kansainvälisiä standardeja noudatetaan (myös tulevaisuudessa)?
Ohjausyksikkö täyttää nykyiset standardit, kuten IEC 61851, ISO 15118 ja radiolaitedirektiivi (RED). Sitä valmistellaan myös vaihtoehtoisten polttoaineiden infrastruktuuria koskevaa asetusta (AFIR) ja kyberkestävyyslakia (CRA) varten. Säännöllisillä, allekirjoitetuilla ohjelmistopäivityksillä varmistetaan, että uudet lainsäädännölliset ja tekniset vaatimukset pannaan täytäntöön nopeasti.

Onko älykkäitä palveluja ja IoT-sovelluksia varten olemassa toimintoja?
Avoin Linux-alusta mahdollistaa räätälöityjen IoT-sovellusten, älykkäiden palvelujen ja sektorikytkennän kehittämisen ja integroinnin. Tämä tarkoittaa, että latausinfra voidaan kehittää tulevaisuutta ajatellen ja räätälöidä.

Miten turvallisuus taataan päivitysten ja käytön aikana?
Päivitykset on suojattu RSA-PSS-allekirjoituksilla ja SHA-512-hashilla. Valvontajärjestelmässä on roolipohjainen käyttöoikeuden tarkastus, pakollinen salasananvaihto ensimmäisellä kirjautumiskerralla ja suojausmekanismit brute force -hyökkäyksiä vastaan.

Miten latauspisteiden hallinnointi toimii?
Verkkopohjainen hallintapaneeli mahdollistaa kaikkien latauspisteiden kätevän konfiguroinnin, valvonnan ja ylläpidon - paikallisesti tai etänä. Tilanäytöt ja vianmääritys ovat aina käytettävissä.

Miten yhteentoimivuus varmistetaan?
Koska ohjausjärjestelmä tukee avoimia standardeja ja protokollia (OCPP, Modbus, MQTT, REST), se on yhteensopiva useiden (valmistajasta riippumattomien) taustajärjestelmien, energiamittareiden ja oheislaitteiden kanssa.

Mitä erityisominaisuuksia CHARX control modular tarjoaa?
Muihin ratkaisuihin verrattuna avoimen Linux-alustan, modulaarisen laitteiston, kattavan protokollatuen, säännöllisten turvallisuuspäivitysten ja yksinkertaisen skaalautuvuuden yhdistelmä erottuu edukseen ja tekee CHARX control modular -ohjausmoduulista erityisen joustavan ja tulevaisuudenkestävän ratkaisun kaikkiin AC-lataussovelluksiin.

Miten integroin latauspisteet tietotekniikkaan ja energianhallintajärjestelmiin turvallisesti?
AC-latauskontrollerimme tukee lukuisia liitäntöjä ja protokollia, kuten OCPP, MQTT, Modbus/TCP ja REST. Tämä mahdollistaa saumattoman integroinnin taustajärjestelmiin ja älykotijärjestelmiin tai rakennuksen hallintajärjestelmiin - mukaan lukien suojattu viestintä ja valinnainen VPN-yhteys.

Miten latausinfra on suojattu kyberhyökkäyksiltä?
Ohjausjärjestelmä on kehitetty design-in -periaatteen mukaisesti: vain tarvittavat liitännät ovat oletusarvoisesti aktiivisia, salasanat on valittava turvallisesti ja kaikki yhteydet voidaan salata (esim. TLS:n tai VPN:n avulla). Tietoturvapäivitykset ja tietoturvan kannalta merkityksellisten tapahtumien kirjaaminen ovat itsestäänselvyys.

Voinko turvallisesti valvoa ja ylläpitää latauspisteitä etänä?
Kyllä, integroidun, salatun OpenVPN-ratkaisun ansiosta turvallinen etäkäyttö on mahdollista. Tämä aktivoidaan vain tarvittaessa (pyynnöstä), ja se suojaa latausinfraa luvattomalta käytöltä. Näin voit suorittaa huollon, diagnostiikan ja päivitykset turvallisesti ja tehokkaasti etänä.

Miten kuormanhallinta toimii ja kuinka joustavaa se on?
Järjestelmä jakaa käytettävissä olevan kytketyn kuorman älykkäästi ja täsmällisesti vaiheittain jopa 48 latauspisteeseen. Se tunnistaa uudet ajoneuvot, ottaa huomioon dynaamiset kuluttajat (esim. aurinkopaneelijärjestelmät tai muut kuormat) ja siirtää automaattisesti käyttämätöntä kapasiteettia. Tämä tarkoittaa, että jokainen lataus on optimaalisesti valvottu ja verkkoliitäntäpiste on luotettavasti suojattu.

Miten latauspiste pysyvät teknisesti ja lainsäädännöllisesti ajan tasalla?
Säännölliset ohjelmistopäivitykset varmistavat, että uudet toiminnot, turvallisuusstandardit ja lakisääteiset vaatimukset (kuten ISO 15118, AFIR, kalibrointilainsäädäntö) pannaan täytäntöön nopeasti - ilman sertifioinnin menetystä.

Mitä räätälöintimahdollisuuksia on tarjolla?
Ohjausyksikkö tarjoaa joustavia toimintomoduuleja (esim. Tapahtumatoiminnot), jotka mahdollistavat toimintalogiikan ja design-in mukauttamisen.