Runtime license for Visu+ including 3 web clients, with I/O data and variables in the scripting limited to 512 bytes.
Software de vizualizare
Fie că este efectuată în camera de comandă centrală, în zona de producție sau direct la nivelul utilajului: automatizarea eficientă necesită o vizualizare adecvată, iar aceasta se bazează pe software-ul de vizualizare. Bazează-te pe software-ul nostru de vizualizare versatil Visu+ cu funcționalitate SCADA. Software-ul este ideal pentru fiecare aplicație: de la panouri tactile compacte până la PC-urile industriale.
Runtime license for Visu+ including 20 web clients where the I/O data and variables in the scripting are limited to 2048 bytes. In addition, 2 direct driver connections are possible.
Runtime license for Visu+ including alarm dispatcher functions with unlimited I/O data and variables in scripting. In addition, two direct driver connections are also possible.
Runtime license for Visu+ including 3 web clients and alarm dispatcher function, with the I/O data and variables in the scripting limited to 256 bytes.
Runtime license for Visu+ including the functions alarm statistics, alarm dispatcher, and 5 web clients with unlimited I/O data and variables in the scripting. In addition, 2 direct driver connections are possible.
Runtime license for Visu+ where the I/O data and variables in scripting are limited to 8192 bytes.
Runtime license for Visu+ including the alarm dispatcher function and one web client in which the I/O data and variables in the scripting are limited to 1024 bytes. In addition, two direct driver connections are also possible.
Runtime license for Visu+ including 3 web clients and alarm dispatcher and alarm statistics functions where the I/O data and variables in scripting are limited to 4096 bytes. 2 direct driver connections are also supported.
Runtime license for Visu+ including networking function where the I/O data and variables in scripting are limited to 128 bytes.
Upgrade license for upgrading from WebVisit 6 Basic to WebVisit 6 Pro