Runtime license for Visu+ where the I/O data and variables in scripting are limited to 1024 bytes. 2 direct driver connections are also supported.
Software de vizualizare
Fie că este efectuată în camera de comandă centrală, în zona de producție sau direct la nivelul utilajului: automatizarea eficientă necesită o vizualizare adecvată, iar aceasta se bazează pe software-ul de vizualizare. Bazează-te pe software-ul nostru de vizualizare versatil Visu+ cu funcționalitate SCADA. Software-ul este ideal pentru fiecare aplicație: de la panouri tactile compacte până la PC-urile industriale.
Runtime license for Visu+ including 3 web clients and alarm dispatcher function where the I/O data and variables in the scripting are limited to 128 bytes. In addition, 2 direct driver connections are possible.
Runtime license for Visu+ including 2 web clients and alarm dispatcher functions where the I/O data and variables in scripting are not limited. 2 direct driver connections are also supported.
Runtime license for Visu+ including 10 web clients and alarm statistics, alarm dispatcher, and redundancy functions without limitation of the I/O data and variables in the scripting. In addition, 2 direct driver connections are possible.
Runtime license for Visu+ including 2 web clients where the I/O data and variables in scripting are limited to 512 bytes. 2 direct driver connections are also supported.
Runtime license for Visu+ including alarm dispatcher functions, with unlimited I/O data and variables in the scripting. In addition, 16 direct driver connections are possible.
Runtime license for Visu+ including 2 web clients and alarm dispatcher and networking functions with a limitation of the I/O data and variables in the scripting to 4096 bytes. In addition, two direct driver connections are possible.
Runtime license for Visu+ including 1 web client where the I/O data and variables in scripting are limited to 2048 bytes.
Runtime license for Visu+ where the I/O data and variables in scripting are limited to 256 bytes.
Runtime license for Visu+ including 1 web client in which the I/O data and variables in the scripting are limited to 512 bytes.