Runtime license for Visu+ including alarm statistics, alarm dispatcher, networking, redundancy, and OPC server functions where the I/O data and variables in scripting are not limited. 2 direct driver connections are also supported.
Software de vizualizare
Fie că este efectuată în camera de comandă centrală, în zona de producție sau direct la nivelul utilajului: automatizarea eficientă necesită o vizualizare adecvată, iar aceasta se bazează pe software-ul de vizualizare. Bazează-te pe software-ul nostru de vizualizare versatil Visu+ cu funcționalitate SCADA. Software-ul este ideal pentru fiecare aplicație: de la panouri tactile compacte până la PC-urile industriale.
Runtime license for Visu+ where the I/O data and variables in scripting are limited to 1024 bytes.
Runtime license for Visu+ where the I/O data and variables in scripting are limited to 2048 bytes.
Runtime license for Visu+ where the I/O data and variables in scripting are limited to 512 bytes.
Runtime license for Visu+ including the function alarm statistics, with the I/O data and variables in the scripting limited to 4096 bytes. In addition, 2 direct driver connections are possible.
Runtime license for Visu+ where the I/O data and variables in scripting are limited to 64 bytes. 2 direct driver connections are also supported.
Runtime license for Visu+ including 10 web clients and the OPC server (DA and UA) function where the I/O data and variables in the scripting are not limited. In addition, 16 direct driver connections are possible.
Runtime license for Visu+ including the functions alarm dispatcher, redundancy, and 2 web clients with unlimited I/O data and variables in the scripting. In addition, 2 direct driver connections are possible.
Runtime license for Visu+ where the I/O data and variables in scripting are not limited. 2 direct driver connections are also supported.
Runtime license for Visu+ where the I/O data and variables in scripting are limited to 128 bytes. 2 direct driver connections are also supported.