Driver license for BACNET. Only in conjunction with a valid Visu+ runtime license including driver connection (Visu+ RT-D).
Software de vizualizare
Fie că este efectuată în camera de comandă centrală, în zona de producție sau direct la nivelul utilajului: automatizarea eficientă necesită o vizualizare adecvată, iar aceasta se bazează pe software-ul de vizualizare. Bazează-te pe software-ul nostru de vizualizare versatil Visu+ cu funcționalitate SCADA. Software-ul este ideal pentru fiecare aplicație: de la panouri tactile compacte până la PC-urile industriale.
Runtime license for Visu+ including 5 web clients and the OPC server (DA and UA) and redundancy functions where the I/O data and variables in the scripting are limited to 2048 bytes. In addition, 2 direct driver connections are possible.
Runtime license for Visu+ including redundancy and networking functions where the I/O data and variables in scripting are not limited.
Runtime license for Visu+ including the functions alarm statistics, alarm dispatcher, networking, redundancy, and 2 web clients with unlimited I/O data and variables in the scripting. In addition, 2 direct driver connections are possible.
Runtime license for Visu+ including networking function where the I/O data and variables in the scripting are limited to 64 bytes.
Driver license for IEC 61850 MMS Client. Only in conjunction with a valid Visu+ runtime license including driver connection (Visu+ RT-D).
Runtime license for Visu+ including redundancy function and networking and 3 web clients where the I/O data and variables in scripting are limited to 2048 bytes.
Runtime license for Visu+ including alarm statistics, alarm dispatcher, and networking functions where the I/O data and variables in scripting are not limited. 2 direct driver connections are also supported.
Runtime license for Visu+ including alarm statistics and alarm dispatcher functions where the I/O data and variables in scripting are not limited. 2 direct driver connections are also supported.
Runtime license for Visu+ including the redundancy and networking functions, in which the I/O data and variables in the scripting are limited to 2048 bytes.