PLC-INTERFACE for railway applications, consisting of basic terminal block with push-in connection and integrated miniature solid-state relay, range: 0.7 x UN to 1.25 x UN, temperature range: -25°C to +70°C, 1 N/O contact, input: 110 V DC, output: 12 - 140 V DC/3 A
Relee cu semiconductor și electromecanice
Releele cu semiconductor, cunoscute și sub denumirea de relee în stare solidă, asigură, printre altele, operațiuni de comutare eficiente în automatizarea sistemelor. Te poți baza pe gama noastră largă de relee cu semiconductor și relee electromecanice, conectabile sau ca modul complet. Releele de cuplare, modulele releu extrem de compacte și releele pentru domenii ce prezintă potențial exploziv contribuie, de asemenea, la disponibilitatea maximă a sistemelor.
PLC-INTERFACE, consisting of PLC-BSC.../21 HC basic terminal block with screw connection and plug-in miniature relay for high continuous current, for mounting on DIN rail NS 35/7,5, limiting continuous current up to 10 A, 1 changeover contact, input voltage 60 V DC
Plug-in miniature relay, with power contact, 1 changeover contact, input voltage 48 V DC
Plug-in miniature power relay, with power contact, 1 changeover contact, manual operation, 60 V DC input voltage
PLC-INTERFACE with interference current and interference voltage protection on the control side, consisting of PLC-BPT.../21 basic terminal block with Push-in connection and plug-in miniature relay with power contact, 1 changeover contact, input voltage 230 V AC
PLC-INTERFACE for protection against interference currents or interference voltages on the control side. Consisting of basic terminal block with Push-in connection and plug-in miniature relay with power contact, 2 changeover contacts, 230 V AC input voltage
PLC-INTERFACE, consisting of a relay base and pluggable multilayer gold contact relay with manual operation, integrated status LED, Screw connection, 2 changeover contacts, Bridge rectifier, Input voltage: 230 V AC / 220 V DC
Plug-in industrial relay with power contacts and additional hard gold plating, 4 changeover contacts, test button, status LED, freewheeling diode, mechanical switching position indicator, polarity: A1+, A2-, coil voltage: 60 V DC
PLC-INTERFACE, consisting of PLC-BPT.../21 basic terminal block with Push-in connection and plug-in miniature relay with multi-layer gold contact, for mounting on DIN rail NS 35/7,5, 1 changeover contact, input voltage 60 V DC
Preassembled relay module with Push-in connection, consisting of: relay base, power contact relay, plug-in display/interference suppression module, and retaining bracket. Contact switching type: 4 changeover contacts. Input voltage: 120 V AC
Produse noi
INTERFAȚĂ PLC cu întrerupător electronic
Releele cu semiconductor și electromecanice din seria PLC-Interface
Module releu extrem de compacte - operațiuni de comutare performante cu instrumente compacte
Seria de relee PLC-INTERFACE cu utilizare universală vă oferă o multitudine de relee electromecanice și cu semiconductor conectabile.
Vă stau la dispoziție următoarele variante speciale:
- Serie pentru cuplarea senzorilor, respectiv a actuatoarelor
- Serie de filtre pentru cabluri de comandă lungi
- Module de comutare pentru intervenție manuală
- Relee cu semiconductor pentru comutări fără uzură
- Relee Ex pentru aplicații în zona 2
- Relee cu semiconductor hibride pentru durată mare de exploatare
- Module releu pentru aplicații feroviare
- Module releu pentru curenți mari de anclanșare
- Releu pentru inversarea fazelor pentru motoare de curent continuu
Avantajele dumneavoastră oferite de modulele noastre releu extrem de compacte
- Gamă extinsă de produse, cu variante speciale pentru aplicații speciale
- Optimizarea costurilor de instalare datorită multitudinii de accesorii disponibile
- Dimensiune de 6,2 mm cu relee cu semiconductor și electromecanice conectabile
- Tehnologie de conectare flexibilă, la alegere: indiferent dacă este vorba despre tehnologie de conectare cu șurub, cu cameră cu arc sau push-in
- Funcții logice prin extinderea cu PLC logic
- Conexiuni plug-in rapide între controler și releu, cu ajutorul adaptorului pentru cablarea de sistem
- Modulele releu extrem de compacte sunt parte a sistemului COMPLETE line
Releele cu semiconductor și electromecanice din seria RIFLINE complete
Sistem universal de relee industriale - de la relee de cuplare la relee de timp și la înlocuirea contactoarelor în miniatură
Cu ajutorul releelor universale RIFLINE complete, puteți realiza toate aplicațiile cu relee standard. Indiferent dacă doriți să separați, să multiplicați sau să amplificați semnalele: domeniul de utilizare variază de la relee de cuplare și de timp până la schimbarea contactoarelor în miniatură. Sistemul de relee permanent conectabil vă permite o manevrare rapidă, simplă și fără erori.
Avantajele dumneavoastră oferite de sistemul nostru de relee industriale
- Gamă completă de produse, care acoperă spectrul tuturor aplicațiilor cu relee standard
- Manipulare simplă, prin conceptul modern de cablare și distribuție a potențialului
- Extindere simplă la releul de timp prin modulul funcțional conectabil
- Sistem fiabil pentru o disponibilitate ridicată a utilajelor și a sistemelor
- Disponibil ca modul complet sau sistem modular
- Sistemul universal de relee industriale este parte a sistemului COMPLETE line
Relee de cuplare cu contacte cu ghidaj forțat
Relee de cuplare cu contacte cu ghidaj forțat
Releele de cuplare cu contacte cu ghidaj forțat de la Phoenix Contact sunt dispozitive de bază pentru controlul mono-canal. Releele de cuplare folosesc la separarea galvanică, îmbunătățirea performanței și multiplicarea contactelor.
Avantajele dumneavoastră oferite de releele noastre de cuplare cu ghidaj forțat
- Siguranță maximă cu contacte cu ghidaj forțat, în conformitate cu EN 50205
- Schimb fiabil de semnale între două sisteme cu funcție de confirmare
- Manipulare simplă, prin conceptul modern de cablare și distribuție a potențialului
- Sistem fiabil pentru o disponibilitate ridicată a utilajelor și a sistemelor
- Gamă completă, care acoperă spectrul tuturor aplicațiilor cu relee standard
Module releu pentru domeniile ce prezintă potențial exploziv
Module releu pentru domeniile ce prezintă potențial exploziv - comutare sigură
Cu modulele releu puteți separa și comuta în siguranță semnale în domeniile ce prezintă potențial exploziv. Releele dispun de aprobările Ex necesare pentru Zona 2 (ATEX, Class 1 Division 2).
Avantajele dumneavoastră oferite de modulele noastre releu pentru domenii ce prezintă potențial exploziv
- Utilizare în domenii ce prezintă potențial exploziv, prin aprobările speciale
- Flexibilitate, datorită diferitelor tehnologii de conectare
- Distribuție rapidă a potențialului cu punți de conectare
- Economie de spațiu, grație lățimii reduse de 6,2 mm
- Conexiune eficientă la cablarea de sistem, prin intermediul adaptorului V8
- Modulele releu pentru domeniile ce prezintă potențial exploziv sunt parte a sistemului COMPLETE line
Releu auxiliar cu modul cu soclu
Relee auxiliare pentru operare și comutare în zone cu cerințe ridicate de siguranță
Releele auxiliare sunt ideale pentru utilizarea în sisteme de comandă și monitorizare. Acestea asigură separarea galvanică dintre circuitele auxiliare și cele de comandă. În același timp, releele auxiliare au un consum propriu redus de energie, în ciuda capacității mari de comutare. Prin urmare, acestea sunt ideale de ex. pentru utilizarea în stații de transformatoare.
Releul de ancoră pentru axe acționează toate contactele în acest timp, fără comutarea intermediară a pârghiilor. Releul auxiliar conectabil este montat rapid și sigur pe modulul cu soclu corespunzător.
Avantajele dumneavoastră oferite de releele noastre auxiliare
- Funcționare fiabilă și de lungă durată datorită capacității mari de comutare
- Instalare cu economie de spațiu, grație designului compact
- Punere în funcțiune simplă datorită conectorilor preconfecționați