Box-PC-uri

Box-PC-uri

Box-PC-urile noastre compacte sunt concepute pentru o gamă largă de sarcini de automatizare, de la achiziția simplă de date până la aplicații complexe IoT și Edge. Beneficiezi de un design deosebit de robust și compact cu instalare pe șină DIN sau pe perete. Datorită performanței lor scalabile și a numeroaselor interfețe, PC-urile noastre integrate oferă o soluție de PC industrial adecvată practic pentru orice domeniu și aplicație.

Configurabil
Go to Product Detail Page for item 1376797
VL3 BPC - Box PC
VL3 BPC - Box PC
1376797

IP30-rated industrial box PC (BPC) with an 11th generation Intel® processor. The system can be configured with up to 64 GB RAM. It supports up to two M.2 2280 SSDs configured to 960 GB each. A variety of configurable I/O options exist, including wireless LAN and an optional PCIe expansion slot.

Configurabil
Go to Product Detail Page for item 1459506
VL3 UPC - Box PC
VL3 UPC - Box PC
1459506

Ultra compact, IP30-rated, fanless industrial box PC (BPC) with Intel Atom® x6000 processor and industry leading connectivity options.
The system offers a choice of processors and is pre-configured with DDR4 RAM and onboard NVMe solid-state storage. The VL3 UPC can be configured with additional M.2 SSD storage and a variety of I/O options, including wireless LAN, serial communication interfaces, additional Ethernet ports, and 4G/LTE.

Go to Product Detail Page for item 1433148
VL3 UPC 1110 - Box PC
VL3 UPC 1110 - Box PC
1433148

Compact IP30-rated, fanless industrial box PC (BPC) with efficient, long-term available Intel Atom® x6211E processor with 2 GB LPDDR4 RAM and 30 GB NVMe SSD onboard storage.

Go to Product Detail Page for item 1766928
WIN10 TO WIN11 2024 UPG-VALUE - Software package
WIN10 TO WIN11 2024 UPG-VALUE - Software package
1766928

The WIN11 IoT Enterprise LTSC 2024 USB VALUE kit updates a Phoenix Contact industrial PC (IPC) from Windows® 10 IoT Enterprise LTSC 2019 or Windows 10 IoT LTSC 2021 to the Windows 11 IoT Enterprise LTSC 2024 operating system. Only a Phoenix Contact IPC that was sold and configured with a Windows operating system can be updated. Supported IPC platforms: 1376797 VL3 BPC (I55, I56), 1376798 VL3 PPC (I55, I56), 2400063 BL RACKMOUNT 2U (I58), 2400064 BL RACKMOUNT 4U (I58)

Go to Product Detail Page for item 1766289
WIN10 TO WIN11 2024 UPG-HIGH - Software package
WIN10 TO WIN11 2024 UPG-HIGH - Software package
1766289

The WIN11 IoT Enterprise LTSC 2024 USB HIGH kit updates a Phoenix Contact industrial PC (IPC) from Windows® 10 IoT Enterprise LTSC 2019 or Windows 10 IoT LTSC 2021 to the Windows 11 IoT Enterprise LTSC 2024 operating system. Only a Phoenix Contact IPC that was sold and configured with a Windows operating system can be updated. Supported IPC platforms: 1376797 VL3 BPC (I57), 1376798 VL3 PPC (I57), 1138367 BL2 PPC AIO65 7000 (I64), 2400063 BL RACKMOUNT 2U (I59), 2400064 BL RACKMOUNT 4U (I59)

Go to Product Detail Page for item 1433147
VL3 UPC 1320 - Box PC
VL3 UPC 1320 - Box PC
1433147

Compact IP30-rated, fanless industrial box PC (BPC) with efficient, long-term available Intel Atom® x6211E processor with 8 GB LPDDR4 RAM and 60 GB NVMe SSD onboard storage.

Go to Product Detail Page for item 1766286
WIN10 TO WIN11 2024 UPG-ENTRY - Software package
WIN10 TO WIN11 2024 UPG-ENTRY - Software package
1766286

The WIN11 IoT Enterprise LTSC 2024 USB ENTRY kit updates a Phoenix Contact industrial PC (IPC) from Windows® 10 IoT Enterprise LTSC 2019 or Windows 10 IoT LTSC 2021 to the Windows 11 IoT Enterprise LTSC 2024 operating system. Only a Phoenix Contact IPC that was sold and configured with a Windows operating system can be updated. Supported IPC platforms: 1376797 VL3 BPC (I54) , 1376798 VL3 PPC (I54), 1459506 VL3 UPC, 1644121 VL3 PPCS, 1138366 BL2 PPC AIO65 2000 (I63)

Avantajele Box-PC-urilor noastre

  • Disponibilitate ridicată a sistemului în design compact prin designul industrial de calitate, fără ventilatoare și fără piese în mișcare
  • Utilizare versatilă, datorită diferitelor opțiuni de montare, de ex. pe șină DIN
  • Performanța procesorului, adaptată la aplicație, datorită procesoarelor performante și eficiente din punct de vedere energetic Intel® Atom™, Celeron®, Pentium® sau Core™ i de cea mai nouă generație
  • Extindere flexibilă, prin cardurile de extindere și sloturile PCIe opționale
  • Opțiune hardware securizat prin intermediul TPM 2.0

Valueline: noua generație de PC-uri industriale

Produse noi

Seria de panouri robuste WP 6000
VL3 FPM cu diferite dimensiuni ale afișajului

Panouri web robuste

Pentru medii solicitante

Noua serie de panouri robuste WP 6000 oferă panouri web robuste pentru medii solicitante. Datorită domeniului extins de temperatură, rezistenței ridicate la impact și lizibilității la lumina soarelui, acestea sunt ideale pentru aplicații robuste de operare în exterior.

Caracteristici principale

  • Domeniu de temperatură extins (-30 °C ... +65 °C)
  • Rezistență ridicată la impact (40g) și vibrații (5g)
  • Afișaje care pot fi citite la lumina soarelui cu protecție UV și IR
  • Ecrane tactile PCAP receptive de la 7 la 15,6"
  • Senzor integrat de mișcare și lumină ambientală

Avantaje

  • Hardware robust pentru medii dificile cu sticlă groasă de 3 mm, radiator mai mare și carcasă mai puternică
  • Sistem deschis, compatibil cu orice sistem terț
  • Operabil cu mănuși și potrivit pentru utilizare în medii umede
  • Ideal pentru orice vizualizare bazată pe HTML5 sau browser

Monitoare tactile cu ecran plat

Pentru industrie

VL3 FPM sunt ecrane plate și extind portofoliul de panouri PC VL3. Aceste monitoare combină aspectul, senzația tactilă și proprietățile mecanice ale HMI-urilor VL3 PPC și xP 6000 și oferă opțiuni de conectare extinse în comparație cu monitoarele din seria BL FPM.

Caracteristici principale

  • Gamă extinsă de dimensiuni ale afișajului
  • Același aspect ca panourile HMI xP 6000 și panourile PC VL3
  • Aceleași proprietăți mecanice ca panourile HMI xP 6000 și panourile PC VL3
  • Instalare flexibilă cu sau fără tablou electric
  • Opțiuni de conectivitate extinse

Avantaje

  • Același aspect și aceleași dimensiuni ale panoului ca HMI-urile TP 6000/WP 6000 și panourile PC VL3
  • Opțiuni de conectare îmbunătățite, inclusiv 2 ieșiri USB și posibilitatea de a alege între semnal VGA, DP sau HDMI
  • Poate fi utilizat cu mănuși și este adecvat pentru condiții de mediu umede

Informații suplimentare
Informații detaliate despre HMI-urile și IPC-urile noastre

Alte detalii, precum datele tehnice și informațiile despre Human-Machine-Interface și gama noastră de PC-uri industriale pot fi consultate în documentul în format electronic.

Descărcați acum documentul în format electronic
Bărbat lucrând cu HMI-uri și IPC-uri