Web panels – product overview PLCnext Engineer The PLCnext Engineer software is optimized for the creation of modern visualization solutions. With respect to the technology, the visualization integrated into PLCnext Engineer is based on open standards such as HTML5 and JavaScript. No web programming skills are required. The software offers numerous symbols and templates that can be easily extended to suit your needs. s I M H • Programming and visualization for the new generation of Phoenix Contact controllers • End-to-end engineering: configuration, programming, visualization, and diagnostics • Comprehensive symbol libraries can be extended and reused as often as required • Free download and licensed add-ins available at phoenixcontact.com For further information on controllers that are compatible with PLCnext Engineer, go to: ℹ Web code: #2310 Creation of an HMI project PLCnext Engineer Engineering Software Integrated web server Web panels Description Web panels with open browser for simple HTML5 applications Web browser visualizes the controller data Item no. Type Web panel with 10.92 cm / 4.3" TFT display (analog resistive), 480 x 272 pixels (WQVGA), 16.7 million colors, i.MX 6DualLite, 1 GHz, 1 x USB Host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Yocto/Linux®, and application software: QT browser 1060549 BWP 2043W Web panel with 17.8 cm / 7" TFT display (analog resistive), 800 x 480 pixels (WVGA), 16.7 million colors, i.MX 6DualLite, 1 GHz, 1 x USB Host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Yocto/Linux®, and application software: QT browser 1060632 BWP 2070W Web panel with 25.9 cm / 10.2" TFT display (analog resistive), 1024 x 600 pixels (WSVGA), 16.7 million colors, i.MX 6DualLite, 1 GHz, 1 x USB Host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Yocto/Linux®, and application software: Qt WebBrowser 1060630 BWP 2102W Web panels with open browser for HTML5 applications Web panel with 17.8 cm / 7.0" TFT display (PCAP), 800 x 480 pixels (WVGA), 16.7 million colors, Arm® Cortex® A53, 1.6 GHz i.MX8M quad, 1 x COM (RS-232/422/485), 2 x USB 2.0, type A, 1 x USB 3.0, type C, 1 x Ethernet (10/100/1000 Mbps), application software: Qt WebBrowser 1290800 WP 6070-WVPS Web panel with 25.9 cm / 10.1" TFT display (PCAP), 1280 x 800 pixels (WXGA), 16.7 million colors, Arm® Cortex® A53, 1.6 GHz i.MX8M quad, 1 x COM (RS-232/422/485), 2 x USB 2.0, type A, 1 x USB 3.0, type C, 1 x Ethernet (10/100/1000 Mbps), application software: Qt WebBrowser 1290801 WP 6101-WXPS Web panel with 30.7 cm / 12.1" TFT display (PCAP), 1280 x 800 pixels (WXGA), 16.7 million colors, Arm® Cortex® A53, 1.6 GHz i.MX8M quad, 1 x COM (RS-232/422/485), 2 x USB 2.0, type A, 1 x USB 3.0, type C, 1 x Ethernet (10/100/1000 Mbps), application software: Qt WebBrowser Web panel with 39.6 cm / 15.6" TFT display (PCAP), 1920 x 1280 pixels (full HD), 16.7 million colors, Arm® Cortex® A53, 1.6 GHz i.MX8M quad, 1 x COM (RS-232/422/485), 2 x USB 2.0, type A, 1 x USB 3.0, type C, 1 x Ethernet (10/100/1000 Mbps), application software: Qt WebBrowser Web panel with 46.9 cm / 18.5" TFT display (PCAP), 1920 x 1080 pixels (full HD), 16.7 million colors, Arm® Cortex® A53, 1.6 GHz i.MX8M quad, 1 x COM (RS-232/422/485), 2 x USB 2.0, type A, 1 x USB 3.0, type C, 1 x Ethernet (10/100/1000 Mbps), application software: Qt WebBrowser Web panel with 54.6 cm / 21.5" TFT display (PCAP), 1920 x 1080 pixels (full HD), 16.7 million colors, Arm® Cortex® A53, 1.6 GHz i.MX8M quad, 1 x COM (RS-232/422/485), 2 x USB 2.0, type A, 1 x USB 3.0, type C, 1 x Ethernet (10/100/1000 Mbps), application software: Qt WebBrowser 1290802 WP 6121-WXPS 1290803 WP 6156-WHPS 1290807 WP 6185-WHPS 1290809 WP 6215-WHPS Phoenix Contact 11