Connector, Range of articles: BPC 120, color: black, number of positions: 1, min. conductor cross-section: 16 mm2, max. conductor cross-section: 25 mm2, rated voltage: 1500 V DC, rated current: 120 A, Connection method: Thread connection
Conectori pentru acumulatori
Instalezi rapid, sigur și economic sistemele de stocare a energiei pentru aplicații de până la 1.500 V – cu conexiuni de baterie conectabile prin conexiune pentru bară colectoare sau conector de pol de baterie. Profită de avantajele ambelor tehnologii de conectare din față sau din spate. Utilizează conectorul optim pentru aplicația ta.
Connector, Range of articles: BPC 120, color: black, number of positions: 1, min. conductor cross-section: 16 mm2, max. conductor cross-section: 25 mm2, rated voltage: 1500 V DC, rated current: 120 A, Connection method: Thread connection
Connector, color: orange, number of positions: 1, min. conductor cross-section: 95 mm2, max. conductor cross-section: 120 mm2, rated voltage: 1500 V DC, rated current: 350 A, Connection method: Thread connection
Connector, Range of articles: BPC 120, color: orange, number of positions: 1, min. conductor cross-section: 16 mm2, max. conductor cross-section: 25 mm2, rated voltage: 1500 V DC, rated current: 120 A, Connection method: Thread connection
Connector, Range of articles: BPC 120, color: black, number of positions: 1, rated voltage: 1500 V DC, rated current: 120 A, Connection method: Crimp, min. cable diameter: 8.4 mm, max. cable diameter: 12.4 mm
Connector, Range of articles: BPC 250, color: orange, number of positions: 1, rated voltage: 1500 V DC, rated current: 200 A, Connection method: Thread connection
Connector, Range of articles: BPC 250, color: orange, number of positions: 1, max. conductor cross-section: 50 mm2, rated voltage: 1500 V DC, rated current: 200 A, Connection method: Crimp, min. cable diameter: 9.7 mm, max. cable diameter: 17.8 mm
Connector, Range of articles: BPP, color: red/black, number of positions: 1, min. conductor cross-section: 6 mm2, max. conductor cross-section: 16 mm2, rated voltage: 1500 V DC, rated current: 38 A, Connection method: Spring-cage, min. cable diameter: 5.5 mm, max. cable diameter: 10 mm
Connector, Range of articles: BPC, color: black, number of positions: 1, min. conductor cross-section: 35 mm2, max. conductor cross-section: 70 mm2, rated voltage: 1500, rated current: 250 A, Connection method: Screw/Solder connection
Connector, Range of articles: BPC, color: orange, number of positions: 1, min. conductor cross-section: 35 mm2, max. conductor cross-section: 70 mm2, rated voltage: 1500, rated current: 250 A, Connection method: Screw/Solder connection
Avantajele dumneavoastră
- Tehnologie de conectare inovatoare: tensiuni de până la 1500 volți
- Utilizare flexibilă: se pot realiza conexiuni pe partea frontală și posterioară a modulului bateriei
- Instalare rapidă: datorită interfeței conectabile, nu este necesară cablarea
- Instalare și întreținere sigură: protecție completă la atingere, chiar și în stare neconectată
- Conectare de durată: nivel superior de siguranță datorită unei reacții clare în urma inserării
Produse noi
GameChangers pentru conectarea dispozitivelor
Mai mult decât performanțe de top – un joc complet nou: GameChangers îți va duce aplicațiile la un nou nivel de succes.
Navigator produse Obțineți o privire de ansamblu asupra portofoliului nostru cuprinzător
Obțineți rapid o prezentare generală asupra blocurilor terminale pentru circuite imprimate, conectorilor și carcaselor de echipamente electronice pentru conectarea dispozitivelor. Utilizați navigatorul de produse, care vă ajută să vă familiarizați cu gama noastră prin clasificarea în diverse grupuri de produse.
Conectori de poli de baterie pentru cablare liberă
Conectorii de dispozitive și cabluri protejați la inversarea polarității sunt ideali pentru utilizarea în acumulatoare. Datorită posibilității de rotire, protecției la atingere și codării mecanice, oferă flexibilitate și siguranță ridicată la conectarea polilor bateriei.
- Posibilitate de rotire la 360°: ideal pentru ieșirile de cablu flexibile
- Fără erori la conectare: conectarea bateriilor cu protecție la inversarea polarității asigurată datorită codării mecanice
- Montare sigură: protecție la atingere a polilor bateriei, chiar și în stare neconectată
- Diverse variante de culoare: identificarea mai ușoară a polilor bateriei
- Montare flexibilă datorită diverselor tehnologii de conectare din partea laterală a dispozitivului
Conectori pentru conexiune cu bare colectoare
Conectorii pentru conexiuni cu bară colectoare facilitează instalarea sistemelor de inserare în acumulatoare. Conectorii protejați la inversarea polarității sunt inserați la nivelul părții posterioare a unui modul de stocare și sunt adecvați pentru tensiuni de sistem de până la 1.500 V.
- Instalare rapidă: realizarea directă a contactului cu modulele de baterie de la nivelul barei colectoare din rack
- Montare sigură: protecție la atingere a polilor bateriei, chiar și în stare neconectată
- Diverse domenii de utilizare: structura modulară permite diverse intensități ale curentului
- Sistem de inserare cu interfață integrată: nu este necesară cablarea la instalare
Conectori de poli de baterie pentru sisteme de stocare de uz casnic
Noii conectori pentru aplicații de acumulatoare casnice sunt ideali pentru utilizarea în invertoarele cu baterie. Conectorii de curent continuu cu protecție împotriva inversării polarității împiedică conectarea necorespunzătoare la tehnologia de conectare fotovoltaică obișnuită și scurtcircuitarea polilor de baterie.
• Tehnologie de conectare stabilă pe termen lung datorită contactelor argintate
• Fără erori la conectare: conectarea bateriilor cu protecție la inversarea polarității asigurată datorită codării mecanice
• Montare sigură: protecție la atingere a polilor bateriei, chiar și în stare neconectată
• Culori diferite: identificare cu ușurință a polilor bateriei
Acumulator ca mediu de stocare pentru energii regenerabile
Acumulatorii facilitează consumul propriu de energii regenerabile, indiferent de momentul în care acestea au fost produse. Astfel, au o contribuție semnificativă la degrevarea rețelei și susțin integrarea energiilor regenerabile în rețeaua electrică. Pentru a putea conecta sistemele de stocare în mod sigur, rapid și eficient, este necesară o tehnologie de conectare specială, optimizată pentru utilizarea în sisteme de stocare.
Instalare sigură și rapidă a acumulatoarelor de până la 1.500 V
Conexiunile cu bare colectoare și conectorii de poli de baterie pentru bateriile de stocare sunt sigure și rentabile. Aflați mai multe din acest videoclip.
Instalare extrem de simplă a conectorilor de poli de baterie
Descoperiți aici modul simplu și rapid de instalare a acumulatoarelor cu conectorii de poli de baterie și conexiunile cu bară colectoare de la Phoenix Contact.