CHARX connect – cabluri de încărcare cu curent continuu pentru stații de încărcare rapidă

Cabluri de încărcare cu curent continuu pentru stații de încărcare pentru domiciliu și stații de încărcare rapidă

Cablurile de încărcare cu curent continuu CHARX connect sunt utilizate pentru încărcarea rapidă a vehiculelor electrice cu până la 1.000 kW și sunt disponibile cu cabluri de încărcare NACS, CCS și GB/T. Portofoliul nostru este împărțit în diferite clase de performanță și oferă astfel cablul de încărcare potrivit pentru fiecare aplicație – de la stația de încărcare cu curent continuu pentru domiciliu în carport și până la stația de încărcare HPC din parcul de încărcare rapidă.

Go to Product Detail Page for item 1739103
CHARX ST2C-DC150-7,5MCS00P1 - DC charging cable
CHARX ST2C-DC150-7,5MCS00P1 - DC charging cable
1739103

CHARX connect standard, CCS type 2, DC charging cable, 150 A permanent, 1000 V DC, with vehicle charging connector and open cable end, cable: 7.5 m, black, straight, with four-wire measurement technology, with analog temperature sensors, with replaceable mating face frame, with replaceable DC power contacts, with connected PP contact, PHOENIX CONTACT logo, IEC 62196-3, for charging electric vehicles (EV) with direct current (DC), IP55 degree of protection

Go to Product Detail Page for item 1674654
CHARX ST2C-DC150-7,0MCS00P1 - DC charging cable
CHARX ST2C-DC150-7,0MCS00P1 - DC charging cable
1674654

CHARX connect standard, CCS type 2, DC charging cable, 150 A permanent, 1000 V DC, with vehicle charging connector and open cable end, cable: 7 m, black, straight, with four-wire measurement technology, with analog temperature sensors, with replaceable mating face frame, with replaceable DC power contacts, with connected PP contact, PHOENIX CONTACT logo, IEC 62196-3, for charging electric vehicles (EV) with direct current (DC), IP55 degree of protection

Go to Product Detail Page for item 1826087
CHARX ST2C-DC150-5,5MCS00P - DC charging cable
CHARX ST2C-DC150-5,5MCS00P - DC charging cable
1826087

CHARX connect standard, CCS type 2, DC charging cable, 150 A permanent, 1000 V DC, with vehicle charging connector and open cable end, cable: 5.5 m, black, straight, with four-wire measurement technology, with analog temperature sensors, with replaceable mating face frame, with replaceable DC power contacts, with connected PP contact, PHOENIX CONTACT logo, IEC 62196-3, for charging electric vehicles (EV) with direct current (DC), IP67 degree of protection

Go to Product Detail Page for item 1674652
CHARX ST2C-DC150-10,0MCS00P1 - DC charging cable
CHARX ST2C-DC150-10,0MCS00P1 - DC charging cable
1674652

CHARX connect standard, CCS type 2, DC charging cable, 150 A permanent, 1000 V DC, with vehicle charging connector and open cable end, cable: 10 m, black, straight, with four-wire measurement technology, with analog temperature sensors, with replaceable mating face frame, with replaceable DC power contacts, with connected PP contact, PHOENIX CONTACT logo, NOTE: The cable length exceeds the normative specification of 10 m., IEC 62196-3, for charging electric vehicles (EV) with direct current (DC), IP55 degree of protection

Go to Product Detail Page for item 1531913
CHARX PT2C-DC375-6,5MES00P - DC charging cable
CHARX PT2C-DC375-6,5MES00P - DC charging cable
1531913

CHARX connect professional, CCS type 2, HPC DC charging cable, up to 500 A in Boost mode, 375 A permanent, 1000 V DC, with vehicle charging connector and open cable end, cable: 6.5 m, black, straight, with four-wire measurement technology, with analog temperature sensors, with replaceable mating face frame, with replaceable DC power contacts, with connected PP contact, PHOENIX CONTACT logo, according to IEC 62196-3, for charging electric vehicles (EV) with direct current (DC)

Go to Product Detail Page for item 1538067
CHARX PT2C-DC375-7,0MES00P1 - DC charging cable
CHARX PT2C-DC375-7,0MES00P1 - DC charging cable
1538067

CHARX connect professional, CCS type 2, HPC DC charging cable, up to 500 A in Boost mode, 375 A permanent, 1000 V DC, with vehicle charging connector and open cable end, Functional prototype, cable: 7 m, black, straight, with four-wire measurement technology, with analog temperature sensors, with replaceable mating face frame, with replaceable DC power contacts, with connected PP contact, PHOENIX CONTACT logo, according to IEC 62196-3, for charging electric vehicles (EV) with direct current (DC)

Go to Product Detail Page for item 1885527
CHARX PT1H-DC500-25FMEC00P - DC charging cable
CHARX PT1H-DC500-25FMEC00P - DC charging cable
1885527

CHARX connect professional, CCS type 1, HPC DC charging cable, up to 700 A in Boost mode, 500 A permanent, 1000 V DC, with cooled vehicle charging connector and cooled cable, cable: 25 ft, black, straight, with charging connector holder, with replaceable mating face frame, without panel feed-through, with digital temperature sensors, Liquid cooling, PHOENIX CONTACT logo, SAE J1772, IEC 62196-3-1, for charging electric vehicles (EV) with direct current (DC)

Go to Product Detail Page for item 1739073
CHARX ST2C-DC150-5,5MCS00P1 - DC charging cable
CHARX ST2C-DC150-5,5MCS00P1 - DC charging cable
1739073

CHARX connect standard, CCS type 2, DC charging cable, 150 A permanent, 1000 V DC, with vehicle charging connector and open cable end, cable: 5.5 m, black, straight, with four-wire measurement technology, with analog temperature sensors, with replaceable mating face frame, with replaceable DC power contacts, with connected PP contact, PHOENIX CONTACT logo, IEC 62196-3, for charging electric vehicles (EV) with direct current (DC), IP55 degree of protection

Avantaje

  • Tehnologie de încărcare rapidă eficientă de la liderul de piață în domeniul cablurilor de încărcare cu răcire
  • Gamă largă de produse pentru NACS, CCS tip 1, CCS tip 2 și GB/T
  • Clase de putere pentru toate aplicațiile – de la 40 kW până la 1.000 kW
  • Manevrare confortabilă datorită designului ergonomic
  • La cerere, cu logoul tău și asamblare personalizată a cablului
  • Dezvoltate și produse conform standardului pentru automobile IATF 16949

Comparație între cablurile noastre de încărcare în curent continuu Dvs. decideți care este gama de produse perfectă pentru aplicația dvs.

CHARX connect compact
CHARX connect standard
CHARX connect professional
CHARX connect compact

CHARX connect standard

CHARX connect professional

Standarde de încărcare CCS tip 1, CCS tip 2 NACS, CCS tip 1, CCS tip 2, GB/T NACS, CCS tip 1, CCS tip 2, GB/T
Curent de încărcare în Boost Mode - 500 A 500 A, 700 A, 1.000 A
Curent de încărcare permanentă 40 A, 80 A, 125 A 150 A, 200 A, 250 A 375 A, 500 A, 800 A
Tensiune nominală 1.000 V 1.000 V 1.000 V
Domeniul de aplicare Încărcare în domeniul privat și semipublic cu timpi de încărcare de aproximativ 2 până la 3 ore Încărcare rapidă în domeniul semipublic și public cu timpi de încărcare mai mici de 1 oră Încărcare ultra-rapidă High Power Charging în domeniul public, cu timpi de încărcare de doar câteva minute
Ramă frontală a fișei interschimbabilă
Contacte interschimbabile
Tehnologie de măsurare cu patru conductori
Răcire cu lichid
Consultați lista de produse Consultați lista de produse Consultați lista de produse

Indicații:

  • Perioada de timp posibilă pentru Boost Mode depinde de numeroase condiții de funcționare, consultați explicațiile de mai jos.
  • Curent de încărcare permanent în conformitate cu reglementările normative și, după caz, în funcție de puterea de răcire.
  • CHARX connect professional în clasa de putere de 500 A (375 A permanent) fără răcire cu lichid.
  • CHARX connect professional pentru NACS în varianta răcită, se află încă în curs de dezvoltare.
  • CHARX connect professional pentru GB/T disponibil numai în China.
  • Nu toate funcțiile și caracteristicile sunt disponibile pentru fiecare variantă de produs, consultați pagina cu detalii a articolului respectiv.
Exemplu de curbă de încărcare a unui cablu de încărcare în curent continuu în Boost Mode pentru o putere de încărcare mai mare pe termen scurt

Putere de încărcare mai mare în Boost Mode Cum funcționează și ce trebuie luat în considerare?

În calitate de producător, ne proiectăm cablurile de încărcare în curent continuu pentru un curent nominal IN definit de noi pentru funcționare continuă la temperaturi ale mediului ambiant cuprinse între -30 și +40 °C. În așa-numitul Boost Mode, unele cabluri de încărcare în curent continuu pot furniza temporar o putere de încărcare semnificativ mai mare. În acest scop, este specificat un curent maxim Imax în prospectul însoțitor al articolului respectiv.

Durata posibilă de funcționare a unui cablu de încărcare în Boost Mode depinde de numeroase condiții de funcționare, cum ar fi puterea de răcire, temperatura mediului ambiant, frecvența de utilizare a punctului de încărcare și designul prizei de încărcare pentru vehicul. De asemenea, cablurile de încărcare pot funcționa pentru o perioadă mai scurtă de timp la o temperatură a mediului ambiant mai ridicată.

Producătorii și operatorii de stații de încărcare care utilizează Boost Mode trebuie să efectueze în mod obligatoriu o monitorizare continuă a temperaturii contactelor de putere în curent continuu cu ajutorul senzorilor de temperatură integrați. Atunci când se atinge temperatura limită Tmax de +90 °C, procesul de încărcare trebuie întrerupt. În cazul în care se apropie de temperatura limită, se recomandă reducerea prematură a curentului de încărcare, de exemplu, la curentul nominal IN. Acest lucru se numește depreciere.

CHARX connect professional Cabluri de încărcare cu și fără răcire pentru încărcare ultra-rapidă High Power Charging

Un bărbat încarcă un camion electric cu un cablu de încărcare HPC
O doamnă încarcă un autovehicul electric la o stație de încărcare rapidă cu un cablu de încărcare HPC
Procesul de încărcare la stația de încărcare CCS este facturat – factura apare pe smartphone
Conector de încărcare CCS la o stație de încărcare rapidă aflată pe sol în ploaie
Tehnicianul de service schimbă fața conectorului (mating face) unei mufe de încărcare HPC la o stație de încărcare rapidă
Un bărbat încarcă un camion electric cu un cablu de încărcare HPC

Cablurile noastre de încărcare HPC răcite cu lichid funcționează cu un amestec de apă-glicol care nu dăunează mediului și este ușor de întreținut. Acestea transferă până la 1 MW cu siguranță și manevrabilitate nerestricționată, ceea ce le face atractive și pentru vehiculele utilitare.

  • NACS
    • Peste 600 A permanent / 1.000 V (încă în curs de dezvoltare)
  • CCS tip 1
    • 700 A în Boost Mode / 500 A permanent / 1.000 V
  • CCS tip 2
    • 1.000 A în Boost Mode / 800 A permanent / 1.000 V
    • 700 A în Boost Mode / 500 A permanent / 1.000 V
  • GB/T
    • 800 A în Boost Mode / 600 A permanent / 1.000 V

O doamnă încarcă un autovehicul electric la o stație de încărcare rapidă cu un cablu de încărcare HPC

Cablurile noastre de încărcare HPC sunt disponibile și fără răcire cu lichid. În schimb, acestea utilizează o secțiune a conductorului mai mare și astfel pot transfera 500 kW, ceea ce este suficient pentru multe aplicații HPC.

  • NACS
    • 500 A în Boost Mode / 375 A permanent / 1.000 V
  • CCS tip 1
    • 500 A în Boost Mode / 375 A permanent / 1.000 V
  • CCS tip 2
    • 500 A în Boost Mode / 375 A permanent / 1.000 V
  • GB/T
    • 500 A în Boost Mode / 400 A permanent / 1.000 V

Procesul de încărcare la stația de încărcare CCS este facturat – factura apare pe smartphone

Pentru a îndeplini toate cerințele pentru facturare în conformitate cu Actul privind măsurarea și calibrarea, multe dintre cablurile și mufele noastre de încărcare în curent continuu sunt deja pregătite pentru tehnologia de măsurare cu patru conductori și, prin urmare, sunt pregătite pentru viitor. Tehnologia de măsurare cu patru conductori permite înregistrarea puterii disipate în cablul de încărcare, astfel încât energia transferată vehiculului electric să poată fi determinată cu precizie.

Conector de încărcare CCS la o stație de încărcare rapidă aflată pe sol în ploaie

Conceptele inteligente de etanșare a cablurilor noastre de încărcare în curent continuu asigură o etanșeitate longitudinală completă, ceea ce protejează complet piesele aflate sub tensiune din interiorul carcasei împotriva umidității. Acest lucru maximizează siguranța electrică și sporește performanța de siguranță a stațiilor de încărcare. Numeroasele teste efectuate în laboratorul nostru de testare și aprobare asigură o calitate constant înaltă a materialelor și a prelucrării. Astfel, conectorii noștri de încărcare sunt deosebit de robuști, rezistenți și durabili – chiar și în condiții dificile de utilizare în aer liber.

Tehnicianul de service schimbă fața conectorului (mating face) unei mufe de încărcare HPC la o stație de încărcare rapidă

În ciuda materialelor robuste, mufele de încărcare de la stațiile de încărcare semipublice sau publice sunt supuse unor intervale regulate de întreținere, inclusiv din cauza manipulării necorespunzătoare. Deteriorarea apare de obicei la fața conectorului. Poți utiliza kiturile noastre de reparații, disponibile separat, pentru a înlocui rapid și ușor rama feței conectorului și contactele mufei de încărcare. Nu este nevoie să înlocuiești întregul cablu de încărcare. Acest lucru este mai sustenabil, economisește timp și bani și crește disponibilitatea stațiilor tale de încărcare.

Vizualizare 3D

Experimentează acum în 3D

Analizează în detaliu mufa de încărcare CCS cu răcire din gama CHARX connect professional. Poți analiza produsul din orice unghi prin mărire și rotire.

CHARX connect compact Cabluri de încărcare CCS compacte pentru domeniul inferior de putere

Un bărbat încarcă un autovehicul electric la domiciliu folosind o stație de încărcare pentru domiciliu cu cablu de încărcare CCS
Mufă de încărcare CCS și carport cu sistem fotovoltaic, autovehicul electric și stație de încărcare în curent continuu pentru domiciliu
Autovehicul electric încărcat cu mufă de încărcare CCS
Cabluri de încărcare CCS pentru aplicații Vehicle-to-Grid și Vehicle-to-Home
Un bărbat încarcă un autovehicul electric la domiciliu folosind o stație de încărcare pentru domiciliu cu cablu de încărcare CCS

De asemenea, încărcarea în curent continuu este utilizată din ce în ce mai mult la domiciliu, în industria ospitalității și în comerțul cu amănuntul, unde perioadele de inactivitate de două până la trei ore sunt uzuale. Prin urmare, puterile de încărcare în curent continuu redus, de până la aproximativ 100 kW, sunt de obicei suficiente. Cablurile de încărcare CCS CHARX connect compact sunt soluția optimă și rentabilă în acest caz. Portofoliul acoperă următoarele standarde de încărcare și clase de putere:

  • CCS tip 1
    • 40 A/1.000 V
    • 80 A/1.000 V
    • 125 A/1.000 V
  • CCS tip 2
    • 40 A/1.000 V
    • 80 A/1.000 V

Mufă de încărcare CCS și carport cu sistem fotovoltaic, autovehicul electric și stație de încărcare în curent continuu pentru domiciliu

În comparație cu cablurile de încărcare CCS convenționale, CHARX connect compact este cu 35 % mai mic și cu până la 75 % mai ușor. Datorită designului sofisticat și compact, mufele de încărcare CCS sunt perfect adaptate la stațiile moderne de încărcare în curent continuu pentru domiciliu din domeniul privat și la stațiile de încărcare în curent continuu mai mici din domeniul semipublic.

Autovehicul electric încărcat cu mufă de încărcare CCS

Cablurile compacte de încărcare CCS au fost distinse cu premiul Good Design Award 2021. Designul mufei de încărcare a fost dezvoltat împreună cu Stephan Gahlow, designer licențiat din Hamburg, și a impresionat juriul cu aspectul său modern. În plus, forma ergonomică a mânerului asigură o manevrare ușoară și o senzație confortabilă la atingere.

Cabluri de încărcare CCS pentru aplicații Vehicle-to-Grid și Vehicle-to-Home

În viitorul apropiat, stațiile de încărcare pentru domiciliu pe bază de curent continuu vor putea să efectueze alimentarea cu energie de tip Vehicle-to-Grid și Vehicle-to-Home, datorită tehnologiei de convertor bidirecțional. Astfel, curentul poate circula în mod controlat din bateria vehiculului prin stația de încărcare în rețeaua electrică sau în propria casă. Pentru aceste aplicații V2G și V2H, cablurile noastre de încărcare CCS compacte sunt soluția optimă.

Vizualizare 3D

Experimentează acum în 3D

Analizează în detaliu cablul de încărcare CCS din gama de produse CHARX connect compact. Poți analiza produsul din orice unghi prin mărire și rotire.

Persoană de contact

Pentru toate întrebările despre produsele și soluțiile noastre

George Bleaja
George Bleaja
Product Manager DC
+40 757 030 863
Contacteză-ma! Sunt aici să îți ofer consultanță cu privire la proiectul tău de infrastructură de încărcare.

Produse noi

Suport pentru fișe de încărcare CCS de tip 2
Cabluri de încărcare CCS tip 1 fără răcire CHARX connect professional
Cabluri de încărcare NACS pentru încărcare cu curent continuu cu până la 500 kW
Cabluri de încărcare HPC cu răcire CHARX connect professional pentru până la 1.000 kW

Suport pentru fișe de încărcare CCS de tip 2

Prindere sigură și utilizare intuitivă

Noul suport de fișă de încărcare asigură mai multă ordine și siguranță la stațiile dvs. de încărcare CCS. Suportul de fișă de încărcare este compatibil cu toate cablurile de încărcare CCS de tip 2 conforme cu standardele, protejează designul conectorului și contactele împotriva factorilor de mediu și a deteriorărilor, reducând astfel efortul de întreținere.

Caracteristici principale

  • Standard de încărcare: CCS tip 2
  • Buton de apăsare pentru deblocare
  • Opțional, cu microîntrerupător pentru detectarea conectorului
  • Dimensiuni (l x î x a): 80 mm x 130 mm x 57 mm
  • Grad de protecție: IP55 (conectat)

Avantaje

  • Fixare sigură datorită mecanismului robust de blocare
  • Deblocare intuitivă pentru scoaterea conectorului prin apăsarea unui buton
  • Monitorizare simplă și flexibilă a reconectării corespunzătoare, cu microîntrerupător opțional
  • Durată de viață îndelungată datorită materialului plastic PA6 de înaltă performanță, armat cu fibră de sticlă
  • Potrivit și pentru contururi personalizate ale conturului conectorului, în conformitate cu IEC 62196-3:2026 sau IEC PAS 63472:2023

Cablu de încărcare CCS tip 1 pentru 500 kW

High Power Charging pentru America de Nord

Cablurile de încărcare HPC CHARX connect professional fără răcire sunt acum disponibile și cu conectori CCS tip 1. Acestea transmit 500 kW în Boost Mode sau 375 kW continuu, nu necesită răcire cu lichid și oferă caracteristici inteligente și siguranță nelimitată.

Caracteristici principale

  • Curent de încărcare în Boost Mode: 500 A
  • Curent de încărcare permanentă: 200 A, 375 A
  • Tensiune nominală: 1.000 V
  • Lungimea cablului: 5 m, 6 m, 7 m, 25 ft
  • Senzori de temperatură: Pt 1000
  • Tehnologie de măsurare cu patru conductori (numai pentru varianta de 375 A)
  • Grad de protecție: IP54
  • Certificări / Standarde: UL 2251, SAE J1772, IEC 62196-3, IATF 16949

Avantaje

  • Încărcarea HPC fără răcire cu 500 kW datorită secțiunilor mărite ale conductorilor
  • Siguranță ridicată datorită sistemului de etanșare cu două camere pentru separarea CC+ și CC-
  • Facturare în conformitate cu legea privind calibrarea datorită tehnologiei integrate de măsurare cu patru conductori
  • Designul interschimbabil al conectorului permite o întreținere rapidă, rentabilă și sustenabilă
  • Aceeași structură de cablu ca și NACS simplifică ingineria atunci când cerințele pieței se schimbă

Cabluri de încărcare NACS pentru încărcare cu curent continuu până la 500 kW

High Power Charging pentru America de Nord

Conectorii de încărcare HPC fără răcire CHARX connect professional sunt disponibili acum și pentru North American Charging Standard. Cablurile de încărcare 100 % conforme cu standardul transmit până la 500 kW în Boost Mode sau 375 kW permanent și impresionează prin siguranță și ergonomie deosebit de ridicată.

Caracteristici principale

  • Curent de încărcare în Boost Mode: până la 500 A
  • Curent de încărcare permanentă: 200 A, 375 A
  • Tensiune nominală: 1.000 V
  • Lungimea cablului: 5 m, 6 m, 7 m, 25 ft
  • Senzori de temperatură: Pt 1000
  • Tehnologie de măsurare cu patru conductori (numai pentru varianta de 375 A)
  • Grad de protecție: IP67 (conectat)
  • Certificări/standarde: UL 2251, SAE J3400, IEC 62196-3, IATF 16949

Avantaje

  • Mânerul ergonomic separat asigură o manevrare confortabilă și împiedică încălzirea suprafețelor mânerului
  • Protecția împotriva atingerii cu degetele cu capace turnate și senzori de temperatură preciși oferă siguranță maximă
  • Conformitatea cu standardele UL, SAE, IEC și IATF garantează o calitate și compatibilitate deosebit de înaltă
  • Disponibile, la cerere, cu logo-ul tău, lungime de cablu personalizată și capăt de cablu asamblat

Cabluri de încărcare CCS pentru până la 1.000 kW

High Power Charging cu un nou concept de răcire

A doua generație de fișe de încărcare HPC cu răcire CHARX connect professional transferă până la 1 MW în Boost Mode. Cu această putere enormă, nu numai vehiculele electrice pot fi încărcate în doar câteva minute. Chiar și vehiculele utilitare cu acumulatori mari sunt rapid gata de utilizare din nou.

Caracteristici principale

  • Standard de încărcare: CCS tip 2
  • Curent de încărcare cu răcire activă: 1.000 A în Boost Mode, 800 A permanent
  • Curent de încărcare cu răcire pasivă: 800 A în Boost Mode, 600 A permanent
  • Tensiune nominală: 1.000 V
  • Agent de răcire: amestec de apă-glicol
  • Senzori de temperatură: Pt 1000
  • Tehnologie de măsurare cu patru conductori
  • Grad de protecție: IP67

Avantaje

  • Putere de încărcare de până la 1.000 kW datorită noului concept de răcire – cu manevrare îmbunătățită în același timp
  • Concept de conectare personalizat la cerere – adaptat stației tale de încărcare HPC
  • Față a conectorului complet interschimbabilă pentru întreținere rapidă, rentabilă și sustenabilă
  • Detectare eficientă și economică a scurgerilor prin intermediul dispozitivului de monitorizare a izolației
  • Facturare în conformitate cu legea privind calibrarea datorită tehnologiei integrate de măsurare cu patru conductori