Ex i NAMUR isolating amplifier, 2-channel. For operating proximity sensors and switches in Ex areas. The signals are transmitted via relay outputs (N/O contact) to the safe area. Line fault detection (LFD), 3-way isolation, SIL 2.
Erotusvahvistimet ja mittausmuuntimet räjähdyssuojaukseen
Vakiotoimintojen lisäksi räjähdyssuojaukseen tarkoitetut erotusvahvistimet ja mittausmuuntimet varmistavat sähköisen räjähdyssuojauksen kaikille aineryhmille ja kaikille alueille sovellettavien standardien mukaisesti. Jatkuvan tuotekehityksen ja IEC 61508 -standardin mukaisen SIL-eheystason sekä DIN EN ISO 13849 -standardin mukaisen PL-suoritustason perusteella erotusvahvistimemme ja mittausmuuntimemme minimoivat vaarat hyväksyttävän jäännösriskin tasolle ja varmistavat ihmisten, koneiden ja ympäristön suojaamisen.
Ex i repeater power supply and input signal conditioner, HART-transparent. Transmits supplied or active 0/4 … 20 mA signals from the Ex area to a load (active or passive) in the safe area. 3-way electrical isolation, SIL 2 in accordance with IEC 61508, with Push-in connection
Ex i temperature transducer: converts signals from resistance temperature detectors installed in the Ex area and transmits a 0/4 - 20 mA signal to a load in the safe area. Freely programmable. 3-way isolation, SIL, screw connection, standard configuration.
Ex i-Measuring transducer repeater power supply and input signal conditioner transmits supplied or active 0 mA/4 mA ... 20 mA electrically isolated signals from the Ex area to two loads in the safe area. number of channels: 1, HART-transparent, Standard configuration, 3-way isolation, Safety Integrity Level (SIL, IEC 61508): 2, Performance Level (ISO 13849): d / KAT 2, Systematic Capability: 3, Push-in connection
Ex i output signal conditioner, HART-transparent. Isolates and transmits 0/4 mA … 20 mA signals with intrinsic safety to a load in the Ex area. 3-way electrical isolation, line fault detection (can be switched off via DIP switch), SIL 2 (SC3) in accordance with IEC 61508, Push-in connection.
Ex i NAMUR isolation amplifier. For operating proximity sensors and switches in a potentially explosive area. The signals are transmitted by a relay output (changeover contact) to a safe area. Line fault detection (LFD), 3-way isolation, SIL 2.
Ex i measuring transducer repeater power supply, 2-channel, HART-transparent. Supplies Ex i 2-conductor measuring transducers and transmits the 4…20 mA signal from the Ex area to the safe area. 5-way electrical isolation, Push-in connection, up to SIL 3, PL.
Ex i solenoid driver. For the intrinsically safe control of Ex i solenoid valves, alarm modules or LEDs installed in the Ex area. Current limitation at 48 mA. For gases up to Group IIC, loop-powered, electrical isolation, SIL 3. Push-in connection.
Ex i repeater power supply and input signal conditioner, HART-transparent. Transmits supplied or active 0/4 … 20 mA signals from the Ex area to a load (active or passive) in the safe area. 3-way electrical isolation, SIL 2 in accordance with IEC 61508, with screw connection
Ex i NAMUR isolation amplifier for operating Ex i proximity sensors and switches in the Ex area. Passive transistor output (resistive in accordance with EN 60947-5-6), line fault transparency, up to SIL 2 in accordance with IEC 61508, Push-in connection
Miniatyrisoinnin merkkipaalu Erittäin kompaktit MINI Analog Pro -tuoteperheen Ex-i-erotusvahvistimet voittavat merkittäviä palkintoja
6,2 mm:n MINI Analog Pro -erotusvahvistintuoteperheen uudet Ex i -versiot tarjoavat räjähdyssuojauksen ja toiminnallisen turvallisuuden ainutlaatuisen pienessä koossa. Jopa 50 % vähemmän tilaa vievät laitteet mahdollistavat mittausteknisten signaalien luotettavan käsittelyn, ja samalla varmistetaan ihmisten, ympäristön ja järjestelmien suojaaminen. Kaikkien tuotteiden luokitus vastaa johdonmukaisesti korkeinta turvallisuuden eheystasoa: SIL 3 one out of one. Tuotteiden käyttökonsepti ja kaiken kattava digitalisointi ovat erityisen käyttäjäystävällisiä ja tulevaisuudenkestäviä.
Tämän innovatiivisen suorituskyvyn ansiosta tuotteet ovat saaneet GIT Security Award -turvallisuuspalkinnon sekä kultaisen German Innovation Award -palkinnon.
Räjähdyssuojaukseen tarkoitetut erotusvahvistimet ja mittausmuuntimet vertailussa
Oikea ratkaisu kaikkiin sovelluksiin
|
|
|
---|---|---|
MINI Analog Pro
Ex i ja SIL 3 ainutlaatuisen pienikokoisia sekä leveydeltään että korkeudeltaan |
MACX Analog
Luotettava, kattava ratkaisuvalikoima |
|
Toiminnallinen turvallisuus yhtenäisesti SIL 3 1oo1: AI, AO, DI, DO | ||
Toiminnallinen turvallisuus SIL 2 SC 3 tai SIL 3, tyyppikohtaisesti: AI, AO, DI, DO | ||
Toiminnallinen turvallisuus PL d, PL c, tyyppikohtaisesti | ||
Kaksikanavaisuus | ||
Versiot, joissa on laaja tehonsyöttöalue | ||
Virtasilmukoiden keskeytymätön mittaus | ||
Ympäristölämpötila: -40 °C…+70 °C, ilman tehon alentumista | ||
Yhdyskäytävät väylä- ja verkkoliitäntään | ||
Tiedonhaku Signal Conditioner App -sovelluksen kautta | NFC- ja QR-koodi | QR-koodi |
Edut
- Signaalien luotettava ja turvallinen erottaminen, muuntaminen, suodattaminen ja vahvistaminen räjähdyssuojattujen erotusvahvistimien ja mittausmuuntimien avulla
- Turvallisempaa ja tilaa säästävämpää kuin koskaan: Ex i ja SIL 3 vain 6,2 mm:n leveydellä erittäin kompakteilla erotusvahvistimilla ja mittausmuuntimilla
- Maksimaalinen räjähdyssuojaus kaikille Ex-vyöhykkeille ja kaasuryhmille yksi- ja kaksikanavaisilla Ex-i-erotusvahvistimilla ja mittausmuuntimilla
- Kattavasti SIL-sertifioidut erotusvahvistimet takaavat hyvän käyttövarmuuden
- Integroi analogiset signaalit helposti turvaketjuun konedirektiivin mukaisesti Performance Level -suoritustason erotusvahvistimilla
MINI Analog Pro -tuoteperheen erittäin kompaktit erotusvahvistimet ja mittausmuuntimet räjähdyssuojaukseen
Erittäin kompakteissa MINI Analog Pro -tuoteperheen erotusvahvistimissa ja mittausmuuntimissa yhdistyvät luontaisesti turvallinen räjähdyssuojaus ja toiminnallinen turvallisuus jopa SIL 3 1oo1 -tasoon asti leveydeltään ja korkeudeltaan ainutlaatuisen pienessä koossa. Hyödy sovelluksessasi erityisen käyttäjäystävällisestä suunnittelusta ja käyttökonseptista, monipuolisista parametrointimahdollisuuksista ja yhtenäisestä digitalisaatiosta.
MACX Analog -tuoteperheen räjähdyssuojaukseen tarkoitetut erotusvahvistimet ja mittausmuuntimet
MACX Analog -tuoteperheen Ex-i-erotusvahvistimet ja mittausmuuntimet tarjoavat kattavan valikoiman ratkaisuja turvalliseen ja luotettavaan signaalinkäsittelyyn. Ex-i-versiot luonnostaan turvallisissa virtapiireissä tarjoavat räjähdyssuojauksen kaikkiin vyöhykkeisiin ja aineryhmiin saakka. Tuotteet, jotka on kehitetty yhtenäisesti standardien IEC/EN 61508 ja PL EN ISO 13849 turvallisuusvaatimusten mukaisesti, takaavat ihmisten, ympäristön ja järjestelmän turvallisuuden.
Räjähdyssuojaus
Kemian- ja petrokemianteollisuuden alalla voi prosessiteknisten vaiheiden vuoksi esiintyä räjähdyskelpoisia ilmaseoksia. Niiden aiheuttajia ovat esimerkiksi vuotavat kaasut, höyryt tai sumut. Myös myllyissä, siiloissa, sokeri- ja rehutehtailla täytyy ottaa huomioon räjähdyskelpoisten ilmaseosten ilmeneminen. Tämän vuoksi räjähdysvaarallisissa tiloissa käytettäviin sähkölaitteisiin sovelletaan erityisdirektiivejä, joita ovat muun muassa ATEX-, IECEx-, NEC/CEC- ja UL-sertifikaatit ja -direktiivit. Tästä löydät yleiskatsauksen räjähdyssuojauksen perusteista.
Palvelut teollisuuden turvallisuuden takaamiseksi
Tuotteista riippumattomana palveluntarjoajana autamme sinua minimoimaan turvallisuus- ja vastuuriskit:
- Kattava vaarojen ja riskien analysointi DIN EN 61511 -standardin mukaisesti, mukaan lukien HAZOP-tutkimus
- Neuvonta ja tuki IEC 61508- ja IEC 61511 -standardien mukaisten SIL-arviointien laatimisessa
- Turvatoimintojen validointi ja kelpuutus
- Räjähdyssuojauskomponenttien käyttöä ja räjähdyskelpoisten ilmaseosten käsittelyä koskeva neuvonta 2014/34/EU ja 1999/92/EY mukaisesti
Tutustu muihin osaamisalueisiin, kuten teollisuuden turvallisuuteen, CE-merkintään ja työturvallisuuteen, verkkosivuillamme tai esitteessämme Palvelut teollisuuden turvallisuuden takaamiseksi.