Short-term mains interruptions are bridged by QUINT BUFFER, a maintenance-free capacitor-based buffer module with SFB technology (selective fuse breaking technology). Systems can therefore also run in unstable networks or, in the event of longer failures, are correctly shut down after all relevant process data is saved. The buffer module also acts as a energy storage device for peak loads and for tripping fuses. For function monitoring, an active switching output and a control lamp are used. With the integrated diode, loads can be divided into buffered and unbuffered loads. The buffer time is thus extended and the buffered loads are protected against errors in the internal network.
QUINT-BUFFER/24DC/24DC/40
-
Buffer module
2320393
QUINT buffer module with maintenance-free capacitor-based energy storage for DIN rail mounting, decoupled input: 24 V DC, decoupled output: 24 V DC/40 A, with integrated SFB (Selective Fuse Breaking) Technology, including mounted UTA 107 universal DIN rail adapter
Tuotetiedot
UL Recognized
Hyväksyntätunnus: E211944EAC
Hyväksyntätunnus: RU S-DE.BL08.W.00764LR
Hyväksyntätunnus: LR22136091TABV
Hyväksyntätunnus: 41516/B0 BVUL Listed
Hyväksyntätunnus: E123528cUL Listed
Hyväksyntätunnus: FILE E 123528ABS
Hyväksyntätunnus: 22-2244289-PDADNV
Hyväksyntätunnus: TAA0000265Nimellisjännite UN | Nimellisvirta IN | Poikkipinta AWG | Poikkipinta mm2 | |
---|---|---|---|---|
keine | ||||
500 V | 41 A | - 6 |
IECEE CB Scheme
Hyväksyntätunnus: DE/PTZ/0072cUL Listed
Hyväksyntätunnus: E199827UL Listed
Hyväksyntätunnus: E199827Yhteensopivat tuotteet
Edut
Longer buffer time, thanks to integrated decoupling function
Robust due to reliable supply at temperatures from -25°C to +80°C
Saves space: electronic switchover unit and energy storage in the same housing
Flexible – supports operation in auto mode as well as manual adjustment