QUINT buffer module with maintenance-free capacitor-based energy storage for DIN rail mounting, input: 24 V DC, output: 24 V DC/20 A, including mounted UTA 107 universal DIN rail adapter.
Configure your UPS system with a maintenance-free buffer module. Protect your application and bridge mains failures lasting up to several seconds. The buffer modules combine an electronic switch-over unit and maintenance-free, capacitor-based energy storage in the same housing. They are suitable for DIN rail mounting and save space thanks to their compact design.
LisätietojaQUINT buffer module with maintenance-free capacitor-based energy storage for DIN rail mounting, input: 24 V DC, output: 24 V DC/20 A, including mounted UTA 107 universal DIN rail adapter.
QUINT buffer module with maintenance-free capacitor-based energy storage for DIN rail mounting, decoupled input: 24 V DC, decoupled output: 24 V DC/40 A, with integrated SFB (Selective Fuse Breaking) Technology, including mounted UTA 107 universal DIN rail adapter
QUINT buffer module with maintenance-free capacitor-based energy storage for DIN rail mounting, input: 24 V DC, output: 24 V DC/40 A, including mounted UTA 107 universal DIN rail adapter.
Liitännällä varustetut QUINT CAP -puskurimoduulit on helppo integroida teollisuuden verkkoihin. Ne puskuroivat jopa useiden minuuttien pituisia jaksoittaisia häiriöitä ja yhdistävät elektronisen kytkentäyksikön ja energiavaraston samaan koteloon.
QUINT BUFFER -puskurimoduuli
QUINT BUFFER -puskurimoduuli on ratkaisu muutaman sekunnin verkkokatkoihin, ja se yhdistää elektronisen kytkentäyksikön ja energiavaraston samaan koteloon.