Feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: blue
Hybridiliittimet
Hybridiliittimet ovat riviliittimiä, joilla on erilaisia liitäntätapoja kytkentäkaapin puolella ja kenttäliitännän puolella. Näin liittimet täyttävät samanaikaisesti sekä sisäpuolisille että ulkopuolisille johdotuksille asetetut vaatimukset. Hybridiliittimiin kuuluu erilaisia toimintoliittimiä, kuten esim. läpivientiliittimiä, erotusliittimiä, mittausmuuntimen erotusliittimiä tai potentiaalinjakoliittimiä.
Double-level terminal block, with equipotential bonder, nom. voltage: 500 V, nominal current: 30 A, connection method: Spring-cage connection, Rated cross section: 4 mm2, cross section: 0.08 mm2 - 6 mm2, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.14 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Feed-through terminal block, nom. voltage: 500 V, nominal current: 30 A, connection method: Spring-cage connection, Rated cross section: 4 mm2, cross section: 0.08 mm2 - 6 mm2, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.14 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: blue
Double-level terminal block, 32-pos. blocked, nom. voltage: 250 V, nominal current: 10 A, number of connections: 128, number of positions: 32, connection method: Screw/plug-in connection, 1st and 2nd level connection left, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray
Feed-through terminal block, nom. voltage: 500 V, nominal current: 30 A, connection method: Spring-cage connection, Rated cross section: 4 mm2, cross section: 0.08 mm2 - 6 mm2, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.14 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Feed-through terminal block, nom. voltage: 800 V, nominal current: 17.5 A, connection method: Quick connection, Rated cross section: 1.5 mm2, cross section: 0.25 mm2 - 1.5 mm2, connection method: Screw connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: blue
Feed-through terminal block, nom. voltage: 800 V, nominal current: 17.5 A, connection method: Quick connection, Rated cross section: 1.5 mm2, cross section: 0.25 mm2 - 1.5 mm2, connection method: Screw connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, connection method: Quick connection, Rated cross section: 2.5 mm2, cross section: 0.5 mm2 - 2.5 mm2, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Feed-through terminal block, nom. voltage: 800 V, nominal current: 17.5 A, connection method: Quick connection, Rated cross section: 1.5 mm2, cross section: 0.25 mm2 - 1.5 mm2, connection method: Screw connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, connection method: Quick connection, Rated cross section: 2.5 mm2, cross section: 0.5 mm2 - 2.5 mm2, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: blue
Edut
- Sisäiset ja ulkoiset johdotusvaatimukset voidaan täyttää samanaikaisesti, koska yhdessä liittimessä on erilaisia liitäntätapoja
- Yhdistelymahdollisuuksien ansiosta liitäntätekniikka voidaan valita vapaasti
- Kompakti rakenne säästää tilaa
- Sovellukseen sopiva rakenne, koska läpivienti- ja suojajohdinliitinten muoto on yhtenäinen
- Yhtenäiset CLIPLINE complete -lisätarvikkeet vähentävät logistiikkakuluja
Hybridiliitin ruuviliitännällä ja push-in-liitännöillä
Hybridiliittimet kytkentäkaappiasennukseen
Hybridiliittimet yhdistävät erilaisia liitäntätekniikoita yhteen ainoaan liittimeen. Tämä mahdollistaa nopeiden liitäntäratkaisujen käytön kytkentäkaapin sisäpuolella ja yleiskäyttöisten ratkaisujen käytön loppuasiakkaan puolella. Hybridiliittimistä on saatavana eri versioita. Yhdistä ruuviliitäntätekniikka helposti luotettavaan push-in-, pika- tai jousivoimaliitäntään. Valinnastasi riippumatta monipuolinen liitinvalikoima mahdollistaa sovellukseen sopivan kokoonpanon.
Potentiaalinkokoojaliittimet
Kompaktit potentiaalinkokoojaliittimet
Kompaktit potentiaalinkokoojaliittimet tarjoavat erilaisia käyttömahdollisuuksia. Liittimissä on 35 mm²:n syöttö, joka on toteutettu ruuviliitäntänä. Jakajaliitännät sen sijaan ovat vapaasti valittavissa. Voit valita push-in tai jousivoimaliitäntätekniikan.
Mittausmuuntimen erotusliitin, hybridi
Mittausmuuntimen erotusliittimet
Mittausmuuntimen erotusliittimet tuovat vaivattomuutta kaikkiin vaadittaviin koestuskytkentöihin virtamuuntajien toisiopiireissä. Hyödynnä eri liitäntätekniikoiden yhdistämismahdollisuuksia. Valitse push-in-liitäntätekniikka kytkentäkaapin sisäisiin liitäntöihin ja yleisruuviliitäntä ulkoisiin muuntajaliitäntöihin.
clipx ENGINEER tehokkaaseen suunnitteluun
Suunnitteluohjelmisto kytkentäkaappiasennukseen
clipx ENGINEER -suunnitteluohjelmistoa käyttäen liitinkiskojen, kalustettujen asennuslevyjen ja liitinkoteloiden suunnittelu ja tilaaminen sekä tietojen saumaton siirtäminen valmistukseen on tehokkaampaa kuin milloinkaan aikaisemmin – jokaisella työpaikalla. Älykkäät liitännät ECAD-ohjelmaan sekä Phoenix Contact -sovelluksiin ja -konfiguraattoreihin nopeuttavat suunnittelua.
Tuote-esite Riviliittimet
Ladattavat tiedostot
Haluatko saada painettuja esitemateriaaleja riviliittimistämme ja hybridiliittimistämme? Seuraavassa on tuote-esitteemme ja laatuesitteemme riviliittimistä.