SMARTRTU AXC SG - Remote Terminal Unit
1110435

Remote terminal and automation system for simple monitoring and controlling of systems in power grids

Maksuton lataus saatavilla. Ladattavat tiedostot

Tuotetiedot








Edut

Simple integration of application-specific measuring technology
Fast and easy parameterization using an application-specific web interface
Modular I/O system for simple installation and expansion
Application-specific automation functions enable intelligent local substations and the connection of remote power plants
Secure connection to higher-level control rooms via specific remote control technology communication protocols (e.g., in accordance with IEC IEC60870–5–101/104 and IEC 61850)
Numerous protocols supported such as: http, https, FTP, SNTP, SNMP, IPsec, syslog
Connection of grounding and short-circuit indicators