The terminal is designed for use within an Inline station. The terminal has four floating relay changeover contacts.
IB IL 24/230 DOR4/W-2MBD
-
Inline terminal
2855541
Inline digital output terminal block, without accessories, 4 relay changeover contacts, gold contacts, transmission speed 2 Mbaud, 5 - 253 V AC, 3 A
Tuotetiedot
Yhteensopivat tuotteet
Edut
Diagnostic and status indicators
Total current of the terminal: 3 A
Nominal current at the output: 3 A
Safe isolation
Floating connections for 4 actuators